DL2

Manufacturer LINAK
Description 00 - DL2 1,000N, 500mm Stroke Length, 12mm Spindle pitch
Part Number DL260CA00500655
Actuator Type DL2
Force (N) 1,000
Self Lock (N) 1,000
Stroke Length (mm) 500
Voltage (V) 24
Speed Full-Load (mm/s) 10
Speed No Load (mm/s) 10
Build-in (mm) (retracted) 655
Spindle Pitch 12
Duty Cycle (%) 10
End Plate Type (mm) 8
Cable(s) Exchangeable, not included
Note Indoor use only
Remark Please contact for other options
Product selection
Selector Part Number Description Actuator Type Force (N) Self Lock (N) Stroke Length (mm) Voltage (V) Speed Full-Load (mm/s) Speed No Load (mm/s) Build-in (mm) (retracted) Spindle Pitch Duty Cycle (%) End Plate Type (mm) Cable(s) Note Remark
1 DL270CA00500655 00 - DL2 2,500N, 500mm Stroke Length, 6mm Spindle pitch DL2 2,500 2,500 500 24 10 10 655 6 10 8 Exchangeable, not included Indoor use only Please contact for other options
2 DL260CA00500655 00 - DL2 1,000N, 500mm Stroke Length, 12mm Spindle pitch DL2 1,000 1,000 500 24 10 10 655 12 10 8 Exchangeable, not included Indoor use only Please contact for other options
3 DL230CA00500655 00 - DL2 1,500N, 500mm Stroke Length, 9mm Spindle pitch DL2 1,500 1,500 500 24 10 10 655 9 10 8 Exchangeable, not included Indoor use only Please contact for other options
Part Number
Description
Actuator Type
Force (N)
Self Lock (N)
Stroke Length (mm)
Voltage (V)
Speed Full-Load (mm/s)
Speed No Load (mm/s)
Build-in (mm) (retracted)
Spindle Pitch
Duty Cycle (%)
End Plate Type (mm)
Cable(s)
Note
Remark
Product Description

The 2-part DL2 column can lift high loads, has a very robust design and it is compatible with the complete range of DESKLINE control boxes and controls.

Customized options possible when ordered in large numbers, please contact local LINAK office

Documentation
Contact the supplier
LINAK LINAK is the leading expert in electric linear actuator systems
LINAK Benelux