DL1A

Manufacturer LINAK
Description 00 - DL1A 1,600N, 500 Stroke Length
Part Number DL1A
Actuator Type DL1A
Force (N) 1,600
Self Lock (N) 1,600
Stroke Length (mm) 500
Speed No Load (mm/s) 43
Build-in (mm) (retracted) 645
Duty Cycle Full Load % 10
Spindle Pitch 15
Cable(s) Exchangeable, minifit, not included
Remark Please contact for other options
Product selection
Selector Part Number Description Actuator Type Force (N) Self Lock (N) Stroke Length (mm) Speed No Load (mm/s) Build-in (mm) (retracted) Duty Cycle Full Load % Spindle Pitch Cable(s) Remark
1 DL1A 00 - DL1A 1,600N, 500 Stroke Length DL1A 1,600 1,600 500 43 645 10 15 Exchangeable, minifit, not included Please contact for other options
Part Number
Description
Actuator Type
Force (N)
Self Lock (N)
Stroke Length (mm)
Speed No Load (mm/s)
Build-in (mm) (retracted)
Duty Cycle Full Load %
Spindle Pitch
Cable(s)
Remark
Product Description

Strong electric lifting column made to provide stable adjustment in heavy-duty technical and industrial workstations.

Customized options possible when ordered in large numbers, please contact local LINAK office

Documentation