DL19

Manufacturer LINAK
Description 00 - DL19 800 or 1,200N, 650 Stroke Length
Part Number DL19
Actuator Type DL19
Force (N) 800 or 1,200
Self Lock (N) 800 or 1,200
Stroke Length (mm) 650
Speed No Load (mm/s) 38 or 23
Build-in (mm) (retracted) 560
Integrated Controller IC Advanced
Duty Cycle Full Load % 10
Spindle Pitch 20 or 12
Cable(s) Exchangeable, minifit, not included
Remark Please contact for other options
Product selection
Selector Part Number Description Actuator Type Force (N) Self Lock (N) Stroke Length (mm) Speed No Load (mm/s) Build-in (mm) (retracted) Integrated Controller Duty Cycle Full Load % Spindle Pitch Cable(s) Remark
1 DL19 00 - DL19 800 or 1,200N, 650 Stroke Length DL19 800 or 1,200 800 or 1,200 650 38 or 23 560 IC Advanced 10 20 or 12 Exchangeable, minifit, not included Please contact for other options
Part Number
Description
Actuator Type
Force (N)
Self Lock (N)
Stroke Length (mm)
Speed No Load (mm/s)
Build-in (mm) (retracted)
Integrated Controller
Duty Cycle Full Load %
Spindle Pitch
Cable(s)
Remark
Product Description

The DL19 is a 3-part lifting column with square profiles and motor housing. The column has invisible gliding pads for improved design. It is a perfect choice for a wide range of different desk applications ranging from industry to office desks.

Customized options possible when ordered in large numbers, please contact local LINAK office

Documentation