DL17

Manufacturer LINAK
Description 00 - DL17 700N, 660mm Stroke Length, 518mm Build-In
Part Number DL17000B0E660518
Actuator Type DL17
Force (N) 700
Self Lock (N) 700
Stroke Length (mm) 660
Voltage (V) 24
Speed Full-Load (mm/s) 38
Speed No Load (mm/s) 38
Build-in (mm) (retracted) 518
Spindle Pitch 20
Duty Cycle (%) 10
Cable(s) 200 mm
Note Indoor use only
Remark Please contact for other options
Product selection
Selector Part Number Description Actuator Type Force (N) Self Lock (N) Stroke Length (mm) Voltage (V) Speed Full-Load (mm/s) Speed No Load (mm/s) Build-in (mm) (retracted) Spindle Pitch Feedback Duty Cycle (%) Cable(s) Note Remark
1 DL17000B0E660545 00 - DL17 700N, 660mm Stroke Length, 545mm Build-In DL17 700 700 660 24 38 38 545 20 PIEZO™ 10 200 mm Indoor use only Please contact for other options
2 DL17000B0E660518 00 - DL17 700N, 660mm Stroke Length, 518mm Build-In DL17 700 700 660 24 38 38 518 20 PIEZO™ 10 200 mm Indoor use only Please contact for other options
Part Number
Description
Actuator Type
Force (N)
Self Lock (N)
Stroke Length (mm)
Voltage (V)
Speed Full-Load (mm/s)
Speed No Load (mm/s)
Build-in (mm) (retracted)
Spindle Pitch
Feedback
Duty Cycle (%)
Cable(s)
Note
Remark
Product Description

Exquisite square shaped column with low built-in dimension and long stroke length. Invisible gliding pads between the profiles ensure your overall exclusive desk design. As standard, the DL17 features PIEZO(tm) integrated collision protection.

Customized options possible when ordered in large numbers, please contact local LINAK office

Documentation