DL16

Manufacturer LINAK
Description 00 - DL16 800N, 650mm Stroke Length
Part Number DL16standard
Actuator Type DL16
Force (N) 800
Self Lock (N) 800
Stroke Length (mm) 650
Speed No Load (mm/s) 38
Build-in (mm) (retracted) 560
Integrated Controller IC Advanced
Feedback PIEZO™
Duty Cycle Full Load % 5
Spindle Pitch 20
Cable(s) Exchangeable, minifit, not included
Remark Please contact for other options
Product selection
Selector Part Number Description Actuator Type Force (N) Self Lock (N) Stroke Length (mm) Speed No Load (mm/s) Build-in (mm) (retracted) Integrated Controller Feedback Duty Cycle Full Load % Spindle Pitch Cable(s) Remark
1 DL16standard 00 - DL16 800N, 650mm Stroke Length DL16 800 800 650 38 560 IC Advanced PIEZO™ 5 20 Exchangeable, minifit, not included Please contact for other options
2 DL16XL 00 - DL16 XL 600N, 980mm Stroke Length DL16 600 600 980 38 730 IC Advanced PIEZO™ 10 20 Exchangeable, minifit, not included Please contact for other options
Part Number
Description
Actuator Type
Force (N)
Self Lock (N)
Stroke Length (mm)
Speed No Load (mm/s)
Build-in (mm) (retracted)
Integrated Controller
Feedback
Duty Cycle Full Load %
Spindle Pitch
Cable(s)
Remark
Product Description

Long-stroke and low-noise electric column intended for desks and tables without crossbar. Ideal for both larger desks and conference tables.

Customized options possible when ordered in large numbers, please contact local LINAK office

Documentation
Contact the supplier
LINAK LINAK is the leading expert in electric linear actuator systems
LINAK Benelux