DL14

Manufacturer LINAK
Description 00 - DL14 700N, 660mm Stroke Length, PIEZO™
Part Number DL14
Actuator Type DL14
Force (N) 700
Self Lock (N) 700
Stroke Length (mm) 660
Speed No Load (mm/s) 38
Build-in (mm) (retracted) 525
Feedback PIEZO™
Duty Cycle Full Load % 10
Spindle Pitch 2 x 10
Cable(s) Exchangeable, minifit, not included
Remark Please contact for other options
Product selection
Selector Part Number Description Actuator Type Force (N) Self Lock (N) Stroke Length (mm) Speed No Load (mm/s) Build-in (mm) (retracted) Feedback Duty Cycle Full Load % Spindle Pitch Cable(s) Remark
1 DL14 00 - DL14 700N, 660mm Stroke Length, PIEZO™ DL14 700 700 660 38 525 PIEZO™ 10 2 x 10 Exchangeable, minifit, not included Please contact for other options
Part Number
Description
Actuator Type
Force (N)
Self Lock (N)
Stroke Length (mm)
Speed No Load (mm/s)
Build-in (mm) (retracted)
Feedback
Duty Cycle Full Load %
Spindle Pitch
Cable(s)
Remark
Product Description

Long-stroke 3-part inline column allowing office desk producers design freedom. This low-noise column comes with a round profile to support any elegant desk design.

Customized options possible when ordered in large numbers, please contact local LINAK office

Documentation
Contact the supplier
LINAK LINAK is the leading expert in electric linear actuator systems
LINAK Benelux