BL1

Manufacturer LINAK
Description 00 - BL1 2,000N, 248mm Stroke Length, 274mm Build-In
Part Number BL1 Small
Actuator Type BL1
Note In different options available too
Force (N) 2,000
Self Lock (N) 2000
Stroke Length (mm) 248
Voltage (V) 24
Speed Full-Load (mm/s) 4.0 - 4.4
Build-in (mm) (retracted) 274
IP Degree IPX6
Duty Cycle Full Load 10
Spindle Pitch 4
Cable(s) Exchangeable, minifit, not included
Remark Please contact for other options
Product selection
Selector Part Number Description Actuator Type Note Force (N) Self Lock (N) Stroke Length (mm) Voltage (V) Speed Full-Load (mm/s) Build-in (mm) (retracted) IP Degree Duty Cycle Full Load Spindle Pitch Cable(s) Remark
1 BL1 Standard 00 - BL1 2,000N, 200/300/400mm Stroke Length, 350mm Build-In BL1 In different options available too 2,000 2000 200, 300 or 400 24 4.8 - 5 350 IPX6 10 4 Exchangeable, minifit, not included Please contact for other options
2 BL1 Small 00 - BL1 2,000N, 248mm Stroke Length, 274mm Build-In BL1 In different options available too 2,000 2000 248 24 4.0 - 4.4 274 IPX6 10 4 Exchangeable, minifit, not included Please contact for other options
3 BL1 Medium 00 - BL1 2,000N, 324mm Stroke Length, 312mm Build-In BL1 In different options available too 2,000 2000 324 24 3.8 - 4.2 312 IPX6 10 4 Exchangeable, minifit, not included Please contact for other options
Part Number
Description
Actuator Type
Note
Force (N)
Self Lock (N)
Stroke Length (mm)
Voltage (V)
Speed Full-Load (mm/s)
Build-in (mm) (retracted)
IP Degree
Duty Cycle Full Load
Spindle Pitch
Cable(s)
Remark
Product Description

Compact and powerful (2,000 N push) 3-part lifting column with up to 400 mm stroke. Smooth design with exchangeable cable connection and optional integrated cable throughput.

Customized options possible when ordered in large numbers, please contact local LINAK office

Documentation
Contact the supplier
LINAK LINAK is the leading expert in electric linear actuator systems
LINAK Benelux