MS40

Compact & robust absolute encoders - Resolution up to 12 bit - SSI, Bit parallel & analogue - IP65 protection - Tool turret version with LED for zero position

Manufacturer Lika Electronic Srl
Description Compact & robust absolute encoders - Resolution up to 12 bit - SSI, Bit parallel & analogue - IP65 protection - Tool turret version with LED for zero position
Item number MS40
Housing-Ø (mm) 40
Shaft-Ø (mm) 6
max. resolution 12 bit max.
Output circuit / Interface SSI, Analogue, Bit parallel
Connection Cable axial or radial, inline connector
Category Industrial duty
Link <a href="https://www.lika.it/eng/products/rotary-encoders/absolute/ms40-msc40-ssi">Web Site</a>
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Lika Electronic Srl

Lika Electronic Srl

Lika Electronic stands for encoders and position measuring systems. Since its inception in 1982, Lika Electronic develops and manufactures incremental and absolute, optical and magnetic, rotary and linear encoders, incremental & absolute sensors, linear and rotary incremental & absolute magnetic measurement systems, rotary actuators, displays, signal converters and encoder interfaces.

Google Map