1

Stud type track rollers

Manufacturer LI-BE
Description Stud type track roller
Item Number CF052
Product selection
Selector Item Number Description d mm D mm B mm B1 mm b mm c mm C mm D3 mm d1 mm d2 mm d3 mm Dw mm e mm g mm h mm Weight Kg Nut UNI 5931 Nut Tightening torque Nm Nut weight Radial load rating (C) N Static radial load rating (C0) N Radial load rating per roller (C) N Stud Static radial load rating (C0) N Speed rpm
1 CF052 Stud type track roller 20.0 52.0 66.0 40.5 9.0 24 24.0 8 4 0.8 1.0 10 1.0 21 18 0.4500 M20x1,5 110 0.0200 44000 62000 28000 36000 3500
2 CF062 Stud type track roller 24.0 62.0 80.0 49.5 11.0 28 29.0 8 4 0.8 1.0 14 1.0 25 22 0.8000 M24x1,5 200 0.0300 59000 78000 39000 50000 2500
3 CF072 Stud type track roller 24.0 72.0 80.0 49.5 11.0 28 29.0 8 4 0.8 1.2 14 1.0 25 22 1.0500 M24x1,5 200 0.0300 65000 92000 44000 61000 2000
4 CF080 Stud type track roller 30.0 80.0 100.0 63.0 15.0 35 35.0 8 4 1.0 1.2 14 1.5 32 29 1.6000 M30x1,5 400 0.0600 92000 125000 69000 98000 1800
5 CF090 Stud type track roller 30.0 90.0 100.0 63.0 15.0 35 35.0 8 4 1.0 1.2 14 1.5 32 29 1.9500 M30x1,5 400 0.0600 92000 125000 77000 117000 1800
Item Number
Description
d mm
D mm
B mm
B1 mm
b mm
c mm
C mm
D3 mm
d1 mm
d2 mm
d3 mm
Dw mm
e mm
g mm
h mm
Weight Kg
Nut UNI 5931
Nut Tightening torque Nm
Nut weight
Radial load rating (C) N
Static radial load rating (C0) N
Radial load rating per roller (C) N
Stud Static radial load rating (C0) N
Speed rpm
Contact the supplier
LI-BE LI-BE Gruppi Volventi has been designing, manufacturing and selling cylindrical rollers and ball bearings of special design and execution since 1984.
LI-BE
LI-BE