SEL/Y.AV: High Speed axial radial bearings

Manufacturer LI-BE
Description SEL/Y.AV: High Speed axial radial bearing
Item Number SEL/YAV0200
Product selection
Selector Item Number Description d mm D mm C mm D1 mm d1 mm d2 mm H mm H1 mm J mm J1 mm Weight Kg Tightening torque Nm Radial load rating (C) N Static radial load rating (C0) N Axial load rating (C) N Static axial load rating (C0) N Max rpm in grease a mm Fixing Holes (inner ring) # d3 mm Driving Holes # Tot holes inner ring # Handling holes # Holes t
1 SEL/YAV0200 SEL/Y.AV: High Speed axial radial bearing 200 300 15 274 7 11 45 30 215 285 9 14 94000 226000 155000 840000 1160 6,2 46 7 2 48 3 7,5
2 SEL/YAV0260 SEL/Y.AV: High Speed axial radial bearing 260 385 18 345 9,3 15 55 36,5 280 365 18 34 110000 305000 173000 1050000 910 8,2 34 9,3 2 36 3 10
3 SEL/YAV0325 SEL/Y.AV: High Speed axial radial bearing 325 450 20 415 9,3 15 60 40 342 430 25 34 109000 320000 191000 1260000 760 8,2 34 9,3 2 36 3 10
4 SEL/YAV0395 SEL/Y.AV: High Speed axial radial bearing 395 525 20 486 9,3 15 65 42,5 415 505 33 34 121000 390000 214000 1540000 650 8,2 46 9,3 2 48 3 7,5
5 SEL/YAV0460 SEL/Y.AV: High Speed axial radial bearing 460 600 22 560 9,3 15 70 46 482 580 45 34 168000 570000 221000 1690000 560 8,2 46 9,3 2 48 3 7,5
Item Number
Description
d mm
D mm
C mm
D1 mm
d1 mm
d2 mm
H mm
H1 mm
J mm
J1 mm
Weight Kg
Tightening torque Nm
Radial load rating (C) N
Static radial load rating (C0) N
Axial load rating (C) N
Static axial load rating (C0) N
Max rpm in grease
a mm
Fixing Holes (inner ring) #
d3 mm
Driving Holes #
Tot holes inner ring #
Handling holes #
Holes t
Contact the supplier
LI-BE LI-BE Gruppi Volventi has been designing, manufacturing and selling cylindrical rollers and ball bearings of special design and execution since 1984.
LI-BE
LI-BE