1

SEL N: Angular contact ball bearing

Manufacturer LI-BE
Description SEL N: Angular contact ball bearing
Item Number SEL/N006019.2RS
Product selection
Selector Item Number Description d mm D mm B mm DA mm da mm d1 mm r mm r1 mm Weight Kg Radial load rating (C) N Static radial load rating (C0) N Max rpm in grease
1 SEL/N006019.2RS SEL N: Angular contact ball bearing 6.0 19.0 12.0 16.0 9.0 12.0 0.3 0.30 0.0200 4900 6100 14000
2 SEL/N006024.2RS SEL N: Angular contact ball bearing 6.0 24.0 15.0 19.0 9.0 14.0 0.3 0.60 0.0300 6900 8500 6800
3 SEL/N006024.ZZ SEL N: Angular contact ball bearing 6.0 24.0 15.0 19.0 9.0 14.0 0.3 0.60 0.0300 6900 8500 12000
4 SEL/N006024.2RSPE SEL N: Angular contact ball bearing 6.0 24.0 15.0 19.0 9.0 14.0 0.3 0.60 0.0300 6900 8500 6800
5 SEL/N008032.2RS SEL N: Angular contact ball bearing 8.0 32.0 20.0 26.0 12.0 19.0 0.3 0.60 0.0900 12500 16300 5100
6 SEL/N008032.ZZ SEL N: Angular contact ball bearing 8.0 32.0 20.0 26.0 12.0 19.0 0.3 0.60 0.0900 12500 16300 9500
7 SEL/N010034.2RS SEL N: Angular contact ball bearing 10.0 34.0 20.0 28.0 14.0 21.0 0.3 0.60 0.1000 13400 18800 4600
8 SEL/N010034.ZZ SEL N: Angular contact ball bearing 10.0 34.0 20.0 28.0 14.0 21.0 0.3 0.60 0.1000 13400 18800 8600
9 SEL/N010034.2RSPE SEL N: Angular contact ball bearing 10.0 34.0 20.0 28.0 14.0 21.0 0.3 0.60 0.1000 13400 18800 4600
10 SEL/N012042.2RS SEL N: Angular contact ball bearing 12.0 42.0 25.0 33.0 16.0 25.0 0.3 0.60 0.2000 16900 24700 3800
11 SEL/N012042.ZZ SEL N: Angular contact ball bearing 12.0 42.0 25.0 33.0 16.0 25.0 0.3 0.60 0.2000 16900 24700 7600
12 SEL/N012042.2RSPE SEL N: Angular contact ball bearing 12.0 42.0 25.0 33.0 16.0 25.0 0.3 0.60 0.2000 16900 24700 3800
13 SEL/N015045.2RS SEL N: Angular contact ball bearing 15.0 45.0 25.0 35.0 20.0 28.0 0.3 0.60 0.2100 17900 28000 3500
14 SEL/N015045.ZZ SEL N: Angular contact ball bearing 15.0 45.0 25.0 35.0 20.0 28.0 0.3 0.60 0.2100 17900 28000 7000
15 SEL/N015045.2RSPE SEL N: Angular contact ball bearing 15.0 45.0 25.0 35.0 20.0 28.0 0.3 0.60 0.2100 17900 28000 3500
16 SEL/N017047.2RS SEL N: Angular contact ball bearing 17.0 47.0 25.0 37.0 23.0 30.0 0.3 0.60 0.2200 18800 31000 3300
17 SEL/N017047.ZZ SEL N: Angular contact ball bearing 17.0 47.0 25.0 37.0 23.0 30.0 0.3 0.60 0.2200 18800 31000 6600
18 SEL/N017047.2RS2AP SEL N: Angular contact ball bearing 17.0 47.0 50.0 37.0 23.0 30.0 0.3 0.60 0.4400 30500 62000 3300
19 SEL/N017047.2RSPE SEL N: Angular contact ball bearing 17.0 47.0 25.0 37.0 23.0 30.0 0.3 0.60 0.2200 18800 31000 3300
20 SEL/N020052.2RS SEL N: Angular contact ball bearing 20.0 52.0 28.0 43.0 25.0 34.5 0.3 0.60 0.3100 26000 47000 3000
21 SEL/N020052.ZZ SEL N: Angular contact ball bearing 20.0 52.0 28.0 43.0 25.0 34.5 0.3 0.60 0.3100 26000 47000 5400
22 SEL/N020052.2RS2AP SEL N: Angular contact ball bearing 20.0 52.0 56.0 43.0 25.0 34.5 0.3 0.60 0.6200 42000 94000 3000
23 SEL/N020052.2RSPE SEL N: Angular contact ball bearing 20.0 52.0 28.0 43.0 25.0 34.5 0.3 0.60 0.3100 26000 47000 3000
24 SEL/N025057.2RS SEL N: Angular contact ball bearing 25.0 57.0 28.0 48.0 32.0 40.5 0.3 0.60 0.3400 27500 55000 2600
25 SEL/N025057.ZZ SEL N: Angular contact ball bearing 25.0 57.0 28.0 48.0 32.0 40.5 0.3 0.60 0.3400 27500 55000 4700
26 SEL/N025057.2RS2AP SEL N: Angular contact ball bearing 25.0 57.0 56.0 48.0 32.0 40.5 0.3 0.60 0.6800 44500 111000 2600
27 SEL/N025057.2RSPE SEL N: Angular contact ball bearing 25.0 57.0 28.0 48.0 32.0 40.5 0.3 0.60 0.3400 27500 55000 2600
28 SEL/N030062.2RS SEL N: Angular contact ball bearing 30.0 62.0 28.0 53.0 40.0 45.5 0.3 0.60 0.3900 29000 64000 2200
29 SEL/N030062.ZZ SEL N: Angular contact ball bearing 30.0 62.0 28.0 53.0 40.0 45.5 0.3 0.60 0.3900 29000 64000 4300
30 SEL/N030062.2RS2AP SEL N: Angular contact ball bearing 30.0 62.0 56.0 53.0 40.0 45.5 0.3 0.60 0.7800 47500 127000 2200
31 SEL/N030062.2RSPE SEL N: Angular contact ball bearing 30.0 62.0 28.0 53.0 40.0 45.5 0.3 0.60 0.3900 29000 64000 2200
32 SEL/N035072.2RS SEL N: Angular contact ball bearing 35.0 72.0 34.0 62.0 45.0 52.0 0.3 0.60 0.5100 41000 89000 2000
33 SEL/N035072.ZZ SEL N: Angular contact ball bearing 35.0 72.0 34.0 62.0 45.0 52.0 0.3 0.60 0.5100 41000 89000 3800
34 SEL/N035072.2RS2AP SEL N: Angular contact ball bearing 35.0 72.0 68.0 62.0 45.0 52.0 0.3 0.60 1.0200 66000 177000 2000
35 SEL/N040075.2RS SEL N: Angular contact ball bearing 40.0 75.0 34.0 67.0 50.0 58.0 0.3 0.60 0.6100 43000 101000 1800
36 SEL/N040075.ZZ SEL N: Angular contact ball bearing 40.0 75.0 34.0 67.0 50.0 58.0 0.3 0.60 0.6100 43000 101000 3300
37 SEL/N040075.2RS2AP SEL N: Angular contact ball bearing 40.0 75.0 68.0 67.0 50.0 58.0 0.3 0.60 1.2200 70000 202000 1800
38 SEL/N050090.2RS SEL N: Angular contact ball bearing 50.0 90.0 34.0 82.0 63.0 72.0 0.3 0.60 0.8800 46500 126000 1500
39 SEL/N050090.ZZ SEL N: Angular contact ball bearing 50.0 90.0 34.0 82.0 63.0 72.0 0.3 0.60 0.8800 46500 126000 3000
40 SEL/N050090.2RS2AP SEL N: Angular contact ball bearing 50.0 90.0 68.0 82.0 63.0 72.0 0.3 0.60 1.7600 76000 250000 1500
41 SEL/N050090.2RSPE SEL N: Angular contact ball bearing 50.0 90.0 34.0 82.0 63.0 72.0 0.3 0.60 0.8800 46500 126000 1500
42 SEL/N060110.ZZ SEL N: Angular contact ball bearing 60.0 110.0 45.0 100.0 82.0 85.0 0.6 0.60 2.2000 84000 214000 2400
43 SEL/N070120.ZZ SEL N: Angular contact ball bearing 70.0 120.0 45.0 110.0 92.0 95.0 0.6 0.60 2.4000 88000 241000 2200
44 SEL/N080130.ZZ SEL N: Angular contact ball bearing 80.0 130.0 45.0 120.0 102.0 105.0 0.6 0.60 2.7000 91000 265000 2100
45 SEL/N090150.ZZ SEL N: Angular contact ball bearing 90.0 150.0 55.0 138.0 116.0 120.0 0.6 0.60 4.5000 135000 395000 1800
46 SEL/N100160.2RS SEL N: Angular contact ball bearing 100.0 160.0 55.0 150.0 128.0 132.0 0.6 0.60 4.9000 140000 435000 1700
Item Number
Description
d mm
D mm
B mm
DA mm
da mm
d1 mm
r mm
r1 mm
Weight Kg
Radial load rating (C) N
Static radial load rating (C0) N
Max rpm in grease
Contact the supplier
LI-BE LI-BE Gruppi Volventi has been designing, manufacturing and selling cylindrical rollers and ball bearings of special design and execution since 1984.
LI-BE
LI-BE