1

SEL F:Angular contact ball bearing with holes for screw mounting

Manufacturer LI-BE
Description SEL F:Angular contact ball bearing with holes for screw mounting
Item Number SEL/F012055.2RS
Product selection
Selector Item Number Description d mm D mm B mm b mm DA mm da mm d2 mm J mm l mm r mm r1 mm Weight Kg Axial load rating (C) N Static axial load rating (C0) N Max rpm in grease Fixing Holes (out ring) # Holes N Holes t Screws din912 Screw #
1 SEL/F012055.2RS SEL F:Angular contact ball bearing with holes for screw mounting 12 55 25 3 33 16 6,5 42 17 0,3 0,6 0,37 16900 24700 3800 3 3 120.0 M6 3
2 SEL/F012055.ZZ SEL F:Angular contact ball bearing with holes for screw mounting 12 55 25 3 33 16 6,5 42 17 0,3 0,6 0,37 16900 24700 7600 3 3 120.0 M6 3
3 SEL/F012055.2RSPE SEL F:Angular contact ball bearing with holes for screw mounting 12 55 25 3 33 16 6,8 42 17 0,3 0,6 0,37 16900 24700 3800 3 3 120.0 M6 3
4 SEL/F015060.2RS SEL F:Angular contact ball bearing with holes for screw mounting 15 60 25 3 35 20 6,5 46 17 0,3 0,6 0,43 17900 28000 3500 3 3 120.0 M6 3
5 SEL/F015060.ZZ SEL F:Angular contact ball bearing with holes for screw mounting 15 60 25 3 35 20 6,5 46 17 0,3 0,6 0,43 17900 28000 7000 3 3 120.0 M6 3
6 SEL/F015060.2RSPE SEL F:Angular contact ball bearing with holes for screw mounting 15 60 25 3 35 20 6,8 46 17 0,3 0,6 0,43 17900 28000 3500 3 3 120.0 M6 3
7 SEL/F017062.2RS SEL F:Angular contact ball bearing with holes for screw mounting 17 62 25 3 37 23 6,5 48 17 0,3 0,6 0,45 18800 31000 3300 3 3 120.0 M6 3
8 SEL/F017062.ZZ SEL F:Angular contact ball bearing with holes for screw mounting 17 62 25 3 37 23 6,5 48 17 0,3 0,6 0,45 18800 31000 6600 3 3 120.0 M6 3
9 SEL/F017062.2RS2AP SEL F:Angular contact ball bearing with holes for screw mounting 17 62 50 3 37 23 6,5 48 42 0,3 0,6 0,9 30500 62000 3300 6 6 60.0 M6x60 5
10 SEL/F017062.2RSPE SEL F:Angular contact ball bearing with holes for screw mounting 17 62 25 3 37 23 6,8 48 17 0,3 0,6 0,45 18800 31000 3300 3 3 120.0 M6 3
11 SEL/F020068.2RS SEL F:Angular contact ball bearing with holes for screw mounting 20 68 28 3 43 25 6,5 53 19 0,3 0,6 0,61 26000 47000 3000 4 4 90.0 M6 4
12 SEL/F020068.ZZ SEL F:Angular contact ball bearing with holes for screw mounting 20 68 28 3 43 25 6,5 53 19 0,3 0,6 0,61 26000 47000 5400 4 4 90.0 M6 4
13 SEL/F020068.2RS2AP SEL F:Angular contact ball bearing with holes for screw mounting 20 68 56 3 43 25 6,5 53 47 0,3 0,6 1,22 42000 94000 3000 8 8 45.0 M6x70 7
14 SEL/F020068.2RSPE SEL F:Angular contact ball bearing with holes for screw mounting 20 68 28 3 43 25 6,8 53 19 0,3 0,6 0,61 26000 47000 3000 4 4 90.0 M6 4
15 SEL/F025075.2RS SEL F:Angular contact ball bearing with holes for screw mounting 25 75 28 3 48 32 6,5 58 19 0,3 0,6 0,72 275000 55000 2600 4 4 90.0 M6 4
16 SEL/F025075.ZZ SEL F:Angular contact ball bearing with holes for screw mounting 25 75 28 3 48 32 6,5 58 19 0,3 0,6 0,72 27500 55000 4700 4 4 90.0 M6 4
17 SEL/F025075.2RS2AP SEL F:Angular contact ball bearing with holes for screw mounting 25 75 56 3 48 32 6,5 58 47 0,3 0,6 1,44 44500 111000 2600 8 8 45.0 M6x70 7
18 SEL/F025075.2RSPE SEL F:Angular contact ball bearing with holes for screw mounting 25 75 28 3 48 32 6,8 58 19 0,3 0,6 0,72 27500 55000 2600 4 4 90.0 M6 4
19 SEL/F030080.2RS SEL F:Angular contact ball bearing with holes for screw mounting 30 80 28 3 53 40 6,5 63 19 0,3 0,6 0,78 29000 64000 2200 6 6 60.0 M6 6
20 SEL/F030080.ZZ SEL F:Angular contact ball bearing with holes for screw mounting 30 80 28 3 53 40 6,5 63 19 0,3 0,6 0,78 29000 64000 4300 6 6 60.0 M6 6
21 SEL/F030080.2RS2AP SEL F:Angular contact ball bearing with holes for screw mounting 30 80 56 3 53 40 6,5 63 47 0,3 0,6 1,56 47500 127000 2200 12 12 30.0 M6x70 11
22 SEL/F030080.2RSPE SEL F:Angular contact ball bearing with holes for screw mounting 30 80 28 3 53 40 6,8 63 19 0,3 0,6 0,78 29000 64000 2200 6 6 60.0 M6 6
23 SEL/F035090.2RS SEL F:Angular contact ball bearing with holes for screw mounting 35 90 34 3 62 45 8,5 75 25 0,3 0,6 1,13 41000 89000 2000 4 4 90.0 M8 4
24 SEL/F035090.ZZ SEL F:Angular contact ball bearing with holes for screw mounting 35 90 34 3 62 45 8,5 75 25 0,3 0,6 1,13 41000 89000 3800 4 4 90.0 M8 4
25 SEL/F035090.2RS2AP SEL F:Angular contact ball bearing with holes for screw mounting 35 90 68 3 62 45 8,5 75 59 0,3 0,6 2,26 66000 177000 2000 8 8 45.0 M8x80 7
26 SEL/F035090.2RSPE SEL F:Angular contact ball bearing with holes for screw mounting 35 90 34 3 62 45 8,8 75 25 0,3 0,6 1,13 41000 89000 2000 4 4 90.0 M8 4
27 SEL/F040100.2RS SEL F:Angular contact ball bearing with holes for screw mounting 40 100 34 3 67 50 8,5 80 25 0,3 0,6 1,46 43000 101000 1800 4 4 90.0 M8 4
28 SEL/F040100.ZZ SEL F:Angular contact ball bearing with holes for screw mounting 40 100 34 3 67 50 8,5 80 25 0,3 0,6 1,46 43000 101000 3300 4 4 90.0 M8 4
29 SEL/F040100.2RS2AP SEL F:Angular contact ball bearing with holes for screw mounting 40 100 68 3 67 50 8,5 80 59 0,3 0,6 2,92 70000 202000 1800 8 8 45.0 M8x80 7
30 SEL/F040100.2RSPE SEL F:Angular contact ball bearing with holes for screw mounting 40 100 34 3 67 50 8,8 80 25 0,3 0,6 1,46 43000 101000 1800 4 4 90.0 M8 4
31 SEL/F050115.2RS SEL F:Angular contact ball bearing with holes for screw mounting 50 115 34 3 82 63 8,5 94 25 0,3 0,6 1,86 46500 126000 1500 6 6 60.0 M8 6
32 SEL/F050115.ZZ SEL F:Angular contact ball bearing with holes for screw mounting 50 115 34 3 82 63 8,5 94 25 0,3 0,6 1,86 46500 126000 3000 6 6 60.0 M8 6
33 SEL/F050115.2RS2AP SEL F:Angular contact ball bearing with holes for screw mounting 50 115 68 3 82 63 8,5 94 59 0,3 0,6 3,72 76000 250000 1500 12 12 30.0 M8x80 11
34 SEL/F050115.2RSPE SEL F:Angular contact ball bearing with holes for screw mounting 50 115 34 3 82 63 8,8 94 25 0,3 0,6 1,86 46500 126000 1500 6 6 60.0 M8 6
35 SEL/F060145.ZZ SEL F:Angular contact ball bearing with holes for screw mounting 60 145 45 3 100 82 8,5 120 35 0,6 0,6 4,3 84000 214000 2400 8 8 45.0 M8 8
36 SEL/F070155.ZZ SEL F:Angular contact ball bearing with holes for screw mounting 70 155 45 3 110 92 9 130 35 0,6 0,6 4,9 88000 241000 2200 8 8 45.0 M8 8
37 SEL/F080165.ZZ SEL F:Angular contact ball bearing with holes for screw mounting 80 165 45 3 120 102 8,5 140 35 0,6 0,6 5,3 91000 265000 2100 8 8 45.0 M8 8
38 SEL/F090190.ZZ SEL F:Angular contact ball bearing with holes for screw mounting 90 190 55 3 138 116 10,5 165 45 0,6 0,6 8,7 135000 395000 1800 8 8 45.0 M10 8
39 SEL/F100200.ZZ SEL F:Angular contact ball bearing with holes for screw mounting 100 200 55 3 150 128 10,5 175 45 0,6 0,6 9,3 140000 435000 1700 8 8 45.0 M10 8
Item Number
Description
d mm
D mm
B mm
b mm
DA mm
da mm
d2 mm
J mm
l mm
r mm
r1 mm
Weight Kg
Axial load rating (C) N
Static axial load rating (C0) N
Max rpm in grease
Fixing Holes (out ring) #
Holes N
Holes t
Screws din912
Screw #
Contact the supplier
LI-BE LI-BE Gruppi Volventi has been designing, manufacturing and selling cylindrical rollers and ball bearings of special design and execution since 1984.
LI-BE
LI-BE