1

Radial cylindrical roller bearings, four rows with cylindrical bore

Manufacturer LI-BE
Description Radial cylindrical roller bearing, four rows with cylindrical bore
Item Number MRW0001
Product selection
Selector Item Number Description d mm D mm B mm b mm C mm D1 mm F mm K mm r12 Weight Kg Fatigue load N Radial load rating (C) N Static radial load rating (C0) N Min load Factor [Kr] International name Execution
1 MRW0001 Radial cylindrical roller bearing, four rows with cylindrical bore 115.0 165.0 107.5 0.0 90.0 151.00 132.5 0.00 1.10 85 88000 402000 765000 0.37000 BC4B319738 E.11
2 MRW0002 Radial cylindrical roller bearing, four rows with cylindrical bore 127.0 174.6 150.8 0.0 150.8 159.00 139.5 0.00 1.10 105 153000 627000 1320000 0.57000 315643/VJ2 E3
3 MRW0003 Radial cylindrical roller bearing, four rows with cylindrical bore 139.7 215.0 195.0 0.0 187.0 188.00 156.3 0.00 3.00 25 260000 1010000 2280000 0.72000 BC4B466971 E14
4 MRW0004 Radial cylindrical roller bearing, four rows with cylindrical bore 139.7 215.0 195.0 0.0 187.0 188.00 159.3 0.00 3.00 24 290000 1210000 2550000 0.81000 BC4B459696 E14
5 MRW0005 Radial cylindrical roller bearing, four rows with cylindrical bore 145.0 210.0 155.0 0.0 155.0 190.00 166.0 0.00 1.10 18 173000 792000 1560000 0.48000 314625 E1/WO
6 MRW0006 Radial cylindrical roller bearing, four rows with cylindrical bore 145.0 225.0 156.0 0.0 156.0 197.00 169.0 0.00 2.00 23 183000 897000 1660000 0.47000 313924A E1/WO
7 MRW0007 Radial cylindrical roller bearing, four rows with cylindrical bore 150.0 230.0 156.0 0.0 156.0 202.00 174.0 0.00 2.00 24 183000 897000 1660000 0.45000 313891A E1/WO
8 MRW0008 Radial cylindrical roller bearing, four rows with cylindrical bore 160.0 230.0 130.0 0.0 130.0 210.00 180.0 0.00 1.50 17 143000 781000 1340000 0.34000 314190 E1/WO
9 MRW0009 Radial cylindrical roller bearing, four rows with cylindrical bore 160.0 230.0 168.0 0.0 168.0 204.00 179.0 0.00 2.00 23.5 240000 897000 2200000 0.58000 315189A E1/WO
10 MRW0010 Radial cylindrical roller bearing, four rows with cylindrical bore 160.0 233.0 180.0 8.9 180.0 206.00 178.5 6.00 2.50 26.5 315000 1140000 2800000 0.72000 BC4B457627 E8/GWI
11 MRW0011 Radial cylindrical roller bearing, four rows with cylindrical bore 165.1 225.4 168.3 0.0 168.3 205.00 181.0 0.00 1.50 20 240000 1010000 2240000 0.58000 315642/VJ2 E3
12 MRW0012 Radial cylindrical roller bearing, four rows with cylindrical bore 170.0 230.0 130.0 0.0 130.0 211.00 188.5 0.00 2.00 15 146000 671000 1400000 0.34000 313673 E2
13 MRW0013 Radial cylindrical roller bearing, four rows with cylindrical bore 170.0 230.0 160.0 0.0 160.0 212.00 185.5 3.00 2.00 19 255000 1100000 2360000 0.58000 BC2B322340 E3
14 MRW0014 Radial cylindrical roller bearing, four rows with cylindrical bore 170.0 240.0 130.0 0.0 130.0 218.00 190.0 0.00 2.00 19 196000 913000 1830000 0.43000 BC4B635122 E1/WO
15 MRW0015 Radial cylindrical roller bearing, four rows with cylindrical bore 170.0 260.0 225.0 8.3 225.0 230.00 196.0 4.50 2.10 43.5 355000 1650000 3350000 0.70000 313587B E1
16 MRW0016 Radial cylindrical roller bearing, four rows with cylindrical bore 180.0 260.0 168.0 0.0 168.0 233.00 202.0 0.00 2.10 29.5 265000 1280000 2500000 0.58000 313812 E1/WO
17 MRW0017 Radial cylindrical roller bearing, four rows with cylindrical bore 180.0 260.0 168.0 0.0 168.0 237.00 212.0 0.00 2.00 27 270000 1140000 2600000 0.50000 313651 E1/WO
18 MRW0018 Radial cylindrical roller bearing, four rows with cylindrical bore 190.0 270.0 200.0 0.0 200.0 242.00 212.0 0.00 2.10 37.5 345000 1510000 3350000 0.63000 314199B E1/WO
19 MRW0019 Radial cylindrical roller bearing, four rows with cylindrical bore 190.0 280.0 200.0 0.0 200.0 251.00 214.0 0.00 2.10 41.5 345000 1720000 3350000 0.59000 314049A E1/WO
20 MRW0020 Radial cylindrical roller bearing, four rows with cylindrical bore 190.0 270.0 170.0 0.0 170.0 349.00 222.0 0.00 2.10 28.5 275000 1170000 2700000 0.48000 314553 E1/WO
21 MRW0021 Radial cylindrical roller bearing, four rows with cylindrical bore 190.0 280.0 170.0 0.0 170.0 252.00 222.0 0.00 2.10 33.5 305000 1380000 3000000 0.52000 314385 E1/WO
22 MRW0022 Radial cylindrical roller bearing, four rows with cylindrical bore 200.0 280.0 170.0 0.0 170.0 253.00 222.0 0.00 2.10 35 325000 1450000 3200000 0.55000 BC4B319659 E7/WO
23 MRW0023 Radial cylindrical roller bearing, four rows with cylindrical bore 200.0 280.0 180.0 0.0 170.0 252.00 222.0 0.00 2.10 35 305000 1380000 3000000 0.52000 319019 E11/GW
24 MRW0024 Radial cylindrical roller bearing, four rows with cylindrical bore 200.0 280.0 200.0 0.0 200.0 252.00 222.0 0.00 0.60 39 345000 1510000 3350000 0.58000 313893 E1/WO
25 MRW0025 Radial cylindrical roller bearing, four rows with cylindrical bore 200.0 285.0 200.0 10.0 200.0 236.00 222.5 6.00 2.10 44 405000 1470000 3900000 0.66000 BC4B457628 E8/GWI
26 MRW0026 Radial cylindrical roller bearing, four rows with cylindrical bore 200.0 290.0 192.0 0.0 192.0 260.00 226.0 0.00 2.1 42.5 320000 1540000 3200000 0.52000 313811 E1/WO
27 MRW0027 Radial cylindrical roller bearing, four rows with cylindrical bore 200.0 290.0 192.0 0.0 192.0 260.00 226.0 4.50 2.1 42.5 320000 1540000 3200000 0.52000 313811A E1/WO
28 MRW0028 Radial cylindrical roller bearing, four rows with cylindrical bore 200.0 310.0 230.0 0.0 230.0 273.00 229.0 0.00 2.1 63 390000 2010000 3750000 0.57000 313639/VJ2 E3
29 MRW0029 Radial cylindrical roller bearing, four rows with cylindrical bore 210.0 290.0 192.0 0.0 192.0 264.00 236.0 0.00 2.1 41 355000 1450000 3400000 0.53000 313646 E1/WO
30 MRW0030 Radial cylindrical roller bearing, four rows with cylindrical bore 220.0 300.0 200.0 0.0 200.0 276.00 240.0 4.50 2.1 41 390000 1790000 3900000 0.57000 BC2B322341 E3/WO
31 MRW0031 Radial cylindrical roller bearing, four rows with cylindrical bore 220.0 310.0 192.0 0.0 192.0 280.00 246.0 0.00 2.1 46 360000 1680000 3650000 0.51000 313839 E1/WO
32 MRW0032 Radial cylindrical roller bearing, four rows with cylindrical bore 220.0 310.0 225.0 0.0 225.0 278.00 244.0 0.00 0.6 54.5 430000 1940000 4300000 0.61000 313894B E1/WO
33 MRW0033 Radial cylindrical roller bearing, four rows with cylindrical bore 220.0 330.0 230.0 0.0 230.0 294.00 249.0 0.00 2.1 68.5 400000 2050000 4000000 0.52000 314889/VJ2 E3/WO
34 MRW0034 Radial cylindrical roller bearing, four rows with cylindrical bore 230.0 330.0 206.0 0.0 206.0 297.00 260.0 0.00 2.1 58 390000 1870000 4000000 0.52000 313824 E1/WO
35 MRW0035 Radial cylindrical roller bearing, four rows with cylindrical bore 230.0 365.0 250.0 11.1 250.0 321.00 266.0 6.00 3 100 490000 2640000 4900000 0.54000 313581A E4
36 MRW0036 Radial cylindrical roller bearing, four rows with cylindrical bore 240.0 330.0 180.0 0.0 180.0 299.00 265.0 0.00 2.1 49.5 375000 1720000 3800000 0.46000 635194 E7/WO
37 MRW0037 Radial cylindrical roller bearing, four rows with cylindrical bore 240.0 330.0 220.0 0.0 220.0 300.00 270.0 0.00 2.1 58 415000 1720000 4300000 0.51000 313921 E1/WO
38 MRW0038 Radial cylindrical roller bearing, four rows with cylindrical bore 240.0 330.0 240.0 0.0 220.0 300.00 270.0 0.00 2.1 60 415000 1720000 4300000 0.51000 BC4B320415 E10/WI
39 MRW0039 Radial cylindrical roller bearing, four rows with cylindrical bore 240.0 360.0 290.0 8.3 290.0 327.00 270.0 4.50 8x20 130 640000 3300000 6550000 0.71000 BC4B322292 E4/WI
40 MRW0040 Radial cylindrical roller bearing, four rows with cylindrical bore 250.0 340.0 230.0 9.0 230.0 276.00 310.0 8.00 3 65 510000 1870000 5000000 0.56000 BC4B457629 E8/GWI
41 MRW0041 Radial cylindrical roller bearing, four rows with cylindrical bore 260.0 360.0 204.0 0.0 204.0 326.00 287.0 0.00 2.1 64.5 425000 1980000 4400000 0.45000 314997/VJ2 E3/WO
42 MRW0042 Radial cylindrical roller bearing, four rows with cylindrical bore 260.0 360.0 230.0 0.0 230.0 326.00 292.0 0.00 3 73.5 455000 1980000 4650000 0.47000 BC4B320956 E1/WO
43 MRW0043 Radial cylindrical roller bearing, four rows with cylindrical bore 260.0 370.0 220.0 0.0 220.0 332.00 292.0 0.00 3 77.5 465000 2160000 4650000 0.46000 313823 E1/WO
44 MRW0044 Radial cylindrical roller bearing, four rows with cylindrical bore 260.0 370.0 240.0 0.0 220.0 332.00 292.0 0.00 3 78.5 465000 2160000 4650000 0.46000 BC4B319464 E11/GW
45 MRW0045 Radial cylindrical roller bearing, four rows with cylindrical bore 260.0 400.0 290.0 7.0 290.0 352.00 296.0 5.00 4 135 680000 3520000 7100000 0.64000 313427B E4/WI
46 MRW0046 Radial cylindrical roller bearing, four rows with cylindrical bore 265.0 370.0 234.0 0.0 234.0 336.00 300.0 0.00 3 80.5 520000 2240000 5400000 0.52000 313922 E1/WO
47 MRW0047 Radial cylindrical roller bearing, four rows with cylindrical bore 270.0 380.0 295.0 8.3 275.0 345.00 300.0 4.50 2 100 695000 3080000 7200000 0.67000 315605 E12/GWI
48 MRW0048 Radial cylindrical roller bearing, four rows with cylindrical bore 280.0 380.0 290.0 0.0 290.0 352.00 308.5 6.00 7x20 75 655000 2750000 6950000 0.63000 BC4-0001 E4/WI
49 MRW0049 Radial cylindrical roller bearing, four rows with cylindrical bore 280.0 390.0 220.0 0.0 220.0 352.00 312.0 0.00 3 82.5 490000 2240000 5000000 0.44000 313822 E1/WO
50 MRW0050 Radial cylindrical roller bearing, four rows with cylindrical bore 280.0 390.0 250.0 0.0 220.0 352.00 312.0 0.00 3 84.5 490000 2240000 5000000 0.44000 319259 E11/GW
51 MRW0051 Radial cylindrical roller bearing, four rows with cylindrical bore 280.0 390.0 275.0 11.1 275.0 353.00 308.0 6.00 7x20 100 695000 3080000 7200000 0.64000 314719C E4/WI
52 MRW0052 Radial cylindrical roller bearing, four rows with cylindrical bore 280.0 400.0 285.0 0.0 285.0 360.00 316.0 0.00 3 120 710000 3140000 7350000 0.62000 314070/VJ2 E3/WO
53 MRW0053 Radial cylindrical roller bearing, four rows with cylindrical bore 280.0 410.0 300.0 0.0 300.0 368.00 313.0 0.00 4 130 735000 3520000 7500000 0.62000 314897/VJ2 E3/WO
54 MRW0054 Radial cylindrical roller bearing, four rows with cylindrical bore 280.0 420.0 300.0 8.3 300.0 372.00 319.0 4.50 4 150 695000 3470000 7350000 0.59000 313487 E4
55 MRW0055 Radial cylindrical roller bearing, four rows with cylindrical bore 290.0 390.0 190.0 0.0 190.0 356.00 316.0 0.00 2.1 67 440000 2050000 4550000 0.39000 635195 E7/WO
56 MRW0056 Radial cylindrical roller bearing, four rows with cylindrical bore 300.0 420.0 300.0 11.1 300.0 379.00 332.0 6.00 7x20 130 850000 3740000 8800000 0.67000 314484D E4/W
57 MRW0057 Radial cylindrical roller bearing, four rows with cylindrical bore 300.0 420.0 320.0 11.1 300.0 379.00 332.0 6.00 4 135 850000 3740000 8800000 0.67000 319129 E12/WI
58 MRW0058 Radial cylindrical roller bearing, four rows with cylindrical bore 300.0 420.0 330.0 11.1 300.0 379.00 332.0 6.00 6.4x20 140 850000 3740000 8800000 0.67000 BC4-0003 E12/GW
59 MRW0059 Radial cylindrical roller bearing, four rows with cylindrical bore 320.0 460.0 240.0 0.0 240.0 425.00 364.0 0.00 3 140 670000 2920000 7200000 0.45000 BC4B322216 E7/WO
60 MRW0060 Radial cylindrical roller bearing, four rows with cylindrical bore 320.0 480.0 350.0 13.9 350.0 426.00 364.0 7.50 10x20 220 965000 4950000 10800000 0.66000 314274B E6/WI
61 MRW0061 Radial cylindrical roller bearing, four rows with cylindrical bore 330.0 460.0 340.0 11.1 340.0 415.00 365.0 6.00 10.5x20 175 950000 4180000 10200000 0.65000 313445C E4/WI
62 MRW0062 Radial cylindrical roller bearing, four rows with cylindrical bore 340.0 480.0 350.0 11.1 350.0 431.00 378.0 6.00 8x20 205 1020000 4570000 11000000 0.65000 314485A E4/WI
63 MRW0063 Radial cylindrical roller bearing, four rows with cylindrical bore 340.0 480.0 350.0 11.1 350.0 431.00 378.0 6.00 8x20 205 1020000 4570000 11000000 0.65000 314485C E4/GWI
64 MRW0064 Radial cylindrical roller bearing, four rows with cylindrical bore 340.0 480.0 370.0 11.1 350.0 431.00 378.0 6.00 4 200 1020000 4570000 11000000 0.65000 319040A E12/WI
65 MRW0065 Radial cylindrical roller bearing, four rows with cylindrical bore 340.0 500.0 370.0 0.0 370.0 452.00 385.0 9.00 13x20 260 1080000 5230000 11800000 0.65000 BC4B322261 E6/WI
66 MRW0066 Radial cylindrical roller bearing, four rows with cylindrical bore 340.0 560.0 380.0 0.0 380.0 486.00 396.0 7.50 5 350 1080000 6820000 12900000 0.63000 313404A E6/WI
67 MRW0067 Radial cylindrical roller bearing, four rows with cylindrical bore 350.0 500.0 380.0 0.0 380.0 450.00 389.0 7.50 5 240 1040000 4950000 11400000 0.63000 314563/VJ2 E3
68 MRW0068 Radial cylindrical roller bearing, four rows with cylindrical bore 350.0 500.0 410.0 16.7 410.0 455.00 388.0 9.00 11.5x20 285 1200000 5830000 13700000 0.75000 BC4B322777 E6/WI
69 MRW0069 Radial cylindrical roller bearing, four rows with cylindrical bore 350.0 520.0 300.0 0.0 300.0 468.00 401.0 6.00 5 220 800000 4290000 9000000 0.46000 BC2B319878 E3
70 MRW0070 Radial cylindrical roller bearing, four rows with cylindrical bore 350.0 520.0 300.0 0.0 300.0 468.00 401.0 6.00 8x20 220 800000 4290000 9000000 0.46000 BC4B326909 E1/GWI
71 MRW0071 Radial cylindrical roller bearing, four rows with cylindrical bore 350.0 520.0 320.0 0.0 300.0 468.00 401.0 6.00 8x20.5 240 800000 4290000 9000000 0.46000 BC4B326858 E11/GW
72 MRW0072 Radial cylindrical roller bearing, four rows with cylindrical bore 360.0 500.0 250.0 0.0 250.0 462.00 394.0 0.00 3 145 670000 3580000 7350000 0.39000 BC2B320075 E3
73 MRW0073 Radial cylindrical roller bearing, four rows with cylindrical bore 360.0 500.0 250.0 0.0 250.0 463.00 394.0 0.00 3 140 780000 3470000 8500000 0.45000 BC2B322217 E7/WO
74 MRW0074 Radial cylindrical roller bearing, four rows with cylindrical bore 360.0 510.0 400.0 11.1 380.0 460.00 399.0 6.00 4 260 1100000 5230000 12200000 0.64000 316890B E13/GWI
75 MRW0075 Radial cylindrical roller bearing, four rows with cylindrical bore 370.0 520.0 380.0 11.1 380.0 468.00 409.0 6.00 10x20 255 1160000 5500000 13200000 0.66000 314486A E4
76 MRW0076 Radial cylindrical roller bearing, four rows with cylindrical bore 380.0 520.0 280.0 16.7 280.0 471.00 426.0 9.00 4 185 610000 2860000 7200000 0.35000 NNU4976B/D E3
77 MRW0077 Radial cylindrical roller bearing, four rows with cylindrical bore 380.0 540.0 260.0 0.0 260.0 495.00 428.0 0.00 4 205 765000 3410000 8650000 0.39000 BC2B326131 E7/WO
78 MRW0078 Radial cylindrical roller bearing, four rows with cylindrical bore 380.0 540.0 300.0 11.1 300.0 490.00 421.0 6.00 8.5x20 220 965000 5010000 11000000 0.51000 313030A E6/WI
79 MRW0079 Radial cylindrical roller bearing, four rows with cylindrical bore 380.0 540.0 400.0 13.9 380.0 493.00 422.0 7.50 4 300 1200000 6050000 14000000 0.65000 BC4B320989 E12/GWI
80 MRW0080 Radial cylindrical roller bearing, four rows with cylindrical bore 380.0 540.0 400.0 16.7 380.0 488.00 424.0 9.00 4 295 1160000 5720000 13700000 0.64000 315606 E13/GWI
81 MRW0081 Radial cylindrical roller bearing, four rows with cylindrical bore 380.0 540.0 400.0 11.1 400.0 489.00 422.0 6.00 10x20 295 1220000 5830000 14000000 0.66000 BC4B313511 E4/WI
82 MRW0082 Radial cylindrical roller bearing, four rows with cylindrical bore 380.0 540.0 400.0 11.1 400.0 489.00 422.0 6.00 10x20 305 1290000 6160000 15000000 0.70000 BC4B326366 E6/WI
83 MRW0083 Radial cylindrical roller bearing, four rows with cylindrical bore 380.0 560.0 300.0 0.0 300.0 488.00 424.0 7.50 13.5x20 260 850000 4950000 9650000 0.43000 BC4B322189 E6/WI
84 MRW0084 Radial cylindrical roller bearing, four rows with cylindrical bore 380.0 560.0 325.0 0.0 325.0 508.00 428.0 0.00 13.5x20 265 930000 5230000 10600000 0.47000 BC4B322264 E1/W
85 MRW0085 Radial cylindrical roller bearing, four rows with cylindrical bore 390.0 540.0 320.0 13.9 320.0 500.00 431.0 7.50 10x20 230 1040000 5280000 12200000 0.55000 BC4B322498 E6/WI
86 MRW0086 Radial cylindrical roller bearing, four rows with cylindrical bore 390.0 550.0 310.0 16.7 310.0 499.00 430.0 9.00 11x20 240 1000000 5120000 11200000 0.50000 313190A E6/WI
87 MRW0087 Radial cylindrical roller bearing, four rows with cylindrical bore 399.9 590.0 440.0 13.9 440.0 534.00 450.0 7.50 10x20 420 1730000 8580000 20400000 0.82000 313038A E6/WI
88 MRW0088 Radial cylindrical roller bearing, four rows with cylindrical bore 400.0 560.0 410.0 13.9 410.0 509.00 445.0 7.50 13.5x20 315 1320000 6270000 15600000 0.66000 313015DC E6/WI
89 MRW0089 Radial cylindrical roller bearing, four rows with cylindrical bore 400.0 590.0 440.0 16.7 440.0 530.00 450.0 9.00 5 415 1400000 7370000 16600000 0.66000 315802/VJ2 E3/WI
90 MRW0090 Radial cylindrical roller bearing, four rows with cylindrical bore 410.0 560.0 400.0 16.7 400.0 515.00 450.0 9.00 11x20 290 1370000 6440000 16000000 0.67000 316689 E6/WI
91 MRW0091 Radial cylindrical roller bearing, four rows with cylindrical bore 410.0 560.0 400.0 16.7 400.0 515.00 450.0 9.00 14x20 295 1370000 5500000 16000000 0.67000 BC4B322038 E6/WI
92 MRW0092 Radial cylindrical roller bearing, four rows with cylindrical bore 410.0 560.0 420.0 0.0 400.0 515.00 450.0 0.00 13x20 275 1250000 5940000 14600000 0.61000 BC4B320612 E12/GWI
93 MRW0093 Radial cylindrical roller bearing, four rows with cylindrical bore 410.0 600.0 440.0 16.7 440.0 540.00 460.0 9.00 5 425 1530000 7650000 17300000 0.67000 313877B E6/WI
94 MRW0094 Radial cylindrical roller bearing, four rows with cylindrical bore 420.0 580.0 260.0 0.0 260.0 536.00 468.0 0.00 4 210 830000 3740000 9650000 0.37000 BC2B320074 E3/WO
95 MRW0095 Radial cylindrical roller bearing, four rows with cylindrical bore 420.0 580.0 260.0 0.0 260.0 531.00 460.0 0.00 4 215 915000 4020000 10600000 0.42000 BC2B326137 E7/WO
96 MRW0096 Radial cylindrical roller bearing, four rows with cylindrical bore 420.0 580.0 320.0 11.1 320.0 525.00 463.0 6.00 4 250 950000 4680000 10800000 0.43000 313555B/VJ E3/W
97 MRW0097 Radial cylindrical roller bearing, four rows with cylindrical bore 420.0 580.0 320.0 11.1 320.0 525.00 463.0 6.00 4 250 950000 4680000 10800000 0.43000 313555C/VJ E3
98 MRW0098 Radial cylindrical roller bearing, four rows with cylindrical bore 420.0 600.0 440.0 11.1 440.0 540.00 470.0 6.00 8x20 400 1460000 7210000 17600000 0.66000 313513 E4/WI
99 MRW0099 Radial cylindrical roller bearing, four rows with cylindrical bore 420.0 620.0 400.0 11.1 400.0 550.00 473.0 6.00 4 430 1290000 6930000 15600000 0.57000 314391/VJ2 E5/WI
100 MRW0100 Radial cylindrical roller bearing, four rows with cylindrical bore 431.5 571.5 300.0 16.7 300.0 533.00 465.0 9.00 10.5x20 210 880000 4460000 10200000 0.40000 BC4B326361 E9/WI
101 MRW0126 Radial cylindrical roller bearing, four rows with cylindrical bore 500.0 680.0 450.0 13.9 450.0 622.00 550.0 7.50 5 500 1760000 8250000 22000000 0.62000 BC4B316515 E6/WI
102 MRW0127 Radial cylindrical roller bearing, four rows with cylindrical bore 500.0 710.0 480.0 13.9 480.0 642.00 558.0 7.50 18x20 610 1630000 8800000 21600000 0.58000 316968A E4/WI
103 MRW0128 Radial cylindrical roller bearing, four rows with cylindrical bore 500.0 720.0 400.0 22.3 400.0 656.00 558.0 22.30 6 530 1320000 7920000 17600000 0.46000 BC4B322066 E4
104 MRW0129 Radial cylindrical roller bearing, four rows with cylindrical bore 500.0 720.0 530.0 0.0 530.0 651.00 568.0 0.00 13x20 730 2120000 10800000 28500000 0.74000 314441B E6/WI
105 MRW0130 Radial cylindrical roller bearing, four rows with cylindrical bore 500.0 738.0 500.0 0.0 500.0 671.00 556.0 0.00 18x20 735 1760000 10800000 23200000 0.60000 BC4B326853 E6/WI
106 MRW0131 Radial cylindrical roller bearing, four rows with cylindrical bore 510.0 680.0 500.0 22.3 500.0 627.00 560.0 12.00 7.5x20 522 2000000 8970000 26000000 0.72000 BC4B319411 E6/WI
107 MRW0132 Radial cylindrical roller bearing, four rows with cylindrical bore 510.0 730.0 520.0 0.0 520.0 665.00 569.0 9.00 17.5x20 750 1660000 9520000 22000000 0.56000 BC4-8009/H E3/WI
108 MRW0133 Radial cylindrical roller bearing, four rows with cylindrical bore 510.0 760.0 550.0 0.0 550.0 688.00 570.0 9.00 16x20 950 2000000 12100000 26500000 0.64000 BC4-8007/H E6/WI
109 MRW0134 Radial cylindrical roller bearing, four rows with cylindrical bore 529.9 870.0 670.0 0.0 670.0 751.00 615.0 12.00 7.5 1660 2450000 15700000 33500000 0.68000 312844/VJ2 E5/WI
110 MRW0135 Radial cylindrical roller bearing, four rows with cylindrical bore 530.0 760.0 520.0 16.7 520.0 683.00 587.0 9.00 12x20 775 2120000 11700000 28500000 0.68000 314886A E6/WI
111 MRW0136 Radial cylindrical roller bearing, four rows with cylindrical bore 530.0 780.0 500.0 0.0 500.0 690.00 591.0 0.00 6 805 1530000 9350000 20400000 0.48000 315040/VJ2 E3/WI
112 MRW0137 Radial cylindrical roller bearing, four rows with cylindrical bore 530.0 780.0 570.0 22.3 570.0 697.00 601.0 12.00 14x20 960 2400000 12800000 32500000 0.74000 314517A E6/WI
113 MRW0138 Radial cylindrical roller bearing, four rows with cylindrical bore 536.2 762.0 558.8 16.7 558.8 686.00 598.0 9.00 16x20 830 2160000 11400000 29000000 0.68000 313535B E6/WI
114 MRW0139 Radial cylindrical roller bearing, four rows with cylindrical bore 536.2 762.0 558.8 16.7 558.8 691.00 598.0 9.00 16x20 840 2160000 11400000 29000000 0.68000 313535D E6/GWI
115 MRW0140 Radial cylindrical roller bearing, four rows with cylindrical bore 536.2 762.0 558.8 16.7 558.8 686.00 600.0 9.00 16x20 820 2200000 11200000 30000000 0.70000 BC4B322142 E6/WI
116 MRW0141 Radial cylindrical roller bearing, four rows with cylindrical bore 549.9 740.0 510.0 0.0 510.0 680.00 600.0 12.00 15x20 615 2240000 10100000 27000000 0.64000 BC4B326897 E6/WI
117 MRW0142 Radial cylindrical roller bearing, four rows with cylindrical bore 550.0 740.0 510.0 0.0 510.0 680.00 600.0 12.00 15x20 615 2240000 10100000 27000000 0.64000 316691B E6/WI
118 MRW0143 Radial cylindrical roller bearing, four rows with cylindrical bore 550.0 800.0 520.0 0.0 520.0 721.00 612.0 12.00 10x20 895 1960000 11700000 26500000 0.57000 316115/VJ2 E6/WI
119 MRW0144 Radial cylindrical roller bearing, four rows with cylindrical bore 550.0 800.0 560.0 22.3 560.0 725.00 610.0 12.00 18.5x20 930 2040000 12100000 28000000 0.61000 BC4B322719 E1/WI
120 MRW0145 Radial cylindrical roller bearing, four rows with cylindrical bore 559.8 920.0 710.0 22.3 710.0 796.00 652.5 12.00 20x20 2000 3250000 20100000 45500000 0.83000 313189A E6/WI
121 MRW0146 Radial cylindrical roller bearing, four rows with cylindrical bore 560.0 820.0 600.0 16.7 600.0 743.00 625.0 9.00 20x20 1080 2450000 14200000 34000000 0.70000 BC4B322930 E6/WI
122 MRW0147 Radial cylindrical roller bearing, four rows with cylindrical bore 571.1 813.0 594.0 22.3 594.0 729.00 636.0 12.00 14x20 1000 2550000 13400000 33500000 0.73000 313499B E6/WI
123 MRW0148 Radial cylindrical roller bearing, four rows with cylindrical bore 571.1 813.0 594.0 22.3 594.0 729.00 636.0 12.00 14x20 1000 2550000 13400000 33500000 0.73000 313499DA E6/GWI
124 MRW0149 Radial cylindrical roller bearing, four rows with cylindrical bore 580.0 780.0 520.0 16.7 486.0 717.00 634.0 9.00 12x20 700 2040000 9900000 27000000 0.58000 BC4-8012/H E15/GWI
125 MRW0150 Radial cylindrical roller bearing, four rows with cylindrical bore 580.0 780.0 521.0 16.7 486.0 717.00 634.0 9.00 12x20 700 2040000 9900000 27000000 0.58000 BC4B326140 E15/GWI
126 MRW0151 Radial cylindrical roller bearing, four rows with cylindrical bore 580.0 780.0 558.0 16.7 486.0 717.00 634.0 9.00 0 715 2040000 9900000 27000000 0.58000 BC4-8013/H E16/GWI
127 MRW0152 Radial cylindrical roller bearing, four rows with cylindrical bore 600.0 820.0 575.0 16.7 575.0 745.00 660.0 9.00 15x20 910 2550000 13000000 36000000 0.70000 315175A E6/WI
128 MRW0153 Radial cylindrical roller bearing, four rows with cylindrical bore 600.0 820.0 575.0 16.7 575.0 745.00 660.0 9.00 15x20 935 2550000 13000000 36000000 0.70000 315175C E6/GWI
129 MRW0154 Radial cylindrical roller bearing, four rows with cylindrical bore 600.0 870.0 540.0 0.0 540.0 780.00 672.0 9.00 22x20 1100 2240000 13200000 31500000 0.57000 315068A E6/WI
130 MRW0155 Radial cylindrical roller bearing, four rows with cylindrical bore 600.0 870.0 578.0 22.3 540.0 790.00 672.0 12.00 19.5x20 1150 2240000 13200000 31500000 0.57000 BC4B322497 E16/GWI
131 MRW0156 Radial cylindrical roller bearing, four rows with cylindrical bore 600.0 870.0 640.0 0.0 640.0 781.00 682.0 9.00 17x20 1130 2850000 15100000 40000000 0.72000 314317A E6/WI
132 MRW0157 Radial cylindrical roller bearing, four rows with cylindrical bore 600.0 870.0 640.0 16.7 640.0 781.00 682.0 9.00 20x20 1340 2850000 15700000 40000000 0.72000 315513 E6/WI
133 MRW0158 Radial cylindrical roller bearing, four rows with cylindrical bore 610.0 820.0 430.0 16.7 430.0 758.00 665.0 9.00 19x20 650 1700000 9350000 23600000 0.46000 315257A E6/WI
134 MRW0159 Radial cylindrical roller bearing, four rows with cylindrical bore 628.0 922.0 600.0 22.3 600.0 830.00 702.0 12.00 17.5x20 1420 2700000 16500000 39000000 0.64000 315071A E6/WI
135 MRW0160 Radial cylindrical roller bearing, four rows with cylindrical bore 630.0 850.0 436.0 0.0 436.0 770.00 690.0 0.00 6 720 1730000 7480000 23600000 0.43000 BC2-8012/H E7/WO
136 MRW0161 Radial cylindrical roller bearing, four rows with cylindrical bore 634.5 901.9 674.0 16.7 674.0 809.00 705.0 9.00 18x20 1400 3150000 16800000 45000000 0.76000 313705B E6/WI
137 MRW0162 Radial cylindrical roller bearing, four rows with cylindrical bore 650.0 900.0 650.0 16.7 650.0 833.00 704.0 9.00 20x20 1260 2900000 17200000 41500000 0.68000 BC4-8002/H E6/WI
138 MRW0163 Radial cylindrical roller bearing, four rows with cylindrical bore 650.0 920.0 670.0 16.7 670.0 827.00 723.0 9.00 17x20 1450 3200000 17200000 46500000 0.67000 313007C E6/WI
139 MRW0164 Radial cylindrical roller bearing, four rows with cylindrical bore 658.0 1.1 650.0 22.3 650.0 942.00 766.0 12.00 22x20 2490 2900000 20500000 43000000 0.56000 BC4B320525 E6/WI
140 MRW0165 Radial cylindrical roller bearing, four rows with cylindrical bore 660.0 820.0 440.0 22.3 440.0 766.00 702.0 12.00 7.5 530 1630000 7480000 22800000 0.41000 239509FA E3/W
141 MRW0166 Radial cylindrical roller bearing, four rows with cylindrical bore 660.0 880.0 450.0 0.0 450.0 806.00 727.0 0.00 6 785 1760000 7210000 23600000 0.39000 313477/VJ2 E3
142 MRW0167 Radial cylindrical roller bearing, four rows with cylindrical bore 680.0 980.0 640.0 22.3 640.0 880.00 760.0 12.00 20x20 1590 3000000 17200000 44000000 0.63000 313154C E6/WI
143 MRW0168 Radial cylindrical roller bearing, four rows with cylindrical bore 690.0 980.0 715.0 22.3 715.0 884.00 767.5 12.00 20x20 1780 3650000 19800000 54000000 0.77000 313008A E6/WI
144 MRW0169 Radial cylindrical roller bearing, four rows with cylindrical bore 700.0 930.0 620.0 22.3 620.0 859.00 763.0 12.00 18x20 1180 3000000 15100000 43000000 0.63000 316967 E6/WI
145 MRW0170 Radial cylindrical roller bearing, four rows with cylindrical bore 710.0 1.0 715.0 22.3 715.0 904.00 787.5 12.00 17x20 1860 3750000 20100000 56000000 0.76000 313403C E6/WI
146 MRW0171 Radial cylindrical roller bearing, four rows with cylindrical bore 730.0 960.0 620.0 22.3 620.0 886.00 790.0 12.00 20x20 1220 3000000 15400000 45000000 0.62000 315982 E6/WI
147 MRW0172 Radial cylindrical roller bearing, four rows with cylindrical bore 730.0 1.0 750.0 22.3 750.0 929.00 809.0 12.00 21x20 2040 3900000 20900000 58500000 0.75000 314518B E6/WI
148 MRW0173 Radial cylindrical roller bearing, four rows with cylindrical bore 748.0 1.1 690.0 22.3 690.0 1.01 851.0 12.00 21x20 2635 3350000 22000000 51000000 0.56000 BC4B420625 E6/WI
149 MRW0174 Radial cylindrical roller bearing, four rows with cylindrical bore 750.0 1.0 500.0 22.3 500.0 916.00 816.0 12.00 6 1150 2240000 12300000 33500000 0.43000 314420/VJ2 E5/WI
150 MRW0175 Radial cylindrical roller bearing, four rows with cylindrical bore 750.0 1.0 670.0 22.3 670.0 921.00 813.0 12.00 20x20 1480 3350000 17600000 50000000 0.65000 315973 E6/WI
151 MRW0176 Radial cylindrical roller bearing, four rows with cylindrical bore 759.0 1.2 740.0 0.0 740.0 1.05 885.0 0.00 7.5 3480 4150000 27000000 63000000 0.59000 313685A E6/WI
152 MRW0177 Radial cylindrical roller bearing, four rows with cylindrical bore 759.0 1.2 740.0 22.3 740.0 1.05 885.0 12.00 4 3480 3800000 25500000 85000000 0.64000 313685B E6/WI
153 MRW0178 Radial cylindrical roller bearing, four rows with cylindrical bore 760.0 1.1 790.0 22.3 790.0 974.00 846.0 12.00 7.5 2440 4400000 23800000 65500000 0.76000 312979D E6/WI
154 MRW0179 Radial cylindrical roller bearing, four rows with cylindrical bore 761.4 1.1 787.4 22.3 787.4 974.00 846.0 12.00 19x20 2400 4400000 23800000 65500000 0.76000 312967E E6/WI
155 MRW0180 Radial cylindrical roller bearing, four rows with cylindrical bore 761.4 1.1 787.4 22.3 787.4 974.00 849.0 12.00 19x20 2410 4400000 23300000 65500000 0.76000 BC4B322143 E6/WI
156 MRW0181 Radial cylindrical roller bearing, four rows with cylindrical bore 780.0 1.1 780.0 0.0 780.0 988.00 853.0 12.00 25x20 2300 4050000 22400000 61000000 0.70000 BC4-8015/H E6/WI
157 MRW0182 Radial cylindrical roller bearing, four rows with cylindrical bore 799.0 1.1 700.0 0.0 700.0 985.00 878.0 15.00 20x20 1955 3800000 19800000 58500000 0.66000 BC4B326892 E6/WI
158 MRW0183 Radial cylindrical roller bearing, four rows with cylindrical bore 800.0 1.1 700.0 0.0 700.0 985.00 878.0 15.00 20x20 1950 3800000 19800000 58500000 0.66000 315599A E6/WI
159 MRW0184 Radial cylindrical roller bearing, four rows with cylindrical bore 820.0 1.1 745.0 0.0 720.0 1.01 892.0 20.00 22x20 2000 3750000 19800000 57000000 0.62000 BC4B316341 E13/WI
160 MRW0185 Radial cylindrical roller bearing, four rows with cylindrical bore 820.0 1.1 800.0 0.0 800.0 1.03 903.0 16.00 23x20 2540 4400000 24200000 68000000 0.70000 BC4B320455 E6/WI
161 MRW0186 Radial cylindrical roller bearing, four rows with cylindrical bore 820.0 1.1 825.0 0.0 800.0 1.03 903.0 16.00 23x20 2570 4400000 24200000 68000000 0.70000 319313 E6/WI
162 MRW0187 Radial cylindrical roller bearing, four rows with cylindrical bore 850.0 1.2 840.0 22.3 840.0 1.06 928.0 12.00 23x20 2570 4800000 25500000 75000000 0.74000 315826A E6/WI
163 MRW0188 Radial cylindrical roller bearing, four rows with cylindrical bore 850.0 1.2 840.0 22.3 840.0 1.06 928.0 12.00 23x20 2660 4800000 25500000 75000000 0.74000 315826B E6/WI
164 MRW0189 Radial cylindrical roller bearing, four rows with cylindrical bore 863.0 1.2 876.3 22.3 889.0 1.10 956.0 12.00 7.5 3470 5500000 30300000 86500000 0.79000 312966D E6/WI
165 MRW0190 Radial cylindrical roller bearing, four rows with cylindrical bore 863.0 1.2 876.3 22.3 889.0 1.10 956.0 12.00 7.5 3470 5500000 30300000 86500000 0.79000 312966E E6/WI
166 MRW0191 Radial cylindrical roller bearing, four rows with cylindrical bore 865.0 1.2 750.0 0.0 750.0 1.07 945.3 19.00 20x20 2520 4300000 23300000 67000000 0.64000 BC4B319668 E6/WI
167 MRW0192 Radial cylindrical roller bearing, four rows with cylindrical bore 865.0 1.2 840.0 22.3 840.0 1.12 989.0 12.00 24x24 3060 5000000 26400000 80000000 0.70000 316043 E6/WI
168 MRW0193 Radial cylindrical roller bearing, four rows with cylindrical bore 865.0 1.3 930.0 22.3 930.0 1.15 1.0 12.00 25x20 4080 6000000 33000000 93000000 0.78000 313528C E6/WI
169 MRW0194 Radial cylindrical roller bearing, four rows with cylindrical bore 937.5 1.3 825.5 22.3 825.5 1.16 1.0 12.00 27x20 3160 5300000 28100000 83000000 0.67000 315265 E6/WI
170 MRW0195 Radial cylindrical roller bearing, four rows with cylindrical bore 937.5 1.4 975.0 22.3 975.0 1.23 1.1 12.00 26x20 4900 6200000 34100000 100000000 0.73000 BC4B319862 E6/WI
171 MRW0196 Radial cylindrical roller bearing, four rows with cylindrical bore 937.5 1.4 1.0 22.3 1.0 1.23 1.1 12.00 22x20 5020 6800000 38000000 110000000 0.80000 314520C E6/WI
172 MRW0197 Radial cylindrical roller bearing, four rows with cylindrical bore 980.0 1.3 880.0 0.0 880.0 1.20 1.1 16.00 20x20 3310 5400000 28600000 86500000 0.66000 319303 E6/WI
173 MRW0198 Radial cylindrical roller bearing, four rows with cylindrical bore 1000.0 1360.0 800.0 0.0 800.0 1237.00 1101.0 19.00 23x20 3560 5100000 27500000 83000000 0.59000 316234A E6/WI
174 MRW0199 Radial cylindrical roller bearing, four rows with cylindrical bore 1200.0 1590.0 1050.0 0.0 1050.0 1465.00 1305.0 15.00 30x20 5970 8000000 41800000 134000000 0.68000 315494B E6/WI
175 MRW0200 Radial cylindrical roller bearing, four rows with cylindrical bore 1400.0 1900.0 1360.0 0.0 1360.0 1670.00 1521.0 12.00 40x20 11300 10400000 61600000 183000000 0.66000 BC4-8005/H E6/WI
176 MRW0101 Radial cylindrical roller bearing, four rows with cylindrical bore 440.0 620.0 450.0 13.9 450.0 557.00 487.0 7.50 12x20 440 1600000 7810000 19600000 0.69000 314554B E6/WI
177 MRW0102 Radial cylindrical roller bearing, four rows with cylindrical bore 440.0 620.0 450.0 13.9 450.0 557.00 487.0 7.50 14x20 420 1460000 7210000 17600000 0.62000 BC4B320608 E12/WI
178 MRW0103 Radial cylindrical roller bearing, four rows with cylindrical bore 440.0 650.0 355.0 11.1 355.0 584.00 494.0 6.00 12.5x20 420 1080000 6710000 14000000 0.46000 316899A E6/WI
179 MRW0104 Radial cylindrical roller bearing, four rows with cylindrical bore 440.0 660.0 340.0 0.0 340.0 580.00 492.0 0.00 6 430 1080000 6710000 13700000 0.45000 635043 E7/WO
180 MRW0105 Radial cylindrical roller bearing, four rows with cylindrical bore 447.3 635.2 463.5 22.3 463.5 575.00 495.0 12.00 13.5x20 460 1630000 8250000 20000000 0.67000 314792A E6/WI
181 MRW0106 Radial cylindrical roller bearing, four rows with cylindrical bore 450.0 590.0 300.0 0.0 300.0 528.00 490.0 6.00 12x45 245 1020000 3910000 12000000 0.44000 315811E E8
182 MRW0107 Radial cylindrical roller bearing, four rows with cylindrical bore 460.0 760.0 600.0 600.0 600.0 655.00 535.0 12.00 15x20 1160 2320000 14000000 30500000 0.82000 312980D E6/WI
183 MRW0108 Radial cylindrical roller bearing, four rows with cylindrical bore 460.0 650.0 355.0 355.0 355.0 584.00 509.5 6.00 12x20 380 1220000 6270000 14600000 0.47000 313031A E6/WI
184 MRW0109 Radial cylindrical roller bearing, four rows with cylindrical bore 460.0 650.0 424.0 16.7 424.0 594.00 510.0 9.00 12x20 450 1530000 7810000 18300000 0.53000 315196A E6/WI
185 MRW0110 Radial cylindrical roller bearing, four rows with cylindrical bore 460.0 650.0 460.0 16.7 424.0 594.00 510.0 9.00 12x20 490 1530000 7810000 18300000 0.53000 BC4B322993 E6/GWI
186 MRW0111 Radial cylindrical roller bearing, four rows with cylindrical bore 460.0 650.0 470.0 11.1 470.0 584.00 509.0 6.00 12x20 510 1900000 8800000 22400000 0.72000 314560 E6/WI
187 MRW0112 Radial cylindrical roller bearing, four rows with cylindrical bore 460.0 650.0 470.0 11.1 470.0 584.00 509.0 6.00 3 510 1900000 8800000 22400000 0.72000 319155 E6/GWI
188 MRW0113 Radial cylindrical roller bearing, four rows with cylindrical bore 460.0 680.0 400.0 0.0 400.0 618.00 518.0 8.00 6 640 1340000 8090000 17300000 0.52000 BC4B322374 E10
189 MRW0114 Radial cylindrical roller bearing, four rows with cylindrical bore 474.7 600.0 368.0 0.0 368.0 563.00 504.0 9.00 3 235 1250000 5500000 14600000 0.50000 BC48000HA1 E9/WI
190 MRW0115 Radial cylindrical roller bearing, four rows with cylindrical bore 475.0 600.0 368.0 0.0 368.0 563.00 504.0 9.00 3 235 1250000 5500000 14600000 0.50000 BC4B326261 E9/G
191 MRW0116 Radial cylindrical roller bearing, four rows with cylindrical bore 480.0 650.0 450.0 16.7 450.0 597.00 525.0 9.00 12.5x20 440 1700000 8250000 21200000 0.65000 316690B E6/GWI
192 MRW0117 Radial cylindrical roller bearing, four rows with cylindrical bore 480.0 680.0 420.0 420.0 420.0 616.00 528.0 9.00 12x20 515 1500000 8420000 19300000 0.57000 319320 E6/WI
193 MRW0118 Radial cylindrical roller bearing, four rows with cylindrical bore 480.0 680.0 500.0 500.0 500.0 612.00 528.0 9.00 13x20 605 1700000 9130000 22000000 0.65000 316624 E6/WI
194 MRW0119 Radial cylindrical roller bearing, four rows with cylindrical bore 480.0 680.0 500.0 16.7 500.0 612.00 532.0 9.00 13x20 585 1930000 9520000 224000000 0.71000 313516D E6/WI
195 MRW0120 Radial cylindrical roller bearing, four rows with cylindrical bore 488.0 637.0 350.0 0.0 350.0 541.00 605.7 9.50 10.5x20 300 1220000 5120000 15300000 0.48000 BC2B326196 E5/WI
196 MRW0121 Radial cylindrical roller bearing, four rows with cylindrical bore 500.0 650.0 260.0 0.0 260.0 600.00 542.0 0.00 5 225 815000 4020000 10200000 0.31000 319254VJ20 E3/WO
197 MRW0122 Radial cylindrical roller bearing, four rows with cylindrical bore 500.0 670.0 450.0 16.7 450.0 612.00 540.0 9.00 12.5x20° 460 1800000 8250000 22000000 0.64000 316083A E6/GWI
198 MRW0123 Radial cylindrical roller bearing, four rows with cylindrical bore 500.0 670.0 479.0 16.7 450.0 612.00 540.0 9.00 12.5x20 485 1800000 8250000 22000000 0.64000 BC48010HA4 E15/GWI
199 MRW0124 Radial cylindrical roller bearing, four rows with cylindrical bore 500.0 670.0 480.0 16.7 450.0 612.00 540.0 9.00 12.5x20 485 1800000 8250000 22000000 0.64000 BC4B322039 E15/GWI
200 MRW0125 Radial cylindrical roller bearing, four rows with cylindrical bore 500.0 670.0 517.0 16.7 450.0 612.00 540.0 9.00 12.5x20 475 1800000 8250000 22000000 0.64000 BC48011HA4 E14/GWI
Item Number
Description
d mm
D mm
B mm
b mm
C mm
D1 mm
F mm
K mm
r12
Weight Kg
Fatigue load N
Radial load rating (C) N
Static radial load rating (C0) N
Min load Factor [Kr]
International name
Execution
Contact the supplier
LI-BE LI-BE Gruppi Volventi has been designing, manufacturing and selling cylindrical rollers and ball bearings of special design and execution since 1984.
LI-BE
LI-BE