1

Hot rolled steel section with double T shape

Manufacturer LI-BE
Description Hot rolled steel section with double T shape
Item Number ET070
Product selection
Selector Item Number Description B mm b mm C mm H mm K mm S mm Weight per unit length Kg/m Mom of inertia Jx Mom of inertia Jy Res Module Wx Res Module Wy
1 ET070 Hot rolled steel section with double T shape 65.0 3.0 70.0 98.0 15 9.00 19.40 344.30 57.60 70.20 17.70
2 ET078 Hot rolled steel section with double T shape 66.0 3.0 77.9 113.9 15 11.00 25.30 597.50 76.80 104.90 23.20
3 ET089 Hot rolled steel section with double T shape 81.0 3.0 88.6 129.6 15 12.00 34.10 1037.00 161.80 160.00 40.00
4 ET102 Hot rolled steel section with double T shape 69.9 _ 102.2 140.2 _ 12.70 31.20 1098.00 106.80 156.60 30.50
5 ET108 Hot rolled steel section with double T shape 83.0 5.0 108.4 152.4 20 14.00 40.50 1670.00 184.50 219.20 44.60
6 ET123 Hot rolled steel section with double T shape 90.0 5.0 123.8 175.0 20 15.00 51.40 2818.00 219.20 322.10 64.70
Item Number
Description
B mm
b mm
C mm
H mm
K mm
S mm
Weight per unit length Kg/m
Mom of inertia Jx
Mom of inertia Jy
Res Module Wx
Res Module Wy
Contact the supplier
LI-BE LI-BE Gruppi Volventi has been designing, manufacturing and selling cylindrical rollers and ball bearings of special design and execution since 1984.
LI-BE
LI-BE