1
LI-BE

Adjustable combined bearings with axial support

Manufacturer LI-BE
Description Adjustable combined bearing with axial support
Item Number MR0148
Product selection
Selector Item Number Description d mm D mm C mm C1 mm D1 mm D2 mm d1 mm d2 mm H mm H1 mm H2 mm H3 mm s mm alfa ° r mm R mm R1 mm Weight Kg Radial load rating (C) N Static radial load rating (C0) N Axial load rating (C) N Static axial load rating (C0) N Speed rpm Rif #1 LIBE profile Standard profile
1 MR0146 Adjustable combined bearing with axial support 30 62 20 16 50 40 42 25 43 33 10 22 6 20 3 500 500 0,6 39000 65000 10500 14000 900 PMR0001 EC062 2890
2 MR0147 Adjustable combined bearing with axial support 35 70,1 23 16 57 40 48 25 48 40 8 22 6 20 4 500 500 0,9 56000 93000 10500 14000 900 PMR0002 EC070 2867
3 MR0148 Adjustable combined bearing with axial support 40 77,7 23 21 61 52 54 33 50,5 39,5 11 28 7 20 4 700 500 1,05 58000 101500 14700 22000 800 PMR0003 EC078 2810
4 MR0149 Adjustable combined bearing with axial support 40 78,3 23 21 61 52 54 33 45 34 11 28 7 20 4 700 500 0,95 58000 101500 14700 22000 800 PMR0003 ET078 3019
5 MR0150 Adjustable combined bearing with axial support 45 88,9 30 21 69,5 52 59 33 61 48 13 28 7 20 4 700 500 1,7 84000 133000 14700 22000 700 PMR0005 EC089 2811
6 MR0151 Adjustable combined bearing with axial support 50 101,9 28 21 77 52 67 33 50,5 37,5 13 28 7 20 4 850 500 1,85 91000 153000 14700 22000 700 PMR0006 ET102 2912
7 MR0142 Adjustable combined bearing with axial support 60 107,7 31 33 82 74 71 48 69 55 14 38 8,5 20 4 1000 700 2,4 94000 162000 39000 57000 650 PMR0007 EC108 2862
8 MR0152 Adjustable combined bearing with axial support 55 108,6 31 33 82 74 71 48 58,5 44,5 14 38 8,5 20 4 1000 700 2,8 94000 162000 39000 57000 650 PMR0008 ET108 3100
9 MR0153 Adjustable combined bearing with axial support 60 123 37 33 92 74 78 48 75,8 59,5 16,3 38 8,5 20 4 1000 700 4,1 132000 242000 39000 57000 500 PMR0007 EC123 2891
10 MR0154 Adjustable combined bearing with axial support 60 149 43 50 116 105 103 72 89 69 20 55 15 15 4 1000 1000 6,8 179000 353000 83000 131000 400 PMR0010 EC150 2757
Item Number
Description
d mm
D mm
C mm
C1 mm
D1 mm
D2 mm
d1 mm
d2 mm
H mm
H1 mm
H2 mm
H3 mm
s mm
alfa °
r mm
R mm
R1 mm
Weight Kg
Radial load rating (C) N
Static radial load rating (C0) N
Axial load rating (C) N
Static axial load rating (C0) N
Speed rpm
Rif #1
LIBE profile
Standard profile
Contact the supplier
LI-BE LI-BE Gruppi Volventi has been designing, manufacturing and selling cylindrical rollers and ball bearings of special design and execution since 1984.
LI-BE
LI-BE