Série N° 841-3 : Cast iron wheel - Machined flange, bored hub with keyway

Manufacturer L'ETOILE
Standard NF E 21414 - Type A
Description Wheel with offset hub 100 machined flange, bored, keyway and turning knob
Part number 841300100
Product selection
Selector Reference With handle Reference without handle D (mm) A (mm) B, unfinished (mm) C (mm) Bore (mm) Keyway (mm) Handle diameter (mm)
1 841300100 841301100 100 22 30 44 12 4 20
2 841300125 841301125 125 28 37 55 16 5 20
3 841300160 841301160 160 36 47 69 20 6 20
4 841300200 841301200 200 45 59 84 24 8 24
5 841300250 841301250 250 56 72 100 30 10 24
6 841300315 841301315 315 64 80 112 36 10 30
7 841300400 841301400 400 80 98 134 42 12 30
Reference With handle
Reference without handle
D (mm)
A (mm)
B, unfinished (mm)
C (mm)
Bore (mm)
Keyway (mm)
Handle diameter (mm)
Contact the supplier
L'ETOILE Manufacturer of screws, bolts and accessories for lifting and handling
L'ETOILE SA
Users Who Downloaded This Product Also Downloaded
Page