Série N° 284-1 : Internal threaded star knob - open hole

Manufacturer L'ETOILE
Standard NF E 27456
Description Star knob, internal thread 6 open hole black
Part number 284100006
Product selection
Selector Reference Black Reference Zinc-coated chromium plated Ø (mm) A (mm) B (mm) H (mm)
1 284100006 284110006 6 40 16 25
2 284100008 284110008 8 40 16 25
3 284100010 284110010 10 50 20 30
4 284100012 284110012 12 60 24 35
5 284100014 284110014 14 70 28 40
6 284100016 284110016 16 80 32 45
7 284100018 284110018 18 80 32 45
8 284100020 284110020 20 80 32 45
Reference Black
Reference Zinc-coated chromium plated
Ø (mm)
A (mm)
B (mm)
H (mm)
Contact the supplier
L'ETOILE Manufacturer of screws, bolts and accessories for lifting and handling
L'ETOILE SA