Série N° 94 : Hexagonal sleeve

Manufacturer L'ETOILE
Description Hexagonal sleeve 12 internal thread black
Part number 94000012
Product selection
Selector Reference Black Reference Zinc-coated chromium plated Ø (mm) A (mm) B (mm) C (mm)
1 94000012 94010012 12 60 30 19
2 94000014 94010014 14 70 35 24
3 94000016 94010016 16 80 40 24
4 94000018 94010018 18 90 45 30
5 94000020 94010020 20 100 50 30
6 94000024 94010024 24 120 60 36
7 94000030 94010030 30 150 75 46
8 94000036 94010036 36 180 90 54
9 94000039 94010039 39 195 98 60
Reference Black
Reference Zinc-coated chromium plated
Ø (mm)
A (mm)
B (mm)
C (mm)
Contact the supplier
L'ETOILE Manufacturer of screws, bolts and accessories for lifting and handling
L'ETOILE SA