Série N° 282 : Cast iron nut

Manufacturer L'ETOILE
Description Cast iron nut 80 internal thread 8 ISO black
Part number 282000008
Product selection
Selector Reference Black Reference Zinc-coated chromium plated Ø (mm) A (mm) B (mm)
1 282000008 282010008 8 80 26
2 282000010 282010010 10 80 26
3 282000012 282010012 12 95 29
4 282000014 282010014 14 95 29
Reference Black
Reference Zinc-coated chromium plated
Ø (mm)
A (mm)
B (mm)
Contact the supplier
L'ETOILE Manufacturer of screws, bolts and accessories for lifting and handling
L'ETOILE SA