Ac motor without brake

Manufacturer LEROY SOMER
Description Ac motor 4KW 1500tr without brake
Part Number 4917652
Product selection
Selector Part Number Description Power - Kw Voltage - V Speed - tr/min Mounting position Engine pad - mm Height - mm
1 4917639 Ac motor 3KW 1500tr without brake 3 230VD/400VY 1500tr/min B5 FF215 100
2 4917638 Motor AC. 3Kw 1500tr/min (at 50hz) IP 55 without brake 3 230VD/400VY 1500tr/min B3 100
3 4917652 Ac motor 4KW 1500tr without brake 4 230VD/400VY 1500tr/min B5 FF215 112
4 4917651 Motor AC. 4Kw 1500tr/min (at 50hz) IP 55 without brake 4 230VD/400VY 1500tr/min B3 112
5 4917665 Ac motor 5.5KW 1500tr without brake 5,5 230VD/400VY 1500tr/min B5 FF265 132
6 4917664 Ac motor IE3 5.5Kw 230D/380Y/400Y/415Y-460Y, 50/60Hz 5,5 230VD/400VY 1500tr/min B3 132
7 4917626 Ac motor 2.2KW 1500tr without brake 2,2 230VD/400VY 1500tr/min B5 FF215 100
8 4917625 Motor AC. 2.2Kw 1500tr/min (at 50hz) IP 55 without brake 2,2 230VD/400VY 1500tr/min B3 100
9 4917561 Ac motor 0.75KW 1500tr without brake 0,75 230VD/400VY 1500tr/min B5 FF165 80
10 4917560 Ac motor 0.75KW 1500tr without brake 0,75 230VD/400VY 1500tr/min B3 80
11 4917587 Ac motor 1.1KW 1500tr without brake 1,1 230VD/400VY 1500tr/min B5 FF165 90
12 4917586 Motor AC. 1.1Kw 1500tr/min (at 50hz) IP 55 without brake 1,1 230VD/400VY 1500tr/min B3 90
13 4917600 Ac motor 1.5KW 1500tr without brake 1,5 230VD/400VY 1500tr/min B5 FF165 90
14 4917599 Motor AC. 1.5Kw 1500tr/min (at 50hz) IP 55 without brake 1,5 230VD/400VY 1500tr/min B3 90
15 4910852 Ac motor IE3 75KW 380D/400D/415D/690Y-460D, 50/60Hz 75 400VD/690VY 1500tr/min B3 280
16 4910858 Ac motor IE3 90KW 380D/400D/415D/690Y-460D, 50/60Hz 90 400VD/690VY 1500tr/min B3 280
17 4910839 Ac motor IE3 45KW 380D/400D/415D/690Y-460D, 50/60Hz 45 400VD/690VY 1500tr/min B3 225
18 4910600 Ac motor IE3 5.5KW 230D/380Y/400Y/415Y-460Y, 50/60Hz 5,5 230VD/400VY 1500tr/min B5 FF265 132
20 4910846 Ac motor IE3 55KW 380D/400D/415D/690Y-460D, 50/60Hz 55 400VD/690VY 1500tr/min B3 250
21 4910777 Ac motor IE3 7.5KW 380D/400D/415D/690Y-460D, 50/60Hz 7,5 400VD/690VY 1500tr/min B5 FF265 132
22 4910776 Ac motor IE3 7.5Kw 380D/400D/415D/690Y-460D, 50/60Hz 7,5 400VD/690VY 1500tr/min B3 132
23 4915553 Ac motor IE3 37KW 380D/400D/415D/690Y-460D, 50/60Hz 37 400VD/690VY 1500tr/min B5 FF400 225
24 4918552 Ac motor IE3 37KW 380D/400D/415D/690Y-460D, 50/60Hz 37 400VD/690VY 1500tr/min B3 225
25 4910587 Ac motor IE3 4KW 230D/380Y/400Y/415Y-460Y, 50/60Hz 4 230VD/400VY 1500tr/min B5 FF215 112
26 4910586 Ac motor IE3 4Kw 230D/380Y/400Y/415Y-460Y, 50/60Hz 4 230VD/400VY 1500tr/min B3 112
27 4910840 Ac motor IE3 45KW 380D/400D/415D/690Y-460D, 50/60Hz 45 400VD/690VY 1500tr/min B5 FF400 225
28 4927520 Ac motor IE3 22KW 380D/400D/415D/690Y-460D, 50/60Hz 22 400VD/690VY 1500tr/min B3 180
29 4910574 Ac motor IE3 3KW 230D/380Y/400Y/415Y-460Y, 50/60Hz 3 230VD/400VY 1500tr/min B5 FF215 100
30 4910573 Ac motor IE3 3Kw 230D/380Y/400Y/415Y-460Y, 50/60Hz 3 230VD/400VY 1500tr/min B3 100
31 4910833 Ac motor IE3 30KW 380D/400D/415D/690Y-460D, 50/60Hz 30 400VD/690VY 1500tr/min B5 FF350 200
32 4910832 Ac motor IE3 30KW 380D/400D/415D/690Y-460D, 50/60Hz 30 400VD/690VY 1500tr/min B3 200
33 4910870 Ac motor IE3 132KW 380D/400D/415D/690Y-460D, 50/60Hz 132 400VD/690VY 1500tr/min B3 315
34 4910812 Ac motor IE3 15KW 380D/400D/415D/690Y-460D, 50/60Hz 15 400VD/690VY 1500tr/min B5 FF300 160
35 4910811 Ac motor IE3 15KW 380D/400D/415D/690Y-460D, 50/60Hz 15 400VD/690VY 1500tr/min B3 160
36 4910876 Ac motor IE3 160KW 380D/400D/415D/690Y-460D, 50/60Hz 160 400VD/690VY 1500tr/min B3 315
37 4910561 Ac motor IE3 2.2KW 230D/380Y/400Y/415Y-460Y, 50/60Hz 2,2 230VD/400VY 1500tr/min B5 FF215 100
38 4910560 Ac motor IE3 2.2Kw 230D/380Y/400Y/415Y-460Y, 50/60Hz 2,2 230VD/400VY 1500tr/min B3 100
39 4910826 Ac motor IE3 22KW 380D/400D/415D/690Y-460D, 50/60Hz 22 400VD/690VY 1500tr/min B5 FF300 180
40 4910535 Ac motor IE3 1.5KW 230D/380Y/400Y/415Y-460Y, 50/60Hz 1,5 230VD/400VY 1500tr/min B5 FF165 90
41 4910534 Ac motor IE3 1.5Kw 230D/380Y/400Y/415Y-460Y, 50/60Hz 1,5 230VD/400VY 1500tr/min B3 90
42 4910801 Ac motor IE3 11KW 380D/400D/415D/690Y-460D, 50/60Hz 11 400VD/690VY 1500tr/min B5 FF300 160
43 4910800 Ac motor IE3 11KW 380D/400D/415D/690Y-460D, 50/60Hz 11 400VD/690VY 1500tr/min B3 160
44 4910864 Ac motor IE3 110KW 380D/400D/415D/690Y-460D, 50/60Hz 110 400VD/690VY 1500tr/min B3 315
45 4910496 Ac motor IE3 0.75KW 230D/380Y/400Y/415Y-460Y, 50/60Hz 0,75 230VD/400VY 1500tr/min B5 FF165 80
46 4910495 Ac motor IE3 0.75KW 380D/400D/415D/690Y-460D, 50/60Hz 0,75 230VD/400VY 1500tr/min B3 80
47 4910522 Ac motor IE3 1.1KW 230D/380Y/400Y/415Y-460Y, 50/60Hz 1,1 230VD/400VY 1500tr/min B5 FF165 90
48 4910521 Ac motor IE3 1.1Kw 230D/380Y/400Y/415Y-460Y, 50/60Hz 1,1 230VD/400VY 1500tr/min B3 90
Part Number
Description
Power - Kw
Voltage - V
Speed - tr/min
Mounting position
Engine pad - mm
Height - mm
Documentation
Contact the supplier
LEROY SOMER Moteurs électriques
LEROY SOMER