Straight receptacle, nut fixing (back panel mounting) (IP 67)

Manufacturer LEMO
Description Straight receptacle, nut fixing (back panel mounting) (IP 67)
Part Number PEN.3F.322.XLM
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 PEN.3F.322.XLM Straight receptacle, nut fixing (back panel mounting) (IP 67) 3F F 22 Crimp 3 keys (beta=150, gamma=60, plug: male contacts, receptacle: female contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.