Straight receptacle (IP 67)

Manufacturer LEMO
Description Straight receptacle (IP 67)
Part Number PHN.1F.303.XLM
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 PHN.1F.303.XLM Straight receptacle (IP 67) 1F F 3 Crimp 3 keys (beta=165, gamma=30, plug: male contacts, receptacle: female contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
2 PHN.1F.305.XLM Straight receptacle (IP 67) 1F F 5 Crimp 3 keys (beta=165, gamma=30, plug: male contacts, receptacle: female contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
3 PHN.1F.307.XLM Straight receptacle (IP 67) 1F F 7 Crimp 3 keys (beta=165, gamma=30, plug: male contacts, receptacle: female contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
4 PHN.1F.308.XLM Straight receptacle (IP 67) 1F F 8 Crimp 3 keys (beta=165, gamma=30, plug: male contacts, receptacle: female contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.
Users Who Downloaded This Product Also Downloaded
Page