Straight receptacle for printed circuit (IP 50)

Manufacturer LEMO
Description Straight receptacle for printed circuit (IP 50)
Part Number EPB.00.250.NTN
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 EPB.00.250.NTN Straight receptacle for printed circuit (IP 50) 0 0 1 Coax (50 Ohm) Coaxial 50 Ohm (Printed Circuit Board) Circular (can rotate) Brass (nickel plated) shell, collet nut, latch sleeve and mid pieces 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.