Straight receptacle for printed circuit (IP 50)

Manufacturer LEMO
Description Straight receptacle for printed circuit (IP 50)
Part number EPA.00.304.NLN
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 EPA.00.304.NLN Straight receptacle for printed circuit (IP 50) 0 0 4 Print (straight) 2 keys (alpha=30, plug: male contacts, receptacle: female contacts) Brass (nickel plated) shell, collet nut, latch sleeve and mid pieces 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.
Users Who Downloaded This Product Also Downloaded
Page