Straight plug with oversize cable collet (IP 68)

Manufacturer LEMO
Description Straight plug with oversize cable collet (IP 68)
Part Number FGG.2K.015.CLAK11
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 FGG.2K.015.CLAK11 Straight plug with oversize cable collet (IP 68) 2K K 1 Fluidic, 10 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,1 10,5
2 FGG.2K.804.CLAK101 Straight plug with oversize cable collet (IP 68) 2K K 1 Coax (50 Ohm), 4 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,6 10
3 FGG.2K.810.CLAK101 Straight plug with oversize cable collet (IP 68) 2K K 1 Coax (50 Ohm), 10 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,6 10
4 FGG.2K.810.CLWK11 Straight plug with oversize cable collet (IP 68) 2K K 1 Coax (50 Ohm), 10 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,1 10,5
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.