Straight plug with cable crimping (IP 50)

Manufacturer LEMO
Description Straight plug with cable crimping (IP 50)
Part number FFS.00.250.CTAE31
Request Free PCB CAD Models
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 FFS.00.250.CTAE31 Straight plug with cable crimping (IP 50) 0 0 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 3
2 FFS.00.250.CTCE31 Straight plug with cable crimping (IP 50) 0 0 1 Coax (50 Ohm) Coaxial 50 Ohm (Crimp) Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 3
3 FFS.00.250.NTAE31 Straight plug with cable crimping (IP 50) 0 0 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate) Brass (nickel plated) shell, collet nut, latch sleeve and mid pieces 0 3
4 FFS.00.250.NTCE31 Straight plug with cable crimping (IP 50) 0 0 1 Coax (50 Ohm) Coaxial 50 Ohm (Crimp) Circular (can rotate) Brass (nickel plated) shell, collet nut, latch sleeve and mid pieces 0 3
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.