Straight plug with cable collet (IP 50)

Manufacturer LEMO
Description Straight plug with cable collet (IP 50)
Part number FFA.1Y.410.CLAC32
Request Free PCB CAD Models
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 FFA.1Y.410.CLAC32 Straight plug with cable collet (IP 50) 1Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.6 3.1
2 FFA.1Y.410.CLAC37 Straight plug with cable collet (IP 50) 1Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.7 3.6
3 FFA.1Y.410.CLAC47 Straight plug with cable collet (IP 50) 1Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.8 4.6
4 FFA.1Y.410.CLAC52 Straight plug with cable collet (IP 50) 1Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.1
5 FFA.1Y.410.CLAC57 Straight plug with cable collet (IP 50) 1Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.8 5.6
6 FFA.1Y.410.CLAC62 Straight plug with cable collet (IP 50) 1Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.3 6.1
7 FFA.1Y.410.CLAC66 Straight plug with cable collet (IP 50) 1Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.9 6.5
8 FFA.1Y.410.CLAC68 Straight plug with cable collet (IP 50) 1Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.5 6.7
9 FFA.1Y.410.CTAC22 Straight plug with cable collet (IP 50) 1Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
10 FFA.1Y.410.CTAC27 Straight plug with cable collet (IP 50) 1Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.2 2.6
11 FFA.1Y.410.CTAC32 Straight plug with cable collet (IP 50) 1Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.6 3.1
12 FFA.1Y.410.CTAC37 Straight plug with cable collet (IP 50) 1Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.7 3.6
13 FFA.1Y.410.CTAC42 Straight plug with cable collet (IP 50) 1Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.3 4.1
14 FFA.1Y.410.CTAC47 Straight plug with cable collet (IP 50) 1Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.8 4.6
15 FFA.1Y.410.CTAC52 Straight plug with cable collet (IP 50) 1Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.1
16 FFA.1Y.410.CTAC57 Straight plug with cable collet (IP 50) 1Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.8 5.6
17 FFA.1Y.410.CTAC62 Straight plug with cable collet (IP 50) 1Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.3 6.1
18 FFA.1Y.410.CTAC66 Straight plug with cable collet (IP 50) 1Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.9 6.5
19 FFA.1Y.410.CTAC68 Straight plug with cable collet (IP 50) 1Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.5 6.7
20 FFA.3Y.415.CLAC10 Straight plug with cable collet (IP 50) 3Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9.6 10
21 FFA.3Y.415.CLAC11 Straight plug with cable collet (IP 50) 3Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10.1 10.5
22 FFA.3Y.415.CLAC52 Straight plug with cable collet (IP 50) 3Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.1 5
23 FFA.3Y.415.CLAC62 Straight plug with cable collet (IP 50) 3Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.1 6
24 FFA.3Y.415.CLAC67 Straight plug with cable collet (IP 50) 3Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
25 FFA.3Y.415.CLAC72 Straight plug with cable collet (IP 50) 3Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.1 7
26 FFA.3Y.415.CLAC82 Straight plug with cable collet (IP 50) 3Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.1 8
27 FFA.3Y.415.CLAC87 Straight plug with cable collet (IP 50) 3Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
28 FFA.3Y.415.CLAC92 Straight plug with cable collet (IP 50) 3Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.1 9
29 FFA.3Y.415.CLLC11 Straight plug with cable collet (IP 50) 3Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10.1 10.5
30 FFA.3Y.415.CLLC52 Straight plug with cable collet (IP 50) 3Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.1 5
31 FFA.3Y.415.CLLC62 Straight plug with cable collet (IP 50) 3Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.1 6
32 FFA.3Y.415.CLLC67 Straight plug with cable collet (IP 50) 3Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
33 FFA.3Y.415.CLLC72 Straight plug with cable collet (IP 50) 3Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.1 7
34 FFA.3Y.415.CTAC10 Straight plug with cable collet (IP 50) 3Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9.6 10
35 FFA.3Y.415.CTAC11 Straight plug with cable collet (IP 50) 3Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10.1 10.5
36 FFA.3Y.415.CTAC42 Straight plug with cable collet (IP 50) 3Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.1 4
37 FFA.3Y.415.CTAC52 Straight plug with cable collet (IP 50) 3Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.1 5
38 FFA.3Y.415.CTAC62 Straight plug with cable collet (IP 50) 3Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.1 6
39 FFA.3Y.415.CTAC72 Straight plug with cable collet (IP 50) 3Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.1 7
40 FFA.3Y.415.CTAC82 Straight plug with cable collet (IP 50) 3Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.1 8
41 FFA.3Y.415.CTAC92 Straight plug with cable collet (IP 50) 3Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.1 9
42 FFA.3Y.415.CTLC10 Straight plug with cable collet (IP 50) 3Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9.6 10
43 FFA.3Y.415.CTLC11 Straight plug with cable collet (IP 50) 3Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10.1 10.5
44 FFA.3Y.415.CTLC42 Straight plug with cable collet (IP 50) 3Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.1 4
45 FFA.3Y.415.CTLC52 Straight plug with cable collet (IP 50) 3Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.1 5
46 FFA.3Y.415.CTLC57 Straight plug with cable collet (IP 50) 3Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
47 FFA.3Y.415.CTLC62 Straight plug with cable collet (IP 50) 3Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.1 6
48 FFA.3Y.415.CTLC72 Straight plug with cable collet (IP 50) 3Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.1 7
49 FFA.3Y.415.CTLC82 Straight plug with cable collet (IP 50) 3Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.1 8
50 FFA.3Y.415.CTLC92 Straight plug with cable collet (IP 50) 3Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.1 9
51 FFA.3Y.415.CTLC97 Straight plug with cable collet (IP 50) 3Y Y 1 High Voltage Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9.1 9.5
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.