Straight plug with cable collet (IP 50)

Manufacturer LEMO
Description Straight plug with cable collet (IP 50)
Part number FFA.00.113.CLAC22
Request Free PCB CAD Models
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 FFA.00.113.CLAC22 Straight plug with cable collet (IP 50) 0 0 1 Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 1.8 2.2
2 FFA.00.113.CLAC27 Straight plug with cable collet (IP 50) 0 0 1 Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 2.7
3 FFA.00.113.CLAC31 Straight plug with cable collet (IP 50) 0 0 1 Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.8 3.1
4 FFA.00.113.CLAL31 Straight plug with cable collet (IP 50) 0 0 1 Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.6 3
5 FFA.00.113.CTAC22 Straight plug with cable collet (IP 50) 0 0 1 Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 1.8 2.2
6 FFA.00.113.CTAC27 Straight plug with cable collet (IP 50) 0 0 1 Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 2.7
7 FFA.00.113.CTAC31 Straight plug with cable collet (IP 50) 0 0 1 Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.8 3.1
8 FFA.00.113.CTAL31 Straight plug with cable collet (IP 50) 0 0 1 Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.6 3
9 FFA.00.113.NTAC31 Straight plug with cable collet (IP 50) 0 0 1 Solder Circular (can rotate) Brass (nickel plated) shell, collet nut, latch sleeve and mid pieces 2.8 3.1
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.