Straight plug, key (G) or keys (A, B or L), cable collet (IP 68)

Manufacturer LEMO
Description Straight plug, key (G) or keys (A, B or L), cable collet (IP 68)
Part Number FVG.0W.303.CLAC25
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 FVG.0W.303.CLAC25 Straight plug, key (G) or keys (A, B or L), cable collet (IP 68) 0W W 3 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2,1 2,5
2 FVG.0W.303.CLAC30 Straight plug, key (G) or keys (A, B or L), cable collet (IP 68) 0W W 3 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2,6 3
3 FVG.0W.303.CLAC45 Straight plug, key (G) or keys (A, B or L), cable collet (IP 68) 0W W 3 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,1 4,5
4 FVG.0W.303.CLAC50 Straight plug, key (G) or keys (A, B or L), cable collet (IP 68) 0W W 3 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,6 5
5 FVG.0W.303.CYCC50 Straight plug, key (G) or keys (A, B or L), cable collet (IP 68) 0W W 3 Crimp 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,6 5
6 FVG.0W.304.CLAC25 Straight plug, key (G) or keys (A, B or L), cable collet (IP 68) 0W W 4 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2,1 2,5
7 FVG.0W.304.CLAC50 Straight plug, key (G) or keys (A, B or L), cable collet (IP 68) 0W W 4 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,6 5
8 FVG.0W.305.CLAC30 Straight plug, key (G) or keys (A, B or L), cable collet (IP 68) 0W W 5 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2,6 3
9 FVG.0W.305.CLAC35 Straight plug, key (G) or keys (A, B or L), cable collet (IP 68) 0W W 5 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3,1 3,5
10 FVG.0W.305.CLAC45 Straight plug, key (G) or keys (A, B or L), cable collet (IP 68) 0W W 5 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,1 4,5
11 FVG.0W.305.CLAC50 Straight plug, key (G) or keys (A, B or L), cable collet (IP 68) 0W W 5 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,6 5
12 FVG.0W.306.CLAC35 Straight plug, key (G) or keys (A, B or L), cable collet (IP 68) 0W W 6 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3,1 3,5
13 FVG.0W.306.CLAC45 Straight plug, key (G) or keys (A, B or L), cable collet (IP 68) 0W W 6 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,1 4,5
14 FVG.0W.306.CLAC50 Straight plug, key (G) or keys (A, B or L), cable collet (IP 68) 0W W 6 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,6 5
15 FVG.0W.307.CLAC10 Straight plug, key (G) or keys (A, B or L), cable collet (IP 68) 0W W 7 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 1 1,2
16 FVG.0W.307.CLAC45 Straight plug, key (G) or keys (A, B or L), cable collet (IP 68) 0W W 7 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,1 4,5
17 FVG.0W.307.CLAC50 Straight plug, key (G) or keys (A, B or L), cable collet (IP 68) 0W W 7 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,6 5
18 FVG.0W.309.CLAC40 Straight plug, key (G) or keys (A, B or L), cable collet (IP 68) 0W W 9 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3,6 4
19 FVG.0W.309.CLAC50 Straight plug, key (G) or keys (A, B or L), cable collet (IP 68) 0W W 9 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,6 5
20 FVG.0W.309.SLAC50 Straight plug, key (G) or keys (A, B or L), cable collet (IP 68) 0W W 9 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 4,6 5
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.