LEMO

Straight plug for special cable crimping (IP 50)

Manufacturer LEMO
Description Straight plug for special cable crimping (IP 50)
Part number FVB.00.303.CLAD22Z
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 FVB.00.303.CLAD22Z Straight plug for special cable crimping (IP 50) 0 0 3 Solder 2 keys (alpha=60, plug: male contacts, receptacle: female contacts) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 1.4 2.2
2 FVB.00.303.CLAD27Z Straight plug for special cable crimping (IP 50) 0 0 3 Solder 2 keys (alpha=60, plug: male contacts, receptacle: female contacts) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 2.7
3 FVB.00.303.CLAD35Z Straight plug for special cable crimping (IP 50) 0 0 3 Solder 2 keys (alpha=60, plug: male contacts, receptacle: female contacts) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.8 3.5
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.
Users Who Downloaded This Product Also Downloaded
Page