Straight plug for cable crimping (IP 50)

Manufacturer LEMO
Description Straight plug for cable crimping (IP 50)
Part number FFS.01.250.DLAE31
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 FFS.01.250.DLAE31 Straight plug for cable crimping (IP 50) 1 1 1 Coax (50 Ohm) Solder Circular (can rotate) Brass (gold plated) shell, collet nut, brass latch sleeve and mid pieces 0 0
2 FFS.01.250.KKAE31 Straight plug for cable crimping (IP 50) 1 1 1 Coax (50 Ohm) Solder Circular (can rotate) 0 0
3 FFS.01.250.NLAE31 Straight plug for cable crimping (IP 50) 1 1 1 Coax (50 Ohm) Solder Circular (can rotate) Brass (nickel plated) shell, collet nut, latch sleeve and mid pieces 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.
Users Who Downloaded This Product Also Downloaded
Page