Straight plug (coaxial) with cable collet and nut for fitting a bend relief (IP 68)

Manufacturer LEMO
Description Straight plug (coaxial) with cable collet and nut for fitting a bend relief (IP 68)
Part number FVN.03.250.CLAC27Z
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 FVN.03.250.CLAC27Z Straight plug (coaxial) with cable collet and nut for fitting a bend relief (IP 68) 3 3 1 Coax (50 Ohm) Solder Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.4 2.6
2 FVN.03.250.CLAC31Z Straight plug (coaxial) with cable collet and nut for fitting a bend relief (IP 68) 3 3 1 Coax (50 Ohm) Solder Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.7 3
3 FVN.03.250.SLAC31Z Straight plug (coaxial) with cable collet and nut for fitting a bend relief (IP 68) 3 3 1 Coax (50 Ohm) Solder Z : Nut for fitting a bend relief Stainless steel shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.7 3
Part Number
Description
Size
Series
Number of contacts
Contact type
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.