Straight plug, cable collet (IP 68)

Manufacturer LEMO
Description Straight plug, cable collet (IP 68)
Part Number FGG.3K.303.CLKC75
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 FGG.3K.303.CLKC75 Straight plug, cable collet (IP 68) 3K K 3 Thermocouple 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,1 7,5
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.
Users Who Downloaded This Product Also Downloaded
Page