Straight plug, cable collet (IP 50)

Manufacturer LEMO
Description Straight plug, cable collet (IP 50)
Part number FFA.0S.302.CLEC44
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 FFA.0S.302.CLEC44 Straight plug, cable collet (IP 50) 0S S 1 Thermocouple Pair Thermocouple Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.8 4.4
2 FFA.0S.302.CLJC22 Straight plug, cable collet (IP 50) 0S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 1.7 2.1
3 FFA.0S.302.CLJC37 Straight plug, cable collet (IP 50) 0S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3 3.6
4 FFA.0S.302.CLKC17 Straight plug, cable collet (IP 50) 0S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 1.3 1.6
5 FFA.0S.302.CLKC22 Straight plug, cable collet (IP 50) 0S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 1.7 2.1
6 FFA.0S.302.CLKC27 Straight plug, cable collet (IP 50) 0S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 3.2
7 FFA.0S.302.CLKC32 Straight plug, cable collet (IP 50) 0S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 3.2
8 FFA.0S.302.CLKC37 Straight plug, cable collet (IP 50) 0S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3 3.6
9 FFA.0S.302.CLKC42 Straight plug, cable collet (IP 50) 0S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.8 4.4
10 FFA.0S.302.CLKL27 Straight plug, cable collet (IP 50) 0S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 3.2
11 FFA.0S.302.CLKL32 Straight plug, cable collet (IP 50) 0S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 3.2
12 FFA.0S.302.CLKL42 Straight plug, cable collet (IP 50) 0S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.3 4.1
13 FFA.0S.302.CLKL48 Straight plug, cable collet (IP 50) 0S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.4 4.7
14 FFA.0S.302.CLTC17 Straight plug, cable collet (IP 50) 0S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 1.3 1.6
15 FFA.0S.302.CLTC27 Straight plug, cable collet (IP 50) 0S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 3.2
16 FFA.0S.302.CLTC37 Straight plug, cable collet (IP 50) 0S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3 3.6
17 FFA.0S.302.CLTC42 Straight plug, cable collet (IP 50) 0S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.8 4.4
18 FFA.0S.302.CLTC44 Straight plug, cable collet (IP 50) 0S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.8 4.4
19 FFA.0S.303.CLTC17 Straight plug, cable collet (IP 50) 0S S 1 Thermocouple Pair, Ground Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 1.3 1.6
20 FFA.0S.303.CLTC37 Straight plug, cable collet (IP 50) 0S S 1 Thermocouple Pair, Ground Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3 3.6
21 FFA.0S.303.CLTC42 Straight plug, cable collet (IP 50) 0S S 1 Thermocouple Pair, Ground Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.8 4.4
22 FFA.0S.303.CLTC44 Straight plug, cable collet (IP 50) 0S S 1 Thermocouple Pair, Ground Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.8 4.4
23 FFA.1S.302.CLJC37 Straight plug, cable collet (IP 50) 1S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.2 4.2
24 FFA.1S.302.CLJC52 Straight plug, cable collet (IP 50) 1S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.2 5.2
25 FFA.1S.302.CLJL32 Straight plug, cable collet (IP 50) 1S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.6 3.1
26 FFA.1S.302.CLKC37 Straight plug, cable collet (IP 50) 1S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.2 4.2
27 FFA.1S.302.CLKC42 Straight plug, cable collet (IP 50) 1S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.2 4.2
28 FFA.1S.302.CLKC47 Straight plug, cable collet (IP 50) 1S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.2 5.2
29 FFA.1S.302.CLKC52 Straight plug, cable collet (IP 50) 1S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.2 5.2
30 FFA.1S.302.CLKC62 Straight plug, cable collet (IP 50) 1S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.3 6.1
31 FFA.1S.302.CLKC66 Straight plug, cable collet (IP 50) 1S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.9 6.5
32 FFA.1S.302.CLKC68 Straight plug, cable collet (IP 50) 1S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6 6.7
33 FFA.1S.302.CLKL22 Straight plug, cable collet (IP 50) 1S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 1.2 2.2
34 FFA.1S.302.CLKL27 Straight plug, cable collet (IP 50) 1S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.2 2.6
35 FFA.1S.302.CLKL42 Straight plug, cable collet (IP 50) 1S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.3 4.2
36 FFA.1S.302.CLKL66 Straight plug, cable collet (IP 50) 1S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.9 6.5
37 FFA.1S.302.CLTC37 Straight plug, cable collet (IP 50) 1S S 1 Thermocouple Pair Thermocouple Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.2 4.2
38 FFA.1S.302.CLTC52 Straight plug, cable collet (IP 50) 1S S 1 Thermocouple Pair Thermocouple Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.2 5.2
39 FFA.1S.302.CYKC32 Straight plug, cable collet (IP 50) 1S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.2 3.2
40 FFA.1S.302.CYKC42 Straight plug, cable collet (IP 50) 1S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.2 4.2
41 FFA.1S.302.CYKC52 Straight plug, cable collet (IP 50) 1S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.2 5.2
42 FFA.2S.302.CLJC32 Straight plug, cable collet (IP 50) 2S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.5 3.2
43 FFA.2S.302.CLJC42 Straight plug, cable collet (IP 50) 2S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.3 4.2
44 FFA.2S.302.CLJC52 Straight plug, cable collet (IP 50) 2S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.2
45 FFA.2S.302.CLJC72 Straight plug, cable collet (IP 50) 2S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.3 7.2
46 FFA.2S.302.CLJL72 Straight plug, cable collet (IP 50) 2S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.3 7.2
47 FFA.2S.302.CLKC42 Straight plug, cable collet (IP 50) 2S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.3 4.2
48 FFA.2S.302.CLKC52 Straight plug, cable collet (IP 50) 2S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.2
49 FFA.2S.302.CLKC62 Straight plug, cable collet (IP 50) 2S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.3 6.2
50 FFA.2S.302.CLKC72 Straight plug, cable collet (IP 50) 2S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.3 7.2
51 FFA.2S.302.CLKL72 Straight plug, cable collet (IP 50) 2S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.3 7.2
52 FFA.2S.302.CLTC52 Straight plug, cable collet (IP 50) 2S S 1 Thermocouple Pair Thermocouple Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.2
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.