Straight plug, cable collet (IP 50)

Manufacturer LEMO
Description Straight plug, cable collet (IP 50)
Part Number FGJ.3B.302.CLLD11
Request Free PCB CAD Models
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 FGJ.3B.302.CLLD11 Straight plug, cable collet (IP 50) 3B B 2 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
2 FGJ.3B.302.CLLD12 Straight plug, cable collet (IP 50) 3B B 2 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
3 FGJ.3B.302.CLLD82 Straight plug, cable collet (IP 50) 3B B 2 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
4 FGJ.3B.302.CLLD92 Straight plug, cable collet (IP 50) 3B B 2 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
5 FGJ.3B.302.CYMD11 Straight plug, cable collet (IP 50) 3B B 2 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
6 FGJ.3B.303.CLLD10 Straight plug, cable collet (IP 50) 3B B 3 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,3 10
7 FGJ.3B.303.CLLD12 Straight plug, cable collet (IP 50) 3B B 3 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
8 FGJ.3B.303.CLLD62 Straight plug, cable collet (IP 50) 3B B 3 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,9 6,2
9 FGJ.3B.303.CLLD72 Straight plug, cable collet (IP 50) 3B B 3 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,3 7,7
10 FGJ.3B.303.CLLD82 Straight plug, cable collet (IP 50) 3B B 3 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
11 FGJ.3B.303.CLLD92 Straight plug, cable collet (IP 50) 3B B 3 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
12 FGJ.3B.303.CYMD11 Straight plug, cable collet (IP 50) 3B B 3 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
13 FGJ.3B.303.CYMD12 Straight plug, cable collet (IP 50) 3B B 3 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
14 FGJ.3B.303.CYMD92 Straight plug, cable collet (IP 50) 3B B 3 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
15 FGJ.3B.304.CLLD10 Straight plug, cable collet (IP 50) 3B B 4 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,3 10
16 FGJ.3B.304.CLLD11 Straight plug, cable collet (IP 50) 3B B 4 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
17 FGJ.3B.304.CLLD12 Straight plug, cable collet (IP 50) 3B B 4 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
18 FGJ.3B.304.CLLD72 Straight plug, cable collet (IP 50) 3B B 4 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,3 7,7
19 FGJ.3B.304.CLLD82 Straight plug, cable collet (IP 50) 3B B 4 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
20 FGJ.3B.304.CLLD92 Straight plug, cable collet (IP 50) 3B B 4 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
21 FGJ.3B.304.CYMD10 Straight plug, cable collet (IP 50) 3B B 4 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,3 10
22 FGJ.3B.304.CYMD11 Straight plug, cable collet (IP 50) 3B B 4 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
23 FGJ.3B.304.CYMD12 Straight plug, cable collet (IP 50) 3B B 4 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
24 FGJ.3B.304.CYMD72 Straight plug, cable collet (IP 50) 3B B 4 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,3 7,7
25 FGJ.3B.304.CYPD92 Straight plug, cable collet (IP 50) 3B B 4 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
26 FGJ.3B.305.CLLD12 Straight plug, cable collet (IP 50) 3B B 5 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
27 FGJ.3B.305.CLLD92 Straight plug, cable collet (IP 50) 3B B 5 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
28 FGJ.3B.305.CYMD72 Straight plug, cable collet (IP 50) 3B B 5 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,3 7,7
29 FGJ.3B.305.CYMD82 Straight plug, cable collet (IP 50) 3B B 5 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
30 FGJ.3B.306.CLLD10 Straight plug, cable collet (IP 50) 3B B 6 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,3 10
31 FGJ.3B.306.CLLD11 Straight plug, cable collet (IP 50) 3B B 6 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
32 FGJ.3B.306.CLLD12 Straight plug, cable collet (IP 50) 3B B 6 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
33 FGJ.3B.306.CLLD62 Straight plug, cable collet (IP 50) 3B B 6 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,9 6,2
34 FGJ.3B.306.CLLD82 Straight plug, cable collet (IP 50) 3B B 6 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
35 FGJ.3B.306.CLLD92 Straight plug, cable collet (IP 50) 3B B 6 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
36 FGJ.3B.306.CYMD82 Straight plug, cable collet (IP 50) 3B B 6 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
37 FGJ.3B.306.CYMD92 Straight plug, cable collet (IP 50) 3B B 6 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
38 FGJ.3B.307.CLLD11 Straight plug, cable collet (IP 50) 3B B 7 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
39 FGJ.3B.307.CLLD12 Straight plug, cable collet (IP 50) 3B B 7 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
40 FGJ.3B.307.CLLD92 Straight plug, cable collet (IP 50) 3B B 7 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
41 FGJ.3B.308.CLLD10 Straight plug, cable collet (IP 50) 3B B 8 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,3 10
42 FGJ.3B.308.CLLD11 Straight plug, cable collet (IP 50) 3B B 8 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
43 FGJ.3B.308.CLLD12 Straight plug, cable collet (IP 50) 3B B 8 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
44 FGJ.3B.308.CLLD62 Straight plug, cable collet (IP 50) 3B B 8 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,9 6,2
45 FGJ.3B.308.CLLD72 Straight plug, cable collet (IP 50) 3B B 8 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,3 7,7
46 FGJ.3B.308.CLLD82 Straight plug, cable collet (IP 50) 3B B 8 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
47 FGJ.3B.308.CLLD92 Straight plug, cable collet (IP 50) 3B B 8 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
48 FGJ.3B.308.CYMD10 Straight plug, cable collet (IP 50) 3B B 8 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,3 10
49 FGJ.3B.308.CYMD11 Straight plug, cable collet (IP 50) 3B B 8 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
50 FGJ.3B.308.CYMD12 Straight plug, cable collet (IP 50) 3B B 8 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
51 FGJ.3B.308.CYMD62 Straight plug, cable collet (IP 50) 3B B 8 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,9 6,2
52 FGJ.3B.308.CYMD82 Straight plug, cable collet (IP 50) 3B B 8 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
53 FGJ.3B.308.CYMD92 Straight plug, cable collet (IP 50) 3B B 8 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
54 FGJ.3B.308.CYPD11 Straight plug, cable collet (IP 50) 3B B 8 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
55 FGJ.3B.308.CYPD82 Straight plug, cable collet (IP 50) 3B B 8 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
56 FGJ.3B.310.CLLD10 Straight plug, cable collet (IP 50) 3B B 10 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,3 10
57 FGJ.3B.310.CLLD11 Straight plug, cable collet (IP 50) 3B B 10 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
58 FGJ.3B.310.CLLD12 Straight plug, cable collet (IP 50) 3B B 10 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
59 FGJ.3B.310.CLLD62 Straight plug, cable collet (IP 50) 3B B 10 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,9 6,2
60 FGJ.3B.310.CLLD72 Straight plug, cable collet (IP 50) 3B B 10 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,3 7,7
61 FGJ.3B.310.CLLD92 Straight plug, cable collet (IP 50) 3B B 10 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
62 FGJ.3B.310.CLLM52 Straight plug, cable collet (IP 50) 3B B 10 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,1 5
63 FGJ.3B.310.CYMD12 Straight plug, cable collet (IP 50) 3B B 10 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
64 FGJ.3B.310.CYMD82 Straight plug, cable collet (IP 50) 3B B 10 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
65 FGJ.3B.310.CYPD82 Straight plug, cable collet (IP 50) 3B B 10 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
66 FGJ.3B.312.CLLD10 Straight plug, cable collet (IP 50) 3B B 12 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,3 10
67 FGJ.3B.312.CLLD11 Straight plug, cable collet (IP 50) 3B B 12 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
68 FGJ.3B.312.CLLD12 Straight plug, cable collet (IP 50) 3B B 12 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
69 FGJ.3B.312.CLLD72 Straight plug, cable collet (IP 50) 3B B 12 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,3 7,7
70 FGJ.3B.312.CLLD82 Straight plug, cable collet (IP 50) 3B B 12 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
71 FGJ.3B.312.CYMD11 Straight plug, cable collet (IP 50) 3B B 12 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
72 FGJ.3B.312.CYMD62 Straight plug, cable collet (IP 50) 3B B 12 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,9 6,2
73 FGJ.3B.312.CYPD82 Straight plug, cable collet (IP 50) 3B B 12 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
74 FGJ.3B.312.CYPD92 Straight plug, cable collet (IP 50) 3B B 12 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
75 FGJ.3B.314.CLLD10 Straight plug, cable collet (IP 50) 3B B 14 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,3 10
76 FGJ.3B.314.CLLD72 Straight plug, cable collet (IP 50) 3B B 14 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,3 7,7
77 FGJ.3B.314.CYMD10 Straight plug, cable collet (IP 50) 3B B 14 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,3 10
78 FGJ.3B.314.CYMD12 Straight plug, cable collet (IP 50) 3B B 14 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
79 FGJ.3B.314.CYMD92 Straight plug, cable collet (IP 50) 3B B 14 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
80 FGJ.3B.314.CYPD10 Straight plug, cable collet (IP 50) 3B B 14 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,3 10
81 FGJ.3B.314.CYUM52 Straight plug, cable collet (IP 50) 3B B 14 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,1 5
82 FGJ.3B.316.CLLD11 Straight plug, cable collet (IP 50) 3B B 16 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
83 FGJ.3B.316.CLLD92 Straight plug, cable collet (IP 50) 3B B 16 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
84 FGJ.3B.316.CYMD11 Straight plug, cable collet (IP 50) 3B B 16 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
85 FGJ.3B.316.CYPD10 Straight plug, cable collet (IP 50) 3B B 16 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,3 10
86 FGJ.3B.316.CYPM52 Straight plug, cable collet (IP 50) 3B B 16 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,1 5
87 FGJ.3B.318.CLLD10 Straight plug, cable collet (IP 50) 3B B 18 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,3 10
88 FGJ.3B.318.CLLD11 Straight plug, cable collet (IP 50) 3B B 18 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
89 FGJ.3B.318.CLLD72 Straight plug, cable collet (IP 50) 3B B 18 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,3 7,7
90 FGJ.3B.318.CLLD92 Straight plug, cable collet (IP 50) 3B B 18 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
91 FGJ.3B.318.CYMD12 Straight plug, cable collet (IP 50) 3B B 18 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
92 FGJ.3B.318.CYPD11 Straight plug, cable collet (IP 50) 3B B 18 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
93 FGJ.3B.320.CLLD11 Straight plug, cable collet (IP 50) 3B B 20 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
94 FGJ.3B.320.CLLD62 Straight plug, cable collet (IP 50) 3B B 20 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,9 6,2
95 FGJ.3B.320.CLLD82 Straight plug, cable collet (IP 50) 3B B 20 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
96 FGJ.3B.320.CYMD12 Straight plug, cable collet (IP 50) 3B B 20 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
97 FGJ.3B.320.CYMD82 Straight plug, cable collet (IP 50) 3B B 20 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
98 FGJ.3B.320.CYMD92 Straight plug, cable collet (IP 50) 3B B 20 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
99 FGJ.3B.320.CYPM52 Straight plug, cable collet (IP 50) 3B B 20 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,1 5
100 FGJ.3B.322.CLLD92 Straight plug, cable collet (IP 50) 3B B 22 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
101 FGJ.3B.322.CYMD12 Straight plug, cable collet (IP 50) 3B B 22 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
102 FGJ.3B.322.CYPM52 Straight plug, cable collet (IP 50) 3B B 22 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,1 5
103 FGJ.3B.324.CLLD10 Straight plug, cable collet (IP 50) 3B B 24 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,3 10
104 FGJ.3B.324.CLLM52 Straight plug, cable collet (IP 50) 3B B 24 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,1 5
105 FGJ.3B.324.CYMD12 Straight plug, cable collet (IP 50) 3B B 24 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
106 FGJ.3B.324.CYPM52 Straight plug, cable collet (IP 50) 3B B 24 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,1 5
107 FGJ.3B.326.CLLD10 Straight plug, cable collet (IP 50) 3B B 26 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,3 10
108 FGJ.3B.326.CLLD11 Straight plug, cable collet (IP 50) 3B B 26 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
109 FGJ.3B.326.CLLD62 Straight plug, cable collet (IP 50) 3B B 26 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,9 6,2
110 FGJ.3B.326.CLLD72 Straight plug, cable collet (IP 50) 3B B 26 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,3 7,7
111 FGJ.3B.326.CLLD92 Straight plug, cable collet (IP 50) 3B B 26 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
112 FGJ.3B.326.CYMD12 Straight plug, cable collet (IP 50) 3B B 26 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
113 FGJ.3B.326.CYMD82 Straight plug, cable collet (IP 50) 3B B 26 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
114 FGJ.3B.326.CYMD92 Straight plug, cable collet (IP 50) 3B B 26 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
115 FGJ.3B.326.CYPD92 Straight plug, cable collet (IP 50) 3B B 26 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
116 FGJ.3B.330.CLLD10 Straight plug, cable collet (IP 50) 3B B 30 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,3 10
117 FGJ.3B.330.CLLD11 Straight plug, cable collet (IP 50) 3B B 30 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
118 FGJ.3B.330.CLLD12 Straight plug, cable collet (IP 50) 3B B 30 Solder 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
119 FGJ.3B.330.CYMD12 Straight plug, cable collet (IP 50) 3B B 30 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
120 FGJ.3B.330.CYMD82 Straight plug, cable collet (IP 50) 3B B 30 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
121 FGJ.3B.330.CYMD92 Straight plug, cable collet (IP 50) 3B B 30 Crimp 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.