Straight plug, cable collet (IP 50)

Manufacturer LEMO
Description Straight plug, cable collet (IP 50)
Part Number FGA.3B.022.CLAD11
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 FGA.3B.022.CLAD11 Straight plug, cable collet (IP 50) 3B B 2 Fluidic, 4 Low Voltage Solder 2 keys (alpha=30, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
2 FGG.2B.012.CLAD52 Straight plug, cable collet (IP 50) 2B B 1 Fluidic, 4 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,3 5,2
3 FGG.2B.012.CLAD62 Straight plug, cable collet (IP 50) 2B B 1 Fluidic, 4 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5,3 6,2
4 FGG.2B.012.CLAD72 Straight plug, cable collet (IP 50) 2B B 1 Fluidic, 4 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,3 7,2
5 FGG.2B.012.CLAD82 Straight plug, cable collet (IP 50) 2B B 1 Fluidic, 4 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,3 8,2
6 FGG.2B.012.CLAD99 Straight plug, cable collet (IP 50) 2B B 1 Fluidic, 4 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,1 9,7
7 FGG.2B.013.CLAD62 Straight plug, cable collet (IP 50) 2B B 1 Fluidic, 6 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5,3 6,2
8 FGG.2B.013.CLAD72 Straight plug, cable collet (IP 50) 2B B 1 Fluidic, 6 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,3 7,2
9 FGG.2B.013.CLAD82 Straight plug, cable collet (IP 50) 2B B 1 Fluidic, 6 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,3 8,2
10 FGG.2B.013.CLAD92 Straight plug, cable collet (IP 50) 2B B 1 Fluidic, 6 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8,3 9,2
11 FGG.2B.013.CLAD99 Straight plug, cable collet (IP 50) 2B B 1 Fluidic, 6 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,1 9,7
12 FGG.2B.015.CLAD72 Straight plug, cable collet (IP 50) 2B B 1 Fluidic, 10 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,3 7,2
13 FGG.2B.015.CLAD82 Straight plug, cable collet (IP 50) 2B B 1 Fluidic, 10 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,3 8,2
14 FGG.2B.015.CLAD99 Straight plug, cable collet (IP 50) 2B B 1 Fluidic, 10 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,1 9,7
15 FGG.2B.802.CLAD423 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 2 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 3 : Cable group 3 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3,2 4,2
16 FGG.2B.802.CLAD521 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 2 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,3 5,2
17 FGG.2B.802.CLAD523 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 2 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 3 : Cable group 3 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,3 5,2
18 FGG.2B.802.CLAD62 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 2 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5,3 6,2
19 FGG.2B.802.CLAD621 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 2 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5,3 6,2
20 FGG.2B.802.CLAD622 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 2 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 2 : Cable group 2 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5,3 6,2
21 FGG.2B.802.CLAD623 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 2 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5,3 6,2
22 FGG.2B.802.CLAD721 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 2 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,3 7,2
23 FGG.2B.802.CLAD82 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 2 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,3 8,2
24 FGG.2B.802.CLAD92 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 2 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8,3 9,2
25 FGG.2B.802.CLAD992 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 2 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,1 9,7
26 FGG.2B.802.CLAM42 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 2 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3,1 4
27 FGG.2B.802.CLCD722 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 2 Low V. Coaxial 50 Ohm (Crimp) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 2 : Cable group 2 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,3 7,2
28 FGG.2B.802.CNAD623 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 2 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 3 : Cable group 3 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5,3 6,2
29 FGG.2B.804.CLAD422 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 4 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3,2 4,2
30 FGG.2B.804.CLAD521 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 4 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,3 5,2
31 FGG.2B.804.CLAD523 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 4 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 3 : Cable group 3 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,3 5,2
32 FGG.2B.804.CLAD621 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 4 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5,3 6,2
33 FGG.2B.804.CLAD622 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 4 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 2 : Cable group 2 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5,3 6,2
34 FGG.2B.804.CLAD623 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 4 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5,3 6,2
35 FGG.2B.804.CLAD723 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 4 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 3 : Cable group 3 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,3 7,2
36 FGG.2B.804.CLAD821 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 4 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,3 8,2
37 FGG.2B.804.CLAD822 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 4 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 2 : Cable group 2 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,3 8,2
38 FGG.2B.804.CLAD823 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 4 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 3 : Cable group 3 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,3 8,2
39 FGG.2B.804.CLAD921 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 4 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8,3 9,2
40 FGG.2B.804.CLAD923 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 4 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8,3 9,2
41 FGG.2B.804.CLAD991 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 4 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,1 9,7
42 FGG.2B.804.CNAD821 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 4 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,3 8,2
43 FGG.2B.804.LLAD51L Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 4 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) L : Black anodized, black nut for bend relief Aluminum alloy (anodized) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,1 5
44 FGG.2B.804.LLAD51N Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 4 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) N : Black anodized Aluminum alloy (anodized) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,1 5
45 FGG.2B.806.CLAD621 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 6 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5,3 6,2
46 FGG.2B.806.CLAD721 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 6 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,3 7,2
47 FGG.2B.806.CLAD821 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 6 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,3 8,2
48 FGG.2B.806.CLAD921 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 6 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8,3 9,2
49 FGG.2B.806.CLAD991 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 6 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,1 9,7
50 FGG.2B.806.KLAD71K Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 6 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (black chrome) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
51 FGG.2B.806.LLAD71L Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 6 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) L : Black anodized, black nut for bend relief Aluminum alloy (anodized) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,1 7
52 FGG.2B.810.CLAD621 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 10 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5,3 6,2
53 FGG.2B.810.CLAD622 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 10 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5,3 6,2
54 FGG.2B.810.CLAD72 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 10 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,3 7,2
55 FGG.2B.810.CLAD721 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 10 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,3 7,2
56 FGG.2B.810.CLAD991 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 10 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,1 9,7
57 FGG.2B.810.CLAD993 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 10 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,1 9,7
58 FGG.2B.810.CLCD521 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 10 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,3 5,2
59 FGG.2B.810.CLCD721 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 10 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,3 7,2
60 FGG.2B.810.CLCD722 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 10 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,3 7,2
61 FGG.2B.810.KLAD52K Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 10 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (black chrome) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,3 5,2
62 FGG.2B.841.CLAD522 Straight plug, cable collet (IP 50) 2B B 2 Coax (50 Ohm), 1 Low V. Coaxial 50 Ohm (Solder) Type E 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,3 5,2
63 FGG.2B.841.CLAM212 Straight plug, cable collet (IP 50) 2B B 2 Coax (50 Ohm), 1 Low V. Coaxial 50 Ohm (Solder) Type E 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 1,4 2,2
64 FGG.2B.P12.CLAD52 Straight plug, cable collet (IP 50) 2B B 1 Fluidic with valve P1, 4 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,3 5,2
65 FGG.2B.P13.CLAD62 Straight plug, cable collet (IP 50) 2B B 1 Fluidic with valve P1, 6 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5,3 6,2
66 FGG.2B.P13.CLAD72 Straight plug, cable collet (IP 50) 2B B 1 Fluidic with valve P1, 6 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,3 7,2
67 FGG.2B.P13.CLAD92 Straight plug, cable collet (IP 50) 2B B 1 Fluidic with valve P1, 6 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8,3 9,2
68 FGG.3B.022.CLAD11 Straight plug, cable collet (IP 50) 3B B 2 Fluidic, 4 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
69 FGG.3B.022.CLAD12 Straight plug, cable collet (IP 50) 3B B 2 Fluidic, 4 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
70 FGG.3B.022.CLAD82 Straight plug, cable collet (IP 50) 3B B 2 Fluidic, 4 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
71 FGG.3B.023.CLAD12 Straight plug, cable collet (IP 50) 3B B 2 Fluidic, 6 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
72 FGG.3B.025.CLAD10 Straight plug, cable collet (IP 50) 3B B 2 Fluidic, 10 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,3 10
73 FGG.3B.025.CLAD11 Straight plug, cable collet (IP 50) 3B B 2 Fluidic, 10 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
74 FGG.3B.025.CLAD12 Straight plug, cable collet (IP 50) 3B B 2 Fluidic, 10 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
75 FGG.3B.025.CLAD72 Straight plug, cable collet (IP 50) 3B B 2 Fluidic, 10 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,3 7,7
76 FGG.3B.025.CLAD82 Straight plug, cable collet (IP 50) 3B B 2 Fluidic, 10 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
77 FGG.3B.025.CLAD92 Straight plug, cable collet (IP 50) 3B B 2 Fluidic, 10 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
78 FGG.3B.025.CLCD10 Straight plug, cable collet (IP 50) 3B B 2 Fluidic, 10 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,3 10
79 FGG.3B.028.CLAD11 Straight plug, cable collet (IP 50) 3B B 2 Fluidic, 16 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
80 FGG.3B.803.CLAD826 Straight plug, cable collet (IP 50) 3B B 1 Coax (50 Ohm), 3 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
81 FGG.3B.803.CNAD926 Straight plug, cable collet (IP 50) 3B B 1 Coax (50 Ohm), 3 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 6 : Cable group 6 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
82 FGG.3B.806.CLAD101 Straight plug, cable collet (IP 50) 3B B 1 Coax (50 Ohm), 6 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,3 10
83 FGG.3B.806.CLAD723 Straight plug, cable collet (IP 50) 3B B 1 Coax (50 Ohm), 6 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,3 7,7
84 FGG.3B.809.CLAD101 Straight plug, cable collet (IP 50) 3B B 1 Coax (50 Ohm), 9 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,3 10
85 FGG.3B.809.CLAD621 Straight plug, cable collet (IP 50) 3B B 1 Coax (50 Ohm), 9 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,9 6,2
86 FGG.3B.809.CLAD822 Straight plug, cable collet (IP 50) 3B B 1 Coax (50 Ohm), 9 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 2 : Cable group 2 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
87 FGG.3B.809.CLAD823 Straight plug, cable collet (IP 50) 3B B 1 Coax (50 Ohm), 9 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
88 FGG.3B.812.CLAD121 Straight plug, cable collet (IP 50) 3B B 1 Coax (50 Ohm), 12 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
89 FGG.3B.812.CLAD621 Straight plug, cable collet (IP 50) 3B B 1 Coax (50 Ohm), 12 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,9 6,2
90 FGG.3B.812.CLAD721 Straight plug, cable collet (IP 50) 3B B 1 Coax (50 Ohm), 12 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,3 7,7
91 FGG.3B.812.CLAD821 Straight plug, cable collet (IP 50) 3B B 1 Coax (50 Ohm), 12 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
92 FGG.3B.812.CLCD822 Straight plug, cable collet (IP 50) 3B B 1 Coax (50 Ohm), 12 Low V. Coaxial 50 Ohm (Crimp) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 2 : Cable group 2 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
93 FGG.3B.813.CLAD101 Straight plug, cable collet (IP 50) 3B B 1 Coax (50 Ohm), 13 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,3 10
94 FGG.3B.813.CLAD123 Straight plug, cable collet (IP 50) 3B B 1 Coax (50 Ohm), 13 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
95 FGG.3B.813.CLAD821 Straight plug, cable collet (IP 50) 3B B 1 Coax (50 Ohm), 13 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
96 FGG.3B.813.CLAD922 Straight plug, cable collet (IP 50) 3B B 1 Coax (50 Ohm), 13 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
97 FGG.3B.822.CLAD101 Straight plug, cable collet (IP 50) 3B B 1 Coax (50 Ohm), 22 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,3 10
98 FGG.3B.822.CLAD111 Straight plug, cable collet (IP 50) 3B B 1 Coax (50 Ohm), 22 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
99 FGG.3B.822.CLAD821 Straight plug, cable collet (IP 50) 3B B 1 Coax (50 Ohm), 22 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
100 FGG.3B.822.CLAD822 Straight plug, cable collet (IP 50) 3B B 1 Coax (50 Ohm), 22 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
101 FGG.3B.844.CLAD101 Straight plug, cable collet (IP 50) 3B B 2 Coax (50 Ohm), 4 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,3 10
102 FGG.3B.844.CLAD123 Straight plug, cable collet (IP 50) 3B B 2 Coax (50 Ohm), 4 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 3 : Cable group 3 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
103 FGG.3B.844.CLAD622 Straight plug, cable collet (IP 50) 3B B 2 Coax (50 Ohm), 4 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 2 : Cable group 2 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,9 6,2
104 FGG.3B.844.CLAD721 Straight plug, cable collet (IP 50) 3B B 2 Coax (50 Ohm), 4 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,3 7,7
105 FGG.3B.844.CLAD722 Straight plug, cable collet (IP 50) 3B B 2 Coax (50 Ohm), 4 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 2 : Cable group 2 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,3 7,7
106 FGG.3B.844.CLAD921 Straight plug, cable collet (IP 50) 3B B 2 Coax (50 Ohm), 4 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
107 FGG.3B.844.CLCD722 Straight plug, cable collet (IP 50) 3B B 2 Coax (50 Ohm), 4 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 2 : Cable group 2 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,3 7,7
108 FGG.3B.844.CLCD921 Straight plug, cable collet (IP 50) 3B B 2 Coax (50 Ohm), 4 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
109 FGG.3B.846.CLAD101 Straight plug, cable collet (IP 50) 3B B 2 Coax (50 Ohm), 6 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,3 10
110 FGG.3B.846.CLAD111 Straight plug, cable collet (IP 50) 3B B 2 Coax (50 Ohm), 6 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
111 FGG.3B.846.CLAD621 Straight plug, cable collet (IP 50) 3B B 2 Coax (50 Ohm), 6 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,9 6,2
112 FGG.3B.846.CLAD721 Straight plug, cable collet (IP 50) 3B B 2 Coax (50 Ohm), 6 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,3 7,7
113 FGG.3B.846.CLAD921 Straight plug, cable collet (IP 50) 3B B 2 Coax (50 Ohm), 6 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
114 FGG.3B.846.CLAM522 Straight plug, cable collet (IP 50) 3B B 2 Coax (50 Ohm), 6 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,1 5
115 FGG.3B.846.CLCD821 Straight plug, cable collet (IP 50) 3B B 2 Coax (50 Ohm), 6 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
116 FGG.3B.850.CLAD111 Straight plug, cable collet (IP 50) 3B B 2 Coax (50 Ohm), 10 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
117 FGG.3B.850.CLAD113 Straight plug, cable collet (IP 50) 3B B 2 Coax (50 Ohm), 10 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 3 : Cable group 3 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
118 FGG.3B.850.CLAD121 Straight plug, cable collet (IP 50) 3B B 2 Coax (50 Ohm), 10 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
119 FGG.3B.850.CLAD721 Straight plug, cable collet (IP 50) 3B B 2 Coax (50 Ohm), 10 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,3 7,7
120 FGG.3B.850.CLAD821 Straight plug, cable collet (IP 50) 3B B 2 Coax (50 Ohm), 10 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
121 FGG.3B.850.CLAD822 Straight plug, cable collet (IP 50) 3B B 2 Coax (50 Ohm), 10 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 2 : Cable group 2 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
122 FGG.3B.850.CLAD921 Straight plug, cable collet (IP 50) 3B B 2 Coax (50 Ohm), 10 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
123 FGG.3B.850.CLCD121 Straight plug, cable collet (IP 50) 3B B 2 Coax (50 Ohm), 10 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
124 FGG.3B.850.CLCD921 Straight plug, cable collet (IP 50) 3B B 2 Coax (50 Ohm), 10 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
125 FGG.3B.850.CLCD923 Straight plug, cable collet (IP 50) 3B B 2 Coax (50 Ohm), 10 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 3 : Cable group 3 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
126 FGG.3B.856.CJAD121 Straight plug, cable collet (IP 50) 3B B 2 Coax (50 Ohm), 16 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
127 FGG.3B.856.CLAD111 Straight plug, cable collet (IP 50) 3B B 2 Coax (50 Ohm), 16 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
128 FGG.3B.856.CLAD113 Straight plug, cable collet (IP 50) 3B B 2 Coax (50 Ohm), 16 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 3 : Cable group 3 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
129 FGG.3B.856.CLAD121 Straight plug, cable collet (IP 50) 3B B 2 Coax (50 Ohm), 16 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
130 FGG.3B.856.CLAD92 Straight plug, cable collet (IP 50) 3B B 2 Coax (50 Ohm), 16 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
131 FGG.3B.856.CLAD921 Straight plug, cable collet (IP 50) 3B B 2 Coax (50 Ohm), 16 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
132 FGG.3B.856.CLCD103 Straight plug, cable collet (IP 50) 3B B 2 Coax (50 Ohm), 16 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,3 10
133 FGG.3B.862.CLAD921 Straight plug, cable collet (IP 50) 3B B 3 Coax (50 Ohm), 2 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
134 FGG.3B.862.CLCD101 Straight plug, cable collet (IP 50) 3B B 3 Coax (50 Ohm), 2 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,3 10
135 FGG.3B.862.CLCD821 Straight plug, cable collet (IP 50) 3B B 3 Coax (50 Ohm), 2 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
136 FGG.3B.862.CLCD921 Straight plug, cable collet (IP 50) 3B B 3 Coax (50 Ohm), 2 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
137 FGG.3B.P11.CLAD11 Straight plug, cable collet (IP 50) 3B B 1 Fluidic with valve P1, 22 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
138 FGG.3B.P20.CLZD92 Straight plug, cable collet (IP 50) 3B B 2 Fluidic with valve P1 No contact(s) 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
139 FGG.3B.P22.CLAD12 Straight plug, cable collet (IP 50) 3B B 2 Fluidic with valve P1, 4 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,8 11,9
140 FGG.3B.P25.CLAD92 Straight plug, cable collet (IP 50) 3B B 2 Fluidic with valve P1, 10 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
141 FGG.4B.026.CLAD10 Straight plug, cable collet (IP 50) 4B B 2 Fluidic, 12 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,1 10,5
142 FGG.4B.026.CLAD15 Straight plug, cable collet (IP 50) 4B B 2 Fluidic, 12 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 13,6 15
143 FGG.4B.802.KLAD126 Straight plug, cable collet (IP 50) 4B B 1 Coax (50 Ohm), 2 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 6 : Cable group 6 Brass (black chrome) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,6 12
144 FGG.4B.804.CLAD105 Straight plug, cable collet (IP 50) 4B B 1 Coax (50 Ohm), 4 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,1 10,5
145 FGG.4B.804.CLAD106 Straight plug, cable collet (IP 50) 4B B 1 Coax (50 Ohm), 4 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,1 10,5
146 FGG.4B.806.CLAM626 Straight plug, cable collet (IP 50) 4B B 1 Coax (50 Ohm), 6 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 6 : Cable group 6 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5,1 6
147 FGG.4B.806.CLAM826 Straight plug, cable collet (IP 50) 4B B 1 Coax (50 Ohm), 6 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,3 8,2
148 FGG.4B.806.KLAD126 Straight plug, cable collet (IP 50) 4B B 1 Coax (50 Ohm), 6 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 6 : Cable group 6 Brass (black chrome) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,6 12
149 FGG.4B.822.CLAD125 Straight plug, cable collet (IP 50) 4B B 1 Coax (75 Ohm), 2 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,6 12
150 FGG.4B.824.CLAD105 Straight plug, cable collet (IP 50) 4B B 1 Coax (75 Ohm), 4 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 5 : Cable group 5 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,1 10,5
151 FGG.4B.824.CLAD165 Straight plug, cable collet (IP 50) 4B B 1 Coax (75 Ohm), 4 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 15,1 16
152 FGG.4B.826.CNAD135 Straight plug, cable collet (IP 50) 4B B 1 Coax (75 Ohm), 6 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 5 : Cable group 5 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 12,1 13,5
153 FGG.4B.826.CNAM925 Straight plug, cable collet (IP 50) 4B B 1 Coax (75 Ohm), 6 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 5 : Cable group 5 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8,1 9
154 FGG.4B.844.CLAD101 Straight plug, cable collet (IP 50) 4B B 2 Coax (50 Ohm), 4 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,1 10,5
155 FGG.4B.844.CLAD121 Straight plug, cable collet (IP 50) 4B B 2 Coax (50 Ohm), 4 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,6 12
156 FGG.4B.844.CLAM821 Straight plug, cable collet (IP 50) 4B B 2 Coax (50 Ohm), 4 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,3 8,2
157 FGG.4B.852.CLAD133 Straight plug, cable collet (IP 50) 4B B 2 Coax (50 Ohm), 12 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 12,1 13,5
158 FGG.4B.852.CLAD151 Straight plug, cable collet (IP 50) 4B B 2 Coax (50 Ohm), 12 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 13,6 15
159 FGG.4B.852.CLAD163 Straight plug, cable collet (IP 50) 4B B 2 Coax (50 Ohm), 12 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 3 : Cable group 3 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 15,1 16
160 FGG.4B.852.CLCM823 Straight plug, cable collet (IP 50) 4B B 2 Coax (50 Ohm), 12 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 3 : Cable group 3 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,3 8,2
161 FGG.4B.856.CLAD101 Straight plug, cable collet (IP 50) 4B B 2 Coax (50 Ohm), 16 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,1 10,5
162 FGG.4B.856.CLAD121 Straight plug, cable collet (IP 50) 4B B 2 Coax (50 Ohm), 16 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,6 12
163 FGG.4B.856.CLAD151 Straight plug, cable collet (IP 50) 4B B 2 Coax (50 Ohm), 16 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 13,6 15
164 FGG.4B.856.CLAD161 Straight plug, cable collet (IP 50) 4B B 2 Coax (50 Ohm), 16 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 15,1 16
165 FGG.4B.856.CLAD162 Straight plug, cable collet (IP 50) 4B B 2 Coax (50 Ohm), 16 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 15,1 16
166 FGG.4B.856.CLAM621 Straight plug, cable collet (IP 50) 4B B 2 Coax (50 Ohm), 16 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5,1 6
167 FGG.4B.856.CLAM721 Straight plug, cable collet (IP 50) 4B B 2 Coax (50 Ohm), 16 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,1 7
168 FGG.4B.856.CLAM722 Straight plug, cable collet (IP 50) 4B B 2 Coax (50 Ohm), 16 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 2 : Cable group 2 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,1 7
169 FGG.4B.858.CLAD121 Straight plug, cable collet (IP 50) 4B B 2 Coax (50 Ohm), 18 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,6 12
170 FGG.4B.858.CLAD153 Straight plug, cable collet (IP 50) 4B B 2 Coax (50 Ohm), 18 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 13,6 15
171 FGG.4B.858.CLAM921 Straight plug, cable collet (IP 50) 4B B 2 Coax (50 Ohm), 18 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8,1 9
172 FGG.4B.866.CLAD121 Straight plug, cable collet (IP 50) 4B B 3 Coax (50 Ohm), 6 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,6 12
173 FGG.4B.879.CLAD101 Straight plug, cable collet (IP 50) 4B B 4 Coax (50 Ohm), 9 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,1 10,5
174 FGG.4B.879.CLAD102 Straight plug, cable collet (IP 50) 4B B 4 Coax (50 Ohm), 9 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,1 10,5
175 FGG.4B.879.CLAD121 Straight plug, cable collet (IP 50) 4B B 4 Coax (50 Ohm), 9 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,6 12
176 FGG.4B.879.CLAM922 Straight plug, cable collet (IP 50) 4B B 4 Coax (50 Ohm), 9 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8,1 9
177 FGG.4B.885.CLAD163 Straight plug, cable collet (IP 50) 4B B 3 Coax (50 Ohm), 12 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 3 : Cable group 3 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 15,1 16
178 FGG.4B.885.CLAM821 Straight plug, cable collet (IP 50) 4B B 3 Coax (50 Ohm), 12 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,3 8,2
179 FGG.4B.P15.CLAD16 Straight plug, cable collet (IP 50) 4B B 1 Fluidic with valve P1, 30 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 15,1 16
180 FGG.4B.P36.CLAD16 Straight plug, cable collet (IP 50) 4B B 3 Fluidic with valve P1, 12 Low Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 15,1 16
181 FGG.4B.P36.CLCD16 Straight plug, cable collet (IP 50) 4B B 3 Fluidic with valve P1, 12 Low Voltage Crimp 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 15,1 16
182 FGG.5B.857.CLAD131 Straight plug, cable collet (IP 50) 5B B 2 Coax (50 Ohm), 17 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 11,6 13,5
183 FGG.5B.864.CLAD156 Straight plug, cable collet (IP 50) 5B B 2 Coax (50 Ohm), 24 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 6 : Cable group 6 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 13,6 15,5
184 FGG.5B.870.CLAD115 Straight plug, cable collet (IP 50) 5B B 2 Coax (75 Ohm), 10 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 5 : Cable group 5 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,6 11,5
185 FGG.5B.876.CLAD113 Straight plug, cable collet (IP 50) 5B B 2 Coax (75 Ohm), 16 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9,6 11,5
186 FGG.5B.876.CLAD175 Straight plug, cable collet (IP 50) 5B B 2 Coax (75 Ohm), 16 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 15,6 17,5
187 FGG.5B.877.CLAD133 Straight plug, cable collet (IP 50) 5B B 2 Coax (75 Ohm), 17 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 11,6 13,5
188 FGG.5B.877.CLAD175 Straight plug, cable collet (IP 50) 5B B 2 Coax (75 Ohm), 17 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 15,6 17,5
189 FGG.5B.877.CLAD195 Straight plug, cable collet (IP 50) 5B B 2 Coax (75 Ohm), 17 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 17,6 19,5
190 FGG.5B.877.CLAD235 Straight plug, cable collet (IP 50) 5B B 2 Coax (75 Ohm), 17 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 21,6 23,5
191 FGG.5B.892.CNAD135 Straight plug, cable collet (IP 50) 5B B 6 Coax (75 Ohm), 10 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 5 : Cable group 5 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 11,6 13,5
192 FGG.5B.892.CNAD155 Straight plug, cable collet (IP 50) 5B B 6 Coax (75 Ohm), 10 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 13,6 15,5
193 FGG.5B.892.CNAD175 Straight plug, cable collet (IP 50) 5B B 6 Coax (75 Ohm), 10 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 5 : Cable group 5 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 15,6 17,5
194 FGG.5B.892.CNAD179 Straight plug, cable collet (IP 50) 5B B 6 Coax (75 Ohm), 10 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 15,6 17,5
195 FGG.5B.892.CNAD195 Straight plug, cable collet (IP 50) 5B B 6 Coax (75 Ohm), 10 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 5 : Cable group 5 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 17,6 19,5
196 FGG.5B.892.CNAD235 Straight plug, cable collet (IP 50) 5B B 6 Coax (75 Ohm), 10 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 21,6 23,5
197 FGG.5B.892.CNAD255 Straight plug, cable collet (IP 50) 5B B 6 Coax (75 Ohm), 10 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 5 : Cable group 5 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 23,6 25
198 FGG.5B.P30.CLZD17 Straight plug, cable collet (IP 50) 5B B 3 Fluidic with valve No contact(s) 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 15,6 17,5
199 FGG.5B.P40.CLZD17 Straight plug, cable collet (IP 50) 5B B 4 Fluidic with valve No contact(s) 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 15,6 17,5
200 FGJ.2B.810.CLLD621 Straight plug, cable collet (IP 50) 2B B 1 Coax (50 Ohm), 10 Low V. Coaxial 50 Ohm (Crimp) Type C 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5,3 6,2
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.