Straight plug, cable collet and safety locking ring (IP 50)

Manufacturer LEMO
Description Straight plug, cable collet and safety locking ring (IP 50)
Part Number FFB.1S.405.CLAC22
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 FFB.1S.405.CLAC22 Straight plug, cable collet and safety locking ring (IP 50) 1S S 1 High Voltage Solder Circular (can rotate), plug has male contact(s) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 1,2 2,2
2 FFB.1S.405.CLAC32 Straight plug, cable collet and safety locking ring (IP 50) 1S S 1 High Voltage Solder Circular (can rotate), plug has male contact(s) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2,2 3,2
3 FFB.1S.405.CLAC42 Straight plug, cable collet and safety locking ring (IP 50) 1S S 1 High Voltage Solder Circular (can rotate), plug has male contact(s) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3,2 4,2
4 FFB.1S.405.CLAC52 Straight plug, cable collet and safety locking ring (IP 50) 1S S 1 High Voltage Solder Circular (can rotate), plug has male contact(s) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,2 5,2
5 FFB.1S.405.CLAC57 Straight plug, cable collet and safety locking ring (IP 50) 1S S 1 High Voltage Solder Circular (can rotate), plug has male contact(s) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,8 5,6
6 FFB.1S.405.CLAC62 Straight plug, cable collet and safety locking ring (IP 50) 1S S 1 High Voltage Solder Circular (can rotate), plug has male contact(s) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5,3 6,1
7 FFB.1S.405.CTAC22 Straight plug, cable collet and safety locking ring (IP 50) 1S S 1 High Voltage Solder Circular (can rotate), plug has male contact(s) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 1,2 2,2
8 FFB.1S.405.CTAC27 Straight plug, cable collet and safety locking ring (IP 50) 1S S 1 High Voltage Solder Circular (can rotate), plug has male contact(s) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2,2 3,2
9 FFB.1S.405.CTAC32 Straight plug, cable collet and safety locking ring (IP 50) 1S S 1 High Voltage Solder Circular (can rotate), plug has male contact(s) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2,2 3,2
10 FFB.1S.405.CTAC37 Straight plug, cable collet and safety locking ring (IP 50) 1S S 1 High Voltage Solder Circular (can rotate), plug has male contact(s) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3,2 4,2
11 FFB.1S.405.CTAC42 Straight plug, cable collet and safety locking ring (IP 50) 1S S 1 High Voltage Solder Circular (can rotate), plug has male contact(s) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3,2 4,2
12 FFB.1S.405.CTAC47 Straight plug, cable collet and safety locking ring (IP 50) 1S S 1 High Voltage Solder Circular (can rotate), plug has male contact(s) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,2 5,2
13 FFB.1S.405.CTAC52 Straight plug, cable collet and safety locking ring (IP 50) 1S S 1 High Voltage Solder Circular (can rotate), plug has male contact(s) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,2 5,2
14 FFB.1S.405.CTAC57 Straight plug, cable collet and safety locking ring (IP 50) 1S S 1 High Voltage Solder Circular (can rotate), plug has male contact(s) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,8 5,6
15 FFB.1S.405.CTAC62 Straight plug, cable collet and safety locking ring (IP 50) 1S S 1 High Voltage Solder Circular (can rotate), plug has male contact(s) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5,3 6,1
16 FFB.1S.405.CTAC66 Straight plug, cable collet and safety locking ring (IP 50) 1S S 1 High Voltage Solder Circular (can rotate), plug has male contact(s) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5,9 6,5
17 FFB.1S.405.CTAC68 Straight plug, cable collet and safety locking ring (IP 50) 1S S 1 High Voltage Solder Circular (can rotate), plug has male contact(s) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6 6,7
18 FFB.1S.405.CTLC32 Straight plug, cable collet and safety locking ring (IP 50) 1S S 1 High Voltage Solder Circular (can rotate), plug has female contact(s) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2,2 3,2
19 FFB.1S.405.CTLC42 Straight plug, cable collet and safety locking ring (IP 50) 1S S 1 High Voltage Solder Circular (can rotate), plug has female contact(s) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3,2 4,2
20 FFB.1S.405.CTLC47 Straight plug, cable collet and safety locking ring (IP 50) 1S S 1 High Voltage Solder Circular (can rotate), plug has female contact(s) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,2 5,2
21 FFB.1S.405.CTLC52 Straight plug, cable collet and safety locking ring (IP 50) 1S S 1 High Voltage Solder Circular (can rotate), plug has female contact(s) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,2 5,2
22 FFB.1S.405.CTLC57 Straight plug, cable collet and safety locking ring (IP 50) 1S S 1 High Voltage Solder Circular (can rotate), plug has female contact(s) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,8 5,6
23 FFB.1S.405.CTLC62 Straight plug, cable collet and safety locking ring (IP 50) 1S S 1 High Voltage Solder Circular (can rotate), plug has female contact(s) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5,3 6,1
24 FFB.1S.405.CTLC66 Straight plug, cable collet and safety locking ring (IP 50) 1S S 1 High Voltage Solder Circular (can rotate), plug has female contact(s) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5,9 6,5
25 FFB.1S.405.DTAC62 Straight plug, cable collet and safety locking ring (IP 50) 1S S 1 High Voltage Solder Circular (can rotate), plug has male contact(s) Brass (gold plated) shell, collet nut, brass latch sleeve and mid pieces 5,3 6,1
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.