Straight plug, cable collet and safety locking ring (IP 50)

Manufacturer LEMO
Description Straight plug, cable collet and safety locking ring (IP 50)
Part Number FFB.1S.120.CLAC52
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 FFB.1S.120.CLAC52 Straight plug, cable collet and safety locking ring (IP 50) 1S S 1 Solder Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,2 5,2
2 FFB.1S.120.CLLC52 Straight plug, cable collet and safety locking ring (IP 50) 1S S 1 Solder Circular (can rotate), plug has female contact(s) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,2 5,2
3 FFB.1S.120.CTLC52 Straight plug, cable collet and safety locking ring (IP 50) 1S S 1 Solder Circular (can rotate), plug has female contact(s) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,2 5,2
4 FFB.1S.302.CLAC66 Straight plug, cable collet and safety locking ring (IP 50) 1S S 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5,9 6,5
5 FFB.1S.304.CLAC37 Straight plug, cable collet and safety locking ring (IP 50) 1S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3,2 4,2
6 FFB.1S.304.CLAC42 Straight plug, cable collet and safety locking ring (IP 50) 1S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3,2 4,2
7 FFB.1S.304.CLAC52 Straight plug, cable collet and safety locking ring (IP 50) 1S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4,2 5,2
8 FFB.1S.304.CLAC66 Straight plug, cable collet and safety locking ring (IP 50) 1S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5,9 6,5
9 FFB.1S.304.CLAL37 Straight plug, cable collet and safety locking ring (IP 50) 1S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3,3 4,2
10 FFB.1S.304.KLAC42 Straight plug, cable collet and safety locking ring (IP 50) 1S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (black chrome) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3,2 4,2
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.
Users Who Downloaded This Product Also Downloaded
Page