Straight plug, cable collet and nut for fitting a bend relief (IP 68)

Manufacturer LEMO
Description Straight plug, cable collet and nut for fitting a bend relief (IP 68)
Part number FGG.2K.92A.CLAC55Z
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 FGG.2K.92A.CLAC55Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 2K K 1 FO Type F2, 2 LV Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.1 5.5
2 FGG.2K.92A.CLAC85Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 2K K 1 FO Type F2, 2 LV Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.1 8.5
3 FGG.2K.92J.CLAC45Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 2K K 1 FO Type F2, 10 LV Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.1 4.5
4 FGG.2K.92J.CLZC40Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 2K K 1 FO Type F2, 10 LV Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.6 4
5 FGG.2K.96C.CLAC85Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 2K K 1 FO Type F1, 4 LV Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.1 8.5
6 FGG.4K.93E.CLCC11Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 4K K 2 FO Type F2, 2 LV + 4 LV Crimp 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10.6 12
7 FGG.4K.93L.CLCC11Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 4K K 2 FO Type F2, 12 LV Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10.6 12
8 FGG.4K.93L.CLCC13Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 4K K 2 FO Type F2, 12 LV Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 12.9 13.5
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.