Straight plug, cable collet and nut for fitting a bend relief (IP 68)

Manufacturer LEMO
Description Straight plug, cable collet and nut for fitting a bend relief (IP 68)
Part number FFA.0E.116.CTAC30Z
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 FFA.0E.116.CTAC30Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 0E E 1 Solder Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.6 3
2 FFA.0E.116.CTAC35Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 0E E 1 Solder Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.1 3.5
3 FFA.0E.116.CTAC40Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 0E E 1 Solder Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.6 4
4 FFA.0E.302.CLAC15Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 0E E 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 1.3 1.5
5 FFA.0E.302.CLAC25Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 0E E 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.1 2.5
6 FFA.0E.302.CLAC30Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 0E E 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.6 3
7 FFA.0E.302.CLAC35Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 0E E 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.1 3.5
8 FFA.0E.302.CLAC40Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 0E E 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.6 4
9 FFA.0E.302.CLAC45Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 0E E 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.1 4.5
10 FFA.0E.302.CLAC50Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 0E E 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.6 5
11 FFA.0E.302.CYCC25Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 0E E 2 Crimp Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.1 2.5
12 FFA.0E.302.SLAC30Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 0E E 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Stainless steel shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.6 3
13 FFA.0E.302.SLAC50Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 0E E 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Stainless steel shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.6 5
14 FFA.0E.303.CLAC30Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 0E E 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.6 3
15 FFA.0E.303.CLAC35Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 0E E 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.1 3.5
16 FFA.0E.303.CLAC40Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 0E E 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.6 4
17 FFA.0E.303.CLAC45Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 0E E 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.1 4.5
18 FFA.0E.303.CLAC50Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 0E E 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.6 5
19 FFA.0E.303.SLAC40Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 0E E 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Stainless steel shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.6 4
20 FFA.0E.304.CLAC15Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 0E E 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 1.3 1.5
21 FFA.0E.304.CLAC20Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 0E E 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 1.6 2
22 FFA.0E.304.CLAC25Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 0E E 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.1 2.5
23 FFA.0E.304.CLAC30Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 0E E 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.6 3
24 FFA.0E.304.CLAC35Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 0E E 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.1 3.5
25 FFA.0E.304.CLAC40Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 0E E 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.6 4
26 FFA.0E.304.CLAC45Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 0E E 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.1 4.5
27 FFA.0E.304.CLAC50Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 0E E 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.6 5
28 FFA.0E.304.CYCC50Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 0E E 4 Crimp Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.6 5
29 FFA.0E.304.KLAC50Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 0E E 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (black chrome) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.6 5
30 FFA.1E.120.CTAC25Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 1 Solder Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.1 2.5
31 FFA.1E.120.CTAC35Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 1 Solder Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.1 3.5
32 FFA.1E.120.CTAC50Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 1 Solder Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.6 5
33 FFA.1E.120.CTAC55Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 1 Solder Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.1 5.5
34 FFA.1E.120.CTAC60Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 1 Solder Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.6 6
35 FFA.1E.130.CTAC40Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 1 Solder Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.6 4
36 FFA.1E.130.CTAC60Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 1 Solder Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.6 6
37 FFA.1E.302.CLAC30Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.6 3
38 FFA.1E.302.CLAC40Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.6 4
39 FFA.1E.302.CLAC45Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.1 4.5
40 FFA.1E.302.CLAC50Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.6 5
41 FFA.1E.302.CLAC55Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.1 5.5
42 FFA.1E.302.CLAC60Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.6 6
43 FFA.1E.302.CLAC65Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.1 6.5
44 FFA.1E.302.CLAL20Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
45 FFA.1E.302.CLAL60Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.6 6
46 FFA.1E.302.CYBC50Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 2 Crimp Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.6 5
47 FFA.1E.303.CLAC25Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.1 2.5
48 FFA.1E.303.CLAC30Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.6 3
49 FFA.1E.303.CLAC35Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.1 3.5
50 FFA.1E.303.CLAC40Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.6 4
51 FFA.1E.303.CLAC45Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.1 4.5
52 FFA.1E.303.CLAC50Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.6 5
53 FFA.1E.303.CLAC55Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.1 5.5
54 FFA.1E.303.CLAC60Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.6 6
55 FFA.1E.303.CLAC65Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.1 6.5
56 FFA.1E.303.CLLC30Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 3 Solder Hermaphroditic keying ("half moon" insert), plug has female pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.6 3
57 FFA.1E.303.CLLC55Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 3 Solder Hermaphroditic keying ("half moon" insert), plug has female pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.1 5.5
58 FFA.1E.304.CLAC30Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.6 3
59 FFA.1E.304.CLAC35Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.1 3.5
60 FFA.1E.304.CLAC40Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.6 4
61 FFA.1E.304.CLAC45Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.1 4.5
62 FFA.1E.304.CLAC50Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.6 5
63 FFA.1E.304.CLAC55Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.1 5.5
64 FFA.1E.304.CLAC60Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.6 6
65 FFA.1E.304.CLAC65Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.1 6.5
66 FFA.1E.304.CLAL50Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.6 5
67 FFA.1E.304.CLAW70Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.4 6.9
68 FFA.1E.304.SLAC65Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Stainless steel shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.1 6.5
69 FFA.1E.304.SLLC65Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 4 Solder Hermaphroditic keying ("half moon" insert), plug has female pin 1 Z : Nut for fitting a bend relief Stainless steel shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.1 6.5
70 FFA.1E.305.CLAC45Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 5 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.1 4.5
71 FFA.1E.305.CLAC50Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 5 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.6 5
72 FFA.1E.305.CLAC55Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 5 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.1 5.5
73 FFA.1E.305.CLAC60Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 5 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.6 6
74 FFA.1E.305.CLAC65Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 5 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.1 6.5
75 FFA.1E.306.CLAC20Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 1.6 2
76 FFA.1E.306.CLAC35Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.1 3.5
77 FFA.1E.306.CLAC40Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.6 4
78 FFA.1E.306.CLAC45Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.1 4.5
79 FFA.1E.306.CLAC50Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.6 5
80 FFA.1E.306.CLAC55Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.1 5.5
81 FFA.1E.306.CLAC60Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.6 6
82 FFA.1E.306.CLAC65Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.1 6.5
83 FFA.1E.306.KLAC50Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 1E E 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (black chrome) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.6 5
84 FFA.3E.160.CLAC80Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 1 Solder Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.6 8
85 FFA.3E.160.CTAC65Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 1 Solder Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.1 6.5
86 FFA.3E.302.CLAC10Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9.6 10
87 FFA.3E.302.CLAC60Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.6 6
88 FFA.3E.302.CLAC85Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.1 8.5
89 FFA.3E.302.CLAC90Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.6 9
90 FFA.3E.303.CLAC60Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.6 6
91 FFA.3E.303.CLAC65Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.1 6.5
92 FFA.3E.303.CLAC80Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.6 8
93 FFA.3E.303.CLAC90Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.6 9
94 FFA.3E.304.CLAC11Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10.1 10.5
95 FFA.3E.304.CLAC60Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.6 6
96 FFA.3E.304.CLAC65Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.1 6.5
97 FFA.3E.304.CLAC70Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.6 7
98 FFA.3E.304.CLAC80Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.6 8
99 FFA.3E.304.CLAC85Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.1 8.5
100 FFA.3E.304.CLAC90Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.6 9
101 FFA.3E.304.CLAC95Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9.1 9.5
102 FFA.3E.305.CLAC50Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 5 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.6 5
103 FFA.3E.305.CLAC65Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 5 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.1 6.5
104 FFA.3E.305.CLAC85Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 5 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.1 8.5
105 FFA.3E.305.CLAC90Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 5 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.6 9
106 FFA.3E.306.CLAC10Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9.6 10
107 FFA.3E.306.CLAC50Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.6 5
108 FFA.3E.306.CLAC60Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.6 6
109 FFA.3E.306.CLAC65Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.1 6.5
110 FFA.3E.306.CLAC70Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.6 7
111 FFA.3E.306.CLAC75Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.1 7.5
112 FFA.3E.306.CLAC80Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.6 8
113 FFA.3E.306.CLAC85Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.1 8.5
114 FFA.3E.306.CLAC90Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.6 9
115 FFA.3E.306.CLAC95Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9.1 9.5
116 FFA.3E.307.CLAC55Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 7 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.1 5.5
117 FFA.3E.307.CLAC65Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 7 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.1 6.5
118 FFA.3E.307.CLAC70Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 7 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.6 7
119 FFA.3E.307.CLAC75Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 7 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.1 7.5
120 FFA.3E.308.CLAC10Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 8 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9.6 10
121 FFA.3E.308.CLAC60Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 8 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.6 6
122 FFA.3E.308.CLAC75Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 8 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.1 7.5
123 FFA.3E.308.CLAC95Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 8 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9.1 9.5
124 FFA.3E.310.CLAC10Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 10 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9.6 10
125 FFA.3E.310.CLAC11Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 10 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10.1 10.5
126 FFA.3E.310.CLAC60Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 10 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.6 6
127 FFA.3E.310.CLAC95Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 10 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9.1 9.5
128 FFA.3E.312.CLAC10Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 12 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9.6 10
129 FFA.3E.312.CLAC11Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 12 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10.1 10.5
130 FFA.3E.312.CLAC65Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 12 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.1 6.5
131 FFA.3E.312.CLAC70Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 12 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.6 7
132 FFA.3E.312.CLAC75Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 12 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.1 7.5
133 FFA.3E.312.CLAC85Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 12 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.1 8.5
134 FFA.3E.312.CLAC95Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 12 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9.1 9.5
135 FFA.3E.314.CLAC11Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 14 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10.1 10.5
136 FFA.3E.314.CLAC75Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 14 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.1 7.5
137 FFA.3E.314.CLAC90Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 14 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.6 9
138 FFA.3E.316.CLAC10Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 16 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9.6 10
139 FFA.3E.316.CLAC85Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 16 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.1 8.5
140 FFA.3E.316.CLAC95Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 16 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9.1 9.5
141 FFA.3E.318.CLAC10Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 18 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9.6 10
142 FFA.3E.318.CLAC80Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 18 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.6 8
143 FFA.3E.318.CLAC85Z Straight plug, cable collet and nut for fitting a bend relief (IP 68) 3E E 18 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.1 8.5
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.