Straight plug, cable collet and nut for fitting a bend relief (IP 50)

Manufacturer LEMO
Description Straight plug, cable collet and nut for fitting a bend relief (IP 50)
Part number FFA.0S.250.BLAC32Z
Request Free PCB CAD Models
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 FFA.0S.250.BLAC32Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief POM (black Polyoxymethylene) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 3.2
2 FFA.0S.250.BLAC37Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief POM (black Polyoxymethylene) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3 3.6
3 FFA.0S.250.CLAC32Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 3.2
4 FFA.0S.250.CLAC37Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3 3.6
5 FFA.0S.250.CLAC42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.8 4.4
6 FFA.0S.250.CLAK47Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.8 4.6
7 FFA.0S.250.CLAK52Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.2
8 FFA.0S.250.CTAC22Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 1.7 2.1
9 FFA.0S.250.CTAC27Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 3.2
10 FFA.0S.250.CTAC32Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 3.2
11 FFA.0S.250.CTAC37Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3 3.6
12 FFA.0S.250.CTAC42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.8 4.4
13 FFA.0S.250.CTAC44Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.8 4.4
14 FFA.0S.250.CTAK52Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.2
15 FFA.0S.250.CTAK57Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.3 6.2
16 FFA.0S.250.KTAC42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (black chrome) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.8 4.4
17 FFA.0S.650.CLAC27Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 3.2
18 FFA.0S.650.CLAC32Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 3.2
19 FFA.0S.650.CLAC37Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3 3.6
20 FFA.0S.650.CLAC42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.8 4.4
21 FFA.0S.650.CLAL42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.3 4.1
22 FFA.0S.650.CLLC42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has female contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.8 4.4
23 FFA.0S.650.CTAC17Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 1.3 1.6
24 FFA.0S.650.CTAC22Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 1.7 2.1
25 FFA.0S.650.CTAC27Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 3.2
26 FFA.0S.650.CTAC32Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 3.2
27 FFA.0S.650.CTAC37Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3 3.6
28 FFA.0S.650.CTAC42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.8 4.4
29 FFA.0S.650.CTAC44Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.8 4.4
30 FFA.0S.650.CTAK47Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.8 4.6
31 FFA.0S.650.CTAK52Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.2
32 FFA.0S.650.CTAL32Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 3.2
33 FFA.0S.650.CTLC22Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has female contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 1.7 2.1
34 FFA.0S.650.CTLC27Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has female contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 3.2
35 FFA.0S.650.CTLC32Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has female contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 3.2
36 FFA.0S.650.CTLC37Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has female contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3 3.6
37 FFA.0S.650.CTLC42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has female contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.8 4.4
38 FFA.0S.650.CTLK52Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has female contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.2
39 FFA.2S.250.CTAC52Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.2
40 FFA.2S.250.CTAC62Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.3 6.2
41 FFA.2S.250.CTAC72Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.3 7.2
42 FFA.2S.275.CLAC72Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 1 Coax (75 Ohm) Coaxial 75 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.3 7.2
43 FFA.2S.275.CLAC87Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 1 Coax (75 Ohm) Coaxial 75 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.1 8.5
44 FFA.2S.275.CTAC62Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 1 Coax (75 Ohm) Coaxial 75 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.3 6.2
45 FFA.2S.275.CTAC72Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 1 Coax (75 Ohm) Coaxial 75 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.3 7.2
46 FFA.2S.650.CTAC32Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.5 3.2
47 FFA.2S.650.CTAC62Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.3 6.2
48 FFA.2S.675.CLAC87Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 1 Triax (75 Ohm) Solder Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.1 8.5
49 FFA.2S.675.CTAC32Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 1 Triax (75 Ohm) Solder Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.5 3.2
50 FFA.2S.675.CTAC42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 1 Triax (75 Ohm) Solder Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.3 4.2
51 FFA.2S.675.CTAC62Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 1 Triax (75 Ohm) Solder Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.3 6.2
52 FFA.2S.675.CTAC82Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 1 Triax (75 Ohm) Solder Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.6 8
53 FFA.2S.675.CTAC87Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 1 Triax (75 Ohm) Solder Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.1 8.5
54 FFA.3S.804.CTAC83Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 3S S 1 Coax (50 Ohm), 4 Low V. Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.