Straight plug, cable collet and nut for fitting a bend relief (IP 50)

Manufacturer LEMO
Description Straight plug, cable collet and nut for fitting a bend relief (IP 50)
Part number FFA.0S.116.CLAC32Z
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 FFA.0S.116.CLAC32Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Solder Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 3.2
2 FFA.0S.116.CTAC22Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Solder Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 1.7 2.1
3 FFA.0S.116.CTAC27Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Solder Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 3.2
4 FFA.0S.116.CTAC32Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Solder Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 3.2
5 FFA.0S.116.CTAC37Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Solder Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3 3.6
6 FFA.0S.116.CTAC42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Solder Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.8 4.4
7 FFA.0S.116.CTAK52Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 1 Solder Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.2
8 FFA.0S.302.CLAC17Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 1.3 1.6
9 FFA.0S.302.CLAC22Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 1.7 2.1
10 FFA.0S.302.CLAC27Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 3.2
11 FFA.0S.302.CLAC32Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 3.2
12 FFA.0S.302.CLAC37Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3 3.6
13 FFA.0S.302.CLAC42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.8 4.4
14 FFA.0S.302.CLAC44Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.8 4.4
15 FFA.0S.302.CLAK47Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.8 4.6
16 FFA.0S.302.CLAK52Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.2
17 FFA.0S.302.CLAK57Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.3 6.2
18 FFA.0S.302.CLAK62Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.3 6.2
19 FFA.0S.302.CLAL27Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 3.2
20 FFA.0S.302.CLAL32Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 3.2
21 FFA.0S.302.CLAL37Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.3 3.7
22 FFA.0S.302.CLAL42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.3 4.1
23 FFA.0S.302.CLCK57Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 2 Crimp Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.3 6.2
24 FFA.0S.302.CYCC22Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 2 Crimp Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 1.7 2.1
25 FFA.0S.302.CYCC27Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 2 Crimp Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 3.2
26 FFA.0S.302.CYCC37Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 2 Crimp Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3 3.6
27 FFA.0S.302.CYCC42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 2 Crimp Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.8 4.4
28 FFA.0S.302.CYCK52Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 2 Crimp Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.2
29 FFA.0S.302.NLAL42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (nickel plated) shell, collet nut, latch sleeve and mid pieces 3.3 4.1
30 FFA.0S.302.SLAK57Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Stainless steel shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.3 6.2
31 FFA.0S.303.CLAC17Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 1.3 1.6
32 FFA.0S.303.CLAC22Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 1.7 2.1
33 FFA.0S.303.CLAC27Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 3.2
34 FFA.0S.303.CLAC32Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 3.2
35 FFA.0S.303.CLAC37Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3 3.6
36 FFA.0S.303.CLAC42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.8 4.4
37 FFA.0S.303.CLAC44Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.8 4.4
38 FFA.0S.303.CLAK47Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.8 4.6
39 FFA.0S.303.CLAK52Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.2
40 FFA.0S.303.CLAK57Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.3 6.2
41 FFA.0S.303.CLAL42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.3 4.1
42 FFA.0S.303.CLLC42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 3 Solder Hermaphroditic keying ("half moon" insert), plug has female pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.8 4.4
43 FFA.0S.303.CLYC27Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 3 Special Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 3.2
44 FFA.0S.303.KLAC32Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (black chrome) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 3.2
45 FFA.0S.303.SLAK57Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Stainless steel shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.3 6.2
46 FFA.0S.304.BLAC32Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief POM (black Polyoxymethylene) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 3.2
47 FFA.0S.304.BLAC3BZ Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief POM (black Polyoxymethylene) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
48 FFA.0S.304.BLAC42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief POM (black Polyoxymethylene) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.8 4.4
49 FFA.0S.304.BLAC4BZ Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief POM (black Polyoxymethylene) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
50 FFA.0S.304.CLAC17Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 1.3 1.6
51 FFA.0S.304.CLAC22Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 1.7 2.1
52 FFA.0S.304.CLAC27Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 3.2
53 FFA.0S.304.CLAC32Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 3.2
54 FFA.0S.304.CLAC37Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3 3.6
55 FFA.0S.304.CLAC42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.8 4.4
56 FFA.0S.304.CLAC44Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.8 4.4
57 FFA.0S.304.CLAK47Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.8 4.6
58 FFA.0S.304.CLAK52Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.2
59 FFA.0S.304.CLAK57Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.3 6.2
60 FFA.0S.304.CLAK62Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.3 6.2
61 FFA.0S.304.CLAL27Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 3.2
62 FFA.0S.304.CLAL42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.3 4.1
63 FFA.0S.304.CYCK52Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 4 Crimp Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.2
64 FFA.0S.304.CYCL42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 4 Crimp Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.3 4.1
65 FFA.0S.304.NLAC37Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (nickel plated) shell, collet nut, latch sleeve and mid pieces 3 3.6
66 FFA.0S.304.SLAC42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 0S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Stainless steel shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.8 4.4
67 FFA.2S.140.CTAC62Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 1 Solder Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.3 6.2
68 FFA.2S.140.CTAC72Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 1 Solder Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.3 7.2
69 FFA.2S.140.CTLC72Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 1 Solder Circular (can rotate), plug has female contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.3 7.2
70 FFA.2S.302.CLAC42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.3 4.2
71 FFA.2S.302.CLAC52Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.2
72 FFA.2S.302.CLAC62Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.3 6.2
73 FFA.2S.302.CLAC72Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.3 7.2
74 FFA.2S.302.CLAC77Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.1 7.5
75 FFA.2S.302.CLAC82Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.6 8
76 FFA.2S.302.CLAL42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.3 4.2
77 FFA.2S.302.CLAL52Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.2
78 FFA.2S.302.CLAL82Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.3 8.2
79 FFA.2S.303.CLAC42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.3 4.2
80 FFA.2S.303.CLAC52Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.2
81 FFA.2S.303.CLAC62Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.3 6.2
82 FFA.2S.303.CLAC82Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.6 8
83 FFA.2S.303.CLAL42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.3 4.2
84 FFA.2S.303.CLAL62Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.3 6.2
85 FFA.2S.304.CKAC52Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.2
86 FFA.2S.304.CLAC42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.3 4.2
87 FFA.2S.304.CLAC52Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.2
88 FFA.2S.304.CLAC62Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.3 6.2
89 FFA.2S.304.CLAC72Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.3 7.2
90 FFA.2S.304.CLAC77Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.1 7.5
91 FFA.2S.304.CLAC82Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.6 8
92 FFA.2S.304.CLAK92Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.1 9
93 FFA.2S.304.CLAL52Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.2
94 FFA.2S.304.TLAC77Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Stainless steel shell, collet nut and latch sleeve, nickel plated brass mid pieces 7.1 7.5
95 FFA.2S.305.CLAC42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 5 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.3 4.2
96 FFA.2S.305.CLAC52Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 5 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.2
97 FFA.2S.305.CLAC62Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 5 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.3 6.2
98 FFA.2S.305.CLAL62Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 5 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.3 6.2
99 FFA.2S.306.CLAC27Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 1.3 2.7
100 FFA.2S.306.CLAC42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.3 4.2
101 FFA.2S.306.CLAC52Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.2
102 FFA.2S.306.CLAC62Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.3 6.2
103 FFA.2S.306.CLAC72Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.3 7.2
104 FFA.2S.306.CLAC82Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.6 8
105 FFA.2S.306.CLAC87Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.1 8.5
106 FFA.2S.306.CLAL32Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.5 3.2
107 FFA.2S.306.CLAL42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.3 4.2
108 FFA.2S.306.CLAL52Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.2
109 FFA.2S.306.CLAL62Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.3 6.2
110 FFA.2S.306.CLAL72Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.3 7.2
111 FFA.2S.307.CLAC32Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 7 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.5 3.2
112 FFA.2S.307.CLAC52Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 7 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.2
113 FFA.2S.307.CLAC62Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 7 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.3 6.2
114 FFA.2S.307.CLAK97Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 7 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.7 9.7
115 FFA.2S.308.CLAC52Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 8 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.2
116 FFA.2S.308.CLAC62Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 8 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.3 6.2
117 FFA.2S.308.CLAC72Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 8 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.3 7.2
118 FFA.2S.308.CLAC77Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 8 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.1 7.5
119 FFA.2S.308.CLAC82Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 8 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.6 8
120 FFA.2S.308.CLAL72Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 8 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.3 7.2
121 FFA.2S.310.CLAC42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 10 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.3 4.2
122 FFA.2S.310.CLAC52Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 10 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.2
123 FFA.2S.310.CLAC62Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 10 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.3 6.2
124 FFA.2S.310.CLAC72Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 10 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.3 7.2
125 FFA.2S.310.CLAC77Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 10 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.1 7.5
126 FFA.2S.310.CLAC82Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 10 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.6 8
127 FFA.2S.310.CLAC87Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 10 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.1 8.5
128 FFA.2S.310.CLAK97Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 10 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.7 9.7
129 FFA.2S.310.CLAL42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 10 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.3 4.2
130 FFA.2S.310.CLAL62Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 10 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.3 6.2
131 FFA.2S.310.CLAL82Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 10 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.3 8.2
132 FFA.2S.310.KLAC82Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 10 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (black chrome) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.6 8
133 FFA.3S.140.CTAK12Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 3S S 1 Solder Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 11.1 12
134 FFA.3S.308.CLAK12Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 3S S 8 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 11.1 12
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.