Straight plug, cable collet and nut for fitting a bend relief (IP 50)

Manufacturer LEMO
Description Straight plug, cable collet and nut for fitting a bend relief (IP 50)
Part number FFA.2C.302.CLAC27Z
Request Free PCB CAD Models
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 FFA.2C.302.CLAC27Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.2 2.6
2 FFA.2C.302.CLAC52Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.7 5.1
3 FFA.2C.302.CLAC57Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.2 5.6
4 FFA.2C.302.CLAC62Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.7 6.1
5 FFA.2C.302.CLAC67Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.2 6.6
6 FFA.2C.302.CLAL72Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.7 7.1
7 FFA.2C.302.CLAL77Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 2 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.2 7.6
8 FFA.2C.303.CLAC47Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.2 4.6
9 FFA.2C.303.CLAC67Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.2 6.6
10 FFA.2C.303.CLAC80Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.5 7.9
11 FFA.2C.303.CLAL47Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.2 4.6
12 FFA.2C.304.CLAC27Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.2 2.6
13 FFA.2C.304.CLAC32Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.7 3.1
14 FFA.2C.304.CLAC37Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.2 3.6
15 FFA.2C.304.CLAC42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.7 4.1
16 FFA.2C.304.CLAC47Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.2 4.6
17 FFA.2C.304.CLAC52Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.7 5.1
18 FFA.2C.304.CLAC57Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.2 5.6
19 FFA.2C.304.CLAC62Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.7 6.1
20 FFA.2C.304.CLAC67Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.2 6.6
21 FFA.2C.304.CLAC80Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.5 7.9
22 FFA.2C.304.CLAL77Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 4 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.2 7.6
23 FFA.2C.306.CLAC27Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.2 2.6
24 FFA.2C.306.CLAC32Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.7 3.1
25 FFA.2C.306.CLAC37Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.2 3.6
26 FFA.2C.306.CLAC47Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.2 4.6
27 FFA.2C.306.CLAC52Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.7 5.1
28 FFA.2C.306.CLAC57Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.2 5.6
29 FFA.2C.306.CLAC62Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.7 6.1
30 FFA.2C.306.CLAC67Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.2 6.6
31 FFA.2C.306.CLAC72Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.7 7.1
32 FFA.2C.306.CLAC75Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.2 7.4
33 FFA.2C.306.CLAC80Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.5 7.9
34 FFA.2C.306.CLAL14Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0.8 1.3
35 FFA.2C.306.CLAL27Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.2 2.6
36 FFA.2C.306.CLAL42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.7 4.1
37 FFA.2C.306.CLAL47Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.2 4.6
38 FFA.2C.306.CLAL52Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.7 5.1
39 FFA.2C.306.CLAL62Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.7 6.1
40 FFA.2C.306.CLAL67Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.2 6.6
41 FFA.2C.306.CLAL77Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 6 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.2 7.6
42 FFA.2C.308.CLAC27Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 8 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.2 2.6
43 FFA.2C.308.CLAC52Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 8 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.7 5.1
44 FFA.2C.308.CLAC57Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 8 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.2 5.6
45 FFA.2C.308.CLAC62Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 8 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.7 6.1
46 FFA.2C.308.CLAC67Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 8 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.2 6.6
47 FFA.2C.310.CLAC47Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 10 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.2 4.6
48 FFA.2C.310.CLAC57Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 10 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.2 5.6
49 FFA.2C.310.CLAC62Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 10 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.7 6.1
50 FFA.2C.310.CLAC67Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 10 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.2 6.6
51 FFA.2C.310.CLAC72Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 10 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.7 7.1
52 FFA.2C.310.CLAL57Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 10 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.2 5.6
53 FFA.2C.310.CLAL62Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 10 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.7 6.1
54 FFA.2C.310.CLAL67Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 10 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.2 6.6
55 FFA.2C.310.CLAL72Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 10 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.7 7.1
56 FFA.2C.310.CLAL77Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 10 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.2 7.6
57 FFA.2C.312.CLAC62Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 12 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.7 6.1
58 FFA.2C.312.CLAC67Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 12 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.2 6.6
59 FFA.2C.312.CLAC72Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 12 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.7 7.1
60 FFA.2C.312.CLAC80Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 12 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.5 7.9
61 FFA.2C.312.CLAL75Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 12 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
62 FFA.2C.314.CLAC32Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 14 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.7 3.1
63 FFA.2C.314.CLAC42Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 14 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.7 4.1
64 FFA.2C.314.CLAC52Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 14 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.7 5.1
65 FFA.2C.314.CLAC62Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 14 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.7 6.1
66 FFA.2C.314.CLAC67Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 14 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.2 6.6
67 FFA.2C.314.CLAC72Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 14 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.7 7.1
68 FFA.2C.314.CLAC75Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 14 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.2 7.4
69 FFA.2C.314.CLAC80Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 14 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.5 7.9
70 FFA.2C.314.CLAL52Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 14 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.7 5.1
71 FFA.2C.314.CLAL62Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 14 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.7 6.1
72 FFA.2C.314.CLAL67Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 14 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.2 6.6
73 FFA.2C.314.CLAL82Z Straight plug, cable collet and nut for fitting a bend relief (IP 50) 2C 2C 14 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.7 8.1
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.