Straight plug, cable adapter and nut for fitting a bend relief (IP 68)

Manufacturer LEMO
Description Straight plug, cable adapter and nut for fitting a bend relief (IP 68)
Part number FGG.3K.809.CLAC11Z
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 FGG.3K.809.CLAC11Z Straight plug, cable adapter and nut for fitting a bend relief (IP 68) 3K K 1 Coax (50 Ohm), 9 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10.1 10.5
2 FGG.3K.809.CLAC81Z Straight plug, cable adapter and nut for fitting a bend relief (IP 68) 3K K 1 Coax (50 Ohm), 9 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.6 8
3 FGG.3K.812.CLAC11Z Straight plug, cable adapter and nut for fitting a bend relief (IP 68) 3K K 1 Coax (50 Ohm), 12 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10.1 10.5
4 FGG.3K.812.CLCC61Z Straight plug, cable adapter and nut for fitting a bend relief (IP 68) 3K K 1 Coax (50 Ohm), 12 Low V. Coaxial 50 Ohm (Crimp) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.6 6
5 FGG.3K.813.CLCC53Z Straight plug, cable adapter and nut for fitting a bend relief (IP 68) 3K K 1 Coax (50 Ohm), 13 Low V. Coaxial 50 Ohm (Crimp) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
6 FGG.3K.822.CLAK23Z Straight plug, cable adapter and nut for fitting a bend relief (IP 68) 3K K 1 Coax (50 Ohm), 22 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
7 FGG.3K.844.CLAC61Z Straight plug, cable adapter and nut for fitting a bend relief (IP 68) 3K K 2 Coax (50 Ohm), 4 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
8 FGG.3K.846.CLAC71Z Straight plug, cable adapter and nut for fitting a bend relief (IP 68) 3K K 2 Coax (50 Ohm), 6 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
9 FGG.3K.850.CLAC12Z Straight plug, cable adapter and nut for fitting a bend relief (IP 68) 3K K 2 Coax (50 Ohm), 10 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
10 FGG.3K.850.CLAC91Z Straight plug, cable adapter and nut for fitting a bend relief (IP 68) 3K K 2 Coax (50 Ohm), 10 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
11 FGG.3K.862.CLAC11Z Straight plug, cable adapter and nut for fitting a bend relief (IP 68) 3K K 3 Coax (50 Ohm), 2 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10.1 10.5
12 FGG.3K.862.CLCC91Z Straight plug, cable adapter and nut for fitting a bend relief (IP 68) 3K K 3 Coax (50 Ohm), 2 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9.6 10
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.