Free receptacle with oversize cable collet (IP 68)

Manufacturer LEMO
Description Free receptacle with oversize cable collet (IP 68)
Part number PHG.2K.275.CTLK11
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 PHG.2K.275.CTLK11 Free receptacle with oversize cable collet (IP 68) 2K K 1 Coax (75 Ohm) Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10.1 10.5
2 PHG.2K.302.CYMK11 Free receptacle with oversize cable collet (IP 68) 2K K 2 Crimp 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10.1 10.5
3 PHG.2K.303.CLLK11 Free receptacle with oversize cable collet (IP 68) 2K K 3 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10.1 10.5
4 PHG.2K.305.CLLK11 Free receptacle with oversize cable collet (IP 68) 2K K 5 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10.1 10.5
5 PHG.2K.308.CYMK90 Free receptacle with oversize cable collet (IP 68) 2K K 8 Crimp 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.6 9
6 PHG.2K.310.CLLK11 Free receptacle with oversize cable collet (IP 68) 2K K 10 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10.1 10.5
7 PHG.2K.310.CLLK95 Free receptacle with oversize cable collet (IP 68) 2K K 10 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9.1 9.5
8 PHG.2K.312.CLLK11 Free receptacle with oversize cable collet (IP 68) 2K K 12 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10.1 10.5
9 PHG.2K.312.CLLK95 Free receptacle with oversize cable collet (IP 68) 2K K 12 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 9.1 9.5
10 PHG.2K.314.CLLK11 Free receptacle with oversize cable collet (IP 68) 2K K 14 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10.1 10.5
11 PHG.2K.318.CLLK11 Free receptacle with oversize cable collet (IP 68) 2K K 18 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10.1 10.5
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.
Users Who Downloaded This Product Also Downloaded
Page