Free receptacle with knurled grip and mold stop (IP 68)

Manufacturer LEMO
Description Free receptacle with knurled grip and mold stop (IP 68)
Part Number PMN.1M.305.XLMT
Request Free PCB CAD Models
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 PMN.1M.305.XLMT Free receptacle with knurled grip and mold stop (IP 68) 1M M 5 Crimp 3 keys (beta=165, gamma=30, plug: male contacts, receptacle: female contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
2 PMN.1M.307.XLMT Free receptacle with knurled grip and mold stop (IP 68) 1M M 7 Crimp 3 keys (beta=165, gamma=30, plug: male contacts, receptacle: female contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
3 PMN.1M.308.XLMT Free receptacle with knurled grip and mold stop (IP 68) 1M M 8 Crimp 3 keys (beta=165, gamma=30, plug: male contacts, receptacle: female contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.