Free receptacle with cable collet, watertight and nut for fitting a bend relief (IP 66)

Manufacturer LEMO
Description Free receptacle with cable collet, watertight and nut for fitting a bend relief (IP 66)
Part number CSB.M04.GLL.C52GZ
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 CSB.M04.GLL.C52GZ Free receptacle with cable collet, watertight and nut for fitting a bend relief (IP 66) C 2P 4 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) GZ : Gray nut for bend relief PSU (Polysulfone), gray 3.2 5.2
2 CSB.M06.GLL.C72RZ Free receptacle with cable collet, watertight and nut for fitting a bend relief (IP 66) C 2P 6 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) R : Red Front Ring for Bend Relief PSU (Polysulfone), gray 5.3 7.2
3 CSB.M06.NLL.C92NZ Free receptacle with cable collet, watertight and nut for fitting a bend relief (IP 66) C 2P 6 Solder PSU (Polysulfone), black 7.3 9.2
4 CSB.M16.GLL.C52GZ Free receptacle with cable collet, watertight and nut for fitting a bend relief (IP 66) C 2P 16 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) GZ : Gray nut for bend relief PSU (Polysulfone), gray 3.2 5.2
5 CSB.M16.GLL.C72RZ Free receptacle with cable collet, watertight and nut for fitting a bend relief (IP 66) C 2P 16 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) R : Red Front Ring for Bend Relief PSU (Polysulfone), gray 5.3 7.2
6 CSB.M16.GLL.C92GZ Free receptacle with cable collet, watertight and nut for fitting a bend relief (IP 66) C 2P 16 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) GZ : Gray nut for bend relief PSU (Polysulfone), gray 7.3 9.2
7 CSB.M16.GYM.C52GZ Free receptacle with cable collet, watertight and nut for fitting a bend relief (IP 66) C 2P 16 Crimp 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) GZ : Gray nut for bend relief PSU (Polysulfone), gray 3.2 5.2
8 CSB.M16.GYM.C72GZ Free receptacle with cable collet, watertight and nut for fitting a bend relief (IP 66) C 2P 16 Crimp 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) GZ : Gray nut for bend relief PSU (Polysulfone), gray 5.3 7.2
9 CSB.M19.GLL.C52GZ Free receptacle with cable collet, watertight and nut for fitting a bend relief (IP 66) C 2P 19 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) GZ : Gray nut for bend relief PSU (Polysulfone), gray 3.2 5.2
10 CSB.M19.GLL.C72GZ Free receptacle with cable collet, watertight and nut for fitting a bend relief (IP 66) C 2P 19 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) GZ : Gray nut for bend relief PSU (Polysulfone), gray 5.3 7.2
11 CSB.M19.GLL.C92GZ Free receptacle with cable collet, watertight and nut for fitting a bend relief (IP 66) C 2P 19 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) GZ : Gray nut for bend relief PSU (Polysulfone), gray 7.3 9.2
12 CSB.M19.GYM.C92GZ Free receptacle with cable collet, watertight and nut for fitting a bend relief (IP 66) C 2P 19 Crimp 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) GZ : Gray nut for bend relief PSU (Polysulfone), gray 7.3 9.2
13 CSB.M26.GLL.C72GZ Free receptacle with cable collet, watertight and nut for fitting a bend relief (IP 66) C 2P 26 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) GZ : Gray nut for bend relief PSU (Polysulfone), gray 5.3 7.2
14 CSB.M26.GLL.C72RZ Free receptacle with cable collet, watertight and nut for fitting a bend relief (IP 66) C 2P 26 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) R : Red Front Ring for Bend Relief PSU (Polysulfone), gray 5.3 7.2
15 CSB.M26.GLL.C92GZ Free receptacle with cable collet, watertight and nut for fitting a bend relief (IP 66) C 2P 26 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) GZ : Gray nut for bend relief PSU (Polysulfone), gray 7.3 9.2
16 CSB.M32.GLL.C72GZ Free receptacle with cable collet, watertight and nut for fitting a bend relief (IP 66) C 2P 32 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) GZ : Gray nut for bend relief PSU (Polysulfone), gray 5.3 7.2
17 CSB.M32.GLL.C92GZ Free receptacle with cable collet, watertight and nut for fitting a bend relief (IP 66) C 2P 32 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) GZ : Gray nut for bend relief PSU (Polysulfone), gray 7.3 9.2
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.
Users Who Downloaded This Product Also Downloaded
Page