Free receptacle with cable collet (IP 50)

Manufacturer LEMO
Description Free receptacle with cable collet (IP 50)
Part number CRB.M02.GLL.C52G
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 CRB.M02.GLL.C52G Free receptacle with cable collet (IP 50) C 2P 2 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) G : Gray Front Ring PSU (Polysulfone), gray 3.2 5.2
2 CRB.M02.GLL.C72G Free receptacle with cable collet (IP 50) C 2P 2 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) G : Gray Front Ring PSU (Polysulfone), gray 5.3 7.2
3 CRB.M03.GLL.C52AZ Free receptacle with cable collet (IP 50) C 2P 3 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) A : Blue Front Ring for Bend Relief PSU (Polysulfone), gray 3.2 5.2
4 CRB.M03.GLL.C52R Free receptacle with cable collet (IP 50) C 2P 3 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) R : Red Front Ring PSU (Polysulfone), gray 3.2 5.2
5 CRB.M03.GLL.C52RZ Free receptacle with cable collet (IP 50) C 2P 3 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) R : Red Front Ring for Bend Relief PSU (Polysulfone), gray 3.2 5.2
6 CRB.M03.GLL.C72GZ Free receptacle with cable collet (IP 50) C 2P 3 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) G : Gray Front Ring for Bend Relief PSU (Polysulfone), gray 5.3 7.2
7 CRB.M03.GLL.C92B Free receptacle with cable collet (IP 50) C 2P 3 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) B : White Front Ring PSU (Polysulfone), gray 7.3 9.2
8 CRB.M03.GLL.C92J Free receptacle with cable collet (IP 50) C 2P 3 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) J : Yellow Front Ring PSU (Polysulfone), gray 7.3 9.2
9 CRB.M03.GLL.C92N Free receptacle with cable collet (IP 50) C 2P 3 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) N : Black Front Ring PSU (Polysulfone), gray 7.3 9.2
10 CRB.M03.GLL.C92R Free receptacle with cable collet (IP 50) C 2P 3 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) R : Red Front Ring PSU (Polysulfone), gray 7.3 9.2
11 CRB.M03.GLL.C92V Free receptacle with cable collet (IP 50) C 2P 3 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) V : Green Front Ring PSU (Polysulfone), gray 7.3 9.2
12 CRB.M06.GLL.C92G Free receptacle with cable collet (IP 50) C 2P 6 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) G : Gray Front Ring PSU (Polysulfone), gray 7.3 9.2
13 CRB.M12.GLL.C52J Free receptacle with cable collet (IP 50) C 2P 12 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) J : Yellow Front Ring PSU (Polysulfone), gray 3.2 5.2
14 CRB.M16.GLL.C52A Free receptacle with cable collet (IP 50) C 2P 16 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) A : Blue Front Ring PSU (Polysulfone), gray 3.2 5.2
15 CRB.M16.GLL.C52G Free receptacle with cable collet (IP 50) C 2P 16 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) G : Gray Front Ring PSU (Polysulfone), gray 3.2 5.2
16 CRB.M16.GLL.C52GZ Free receptacle with cable collet (IP 50) C 2P 16 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) GZ : Gray nut for bend relief PSU (Polysulfone), gray 3.2 5.2
17 CRB.M16.GLL.C72G Free receptacle with cable collet (IP 50) C 2P 16 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) G : Gray Front Ring PSU (Polysulfone), gray 5.3 7.2
18 CRB.M16.GLL.C72GZ Free receptacle with cable collet (IP 50) C 2P 16 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) GZ : Gray nut for bend relief PSU (Polysulfone), gray 5.3 7.2
19 CRB.M16.GLL.C72R Free receptacle with cable collet (IP 50) C 2P 16 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) R : Red Front Ring PSU (Polysulfone), gray 5.3 7.2
20 CRB.M16.GLL.C72V Free receptacle with cable collet (IP 50) C 2P 16 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) V : Green Front Ring PSU (Polysulfone), gray 5.3 7.2
21 CRB.M16.GLL.C92G Free receptacle with cable collet (IP 50) C 2P 16 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) G : Gray Front Ring PSU (Polysulfone), gray 7.3 9.2
22 CRB.M16.GLL.C92Z Free receptacle with cable collet (IP 50) C 2P 16 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) PSU (Polysulfone), gray 7.3 9.2
23 CRB.M16.GYM.C72G Free receptacle with cable collet (IP 50) C 2P 16 Crimp 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) G : Gray Front Ring PSU (Polysulfone), gray 5.3 7.2
24 CRB.M16.GYM.C72R Free receptacle with cable collet (IP 50) C 2P 16 Crimp 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) R : Red Front Ring PSU (Polysulfone), gray 5.3 7.2
25 CRB.M16.GYM.C92GZ Free receptacle with cable collet (IP 50) C 2P 16 Crimp 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) GZ : Gray nut for bend relief PSU (Polysulfone), gray 7.3 9.2
26 CRB.M16.NLL.C52N Free receptacle with cable collet (IP 50) C 2P 16 Solder N : Black Front Ring PSU (Polysulfone), black 3.2 5.2
27 CRB.M19.GLL.C52G Free receptacle with cable collet (IP 50) C 2P 19 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) G : Gray Front Ring PSU (Polysulfone), gray 3.2 5.2
28 CRB.M19.GLL.C52R Free receptacle with cable collet (IP 50) C 2P 19 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) R : Red Front Ring PSU (Polysulfone), gray 3.2 5.2
29 CRB.M19.GLL.C72AZ Free receptacle with cable collet (IP 50) C 2P 19 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) AZ : Blue nut for bend relief PSU (Polysulfone), gray 5.3 7.2
30 CRB.M19.GLL.C72G Free receptacle with cable collet (IP 50) C 2P 19 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) G : Gray Front Ring PSU (Polysulfone), gray 5.3 7.2
31 CRB.M19.GLL.C72GZ Free receptacle with cable collet (IP 50) C 2P 19 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) GZ : Gray nut for bend relief PSU (Polysulfone), gray 5.3 7.2
32 CRB.M19.GLL.C92GZ Free receptacle with cable collet (IP 50) C 2P 19 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) G : Gray Front Ring for Bend Relief PSU (Polysulfone), gray 7.3 9.2
33 CRB.M19.GLZ.C72G Free receptacle with cable collet (IP 50) C 2P 19 Special 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) G : Gray Front Ring PSU (Polysulfone), gray 5.3 7.2
34 CRB.M19.GYM.C52A Free receptacle with cable collet (IP 50) C 2P 19 Crimp 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) A : Blue Front Ring PSU (Polysulfone), gray 3.2 5.2
35 CRB.M19.GYM.C72G Free receptacle with cable collet (IP 50) C 2P 19 Crimp 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) G : Gray Front Ring PSU (Polysulfone), gray 5.3 7.2
36 CRB.M19.GYM.C92A Free receptacle with cable collet (IP 50) C 2P 19 Crimp 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) A : Blue Front Ring PSU (Polysulfone), gray 7.3 9.2
37 CRB.M19.GYZ.C72G Free receptacle with cable collet (IP 50) C 2P 19 Special 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) G : Gray Front Ring PSU (Polysulfone), gray 5.3 7.2
38 CRB.M19.GYZ.C92G Free receptacle with cable collet (IP 50) C 2P 19 Special 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) G : Gray Front Ring PSU (Polysulfone), gray 7.3 9.2
39 CRB.M19.SYM.C52A Free receptacle with cable collet (IP 50) C 2P 19 Crimp A : Blue Front Ring PEI (Polyetherimide), gray 3.2 5.2
40 CRB.M19.SYM.C52G Free receptacle with cable collet (IP 50) C 2P 19 Crimp G : Gray Front Ring PEI (Polyetherimide), gray 3.2 5.2
41 CRB.M26.GLL.C52A Free receptacle with cable collet (IP 50) C 2P 26 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) A : Blue Front Ring PSU (Polysulfone), gray 3.2 5.2
42 CRB.M26.GLL.C52AZ Free receptacle with cable collet (IP 50) C 2P 26 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) AZ : Blue nut for bend relief PSU (Polysulfone), gray 3.2 5.2
43 CRB.M26.GLL.C52G Free receptacle with cable collet (IP 50) C 2P 26 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) G : Gray Front Ring PSU (Polysulfone), gray 3.2 5.2
44 CRB.M26.GLL.C52GZ Free receptacle with cable collet (IP 50) C 2P 26 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) GZ : Gray nut for bend relief PSU (Polysulfone), gray 3.2 5.2
45 CRB.M26.GLL.C52RZ Free receptacle with cable collet (IP 50) C 2P 26 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) R : Red Front Ring for Bend Relief PSU (Polysulfone), gray 3.2 5.2
46 CRB.M26.GLL.C72G Free receptacle with cable collet (IP 50) C 2P 26 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) G : Gray Front Ring PSU (Polysulfone), gray 5.3 7.2
47 CRB.M26.GLL.C72GZ Free receptacle with cable collet (IP 50) C 2P 26 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) G : Gray Front Ring for Bend Relief PSU (Polysulfone), gray 5.3 7.2
48 CRB.M26.GLL.C72JZ Free receptacle with cable collet (IP 50) C 2P 26 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) J : Yellow Front Ring for Bend Relief PSU (Polysulfone), gray 5.3 7.2
49 CRB.M26.GLL.C92A Free receptacle with cable collet (IP 50) C 2P 26 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) A : Blue Front Ring PSU (Polysulfone), gray 7.3 9.2
50 CRB.M26.GLL.C92G Free receptacle with cable collet (IP 50) C 2P 26 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) G : Gray Front Ring PSU (Polysulfone), gray 7.3 9.2
51 CRB.M26.GLL.C92GZ Free receptacle with cable collet (IP 50) C 2P 26 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) GZ : Gray nut for bend relief PSU (Polysulfone), gray 7.3 9.2
52 CRB.M26.GLL.C92J Free receptacle with cable collet (IP 50) C 2P 26 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) J : Yellow Front Ring PSU (Polysulfone), gray 7.3 9.2
53 CRB.M26.GLL.C92NZ Free receptacle with cable collet (IP 50) C 2P 26 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) N : Black Front Ring for Bend Relief PSU (Polysulfone), gray 7.3 9.2
54 CRB.M26.GLL.C92V Free receptacle with cable collet (IP 50) C 2P 26 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) V : Green Front Ring PSU (Polysulfone), gray 7.3 9.2
55 CRB.M26.NLL.C72N Free receptacle with cable collet (IP 50) C 2P 26 Solder N : Black Front Ring PSU (Polysulfone), black 5.3 7.2
56 CRB.M32.GLL.C52G Free receptacle with cable collet (IP 50) C 2P 32 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) G : Gray Front Ring PSU (Polysulfone), gray 3.2 5.2
57 CRB.M32.GLL.C72RZ Free receptacle with cable collet (IP 50) C 2P 32 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) R : Red Front Ring for Bend Relief PSU (Polysulfone), gray 5.3 7.2
58 CRB.M32.GLL.C92A Free receptacle with cable collet (IP 50) C 2P 32 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) A : Blue Front Ring PSU (Polysulfone), gray 7.3 9.2
59 CRB.M32.GLL.C92G Free receptacle with cable collet (IP 50) C 2P 32 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) G : Gray Front Ring PSU (Polysulfone), gray 7.3 9.2
60 CRB.M34.GLL.C72G Free receptacle with cable collet (IP 50) C 2P 34 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) G : Gray Front Ring PSU (Polysulfone), gray 5.3 7.2
61 CRH.M26.SLA.C52G Free receptacle with cable collet (IP 50) C 2P 26 Solder PEI (Polyetherimide), gray 3.2 5.2
62 CRJ.M26.SLA.C52G Free receptacle with cable collet (IP 50) C 2P 26 Solder PEI (Polyetherimide), gray 3.2 5.2
63 CRJ.M34.SLA.C52G Free receptacle with cable collet (IP 50) C 2P 34 Solder PEI (Polyetherimide), gray 3.2 5.2
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.