Free receptacle with cable collet (IP 50)

Manufacturer LEMO
Description Free receptacle with cable collet (IP 50)
Part number PRA.M0.2GL.LC39G
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 PRA.M0.2GL.LC39G Free receptacle with cable collet (IP 50) P 1P 2 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut PSU (Polysulfone), gray 2.7 3.9
2 PRA.M0.2GL.LC65G Free receptacle with cable collet (IP 50) P 1P 2 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut PSU (Polysulfone), gray 5.3 6.5
3 PRA.M0.4GL.LC39A Free receptacle with cable collet (IP 50) P 1P 4 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) A : Blue collet nut PSU (Polysulfone), gray 2.7 3.9
4 PRA.M0.4GL.LC39G Free receptacle with cable collet (IP 50) P 1P 4 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut PSU (Polysulfone), gray 2.7 3.9
5 PRA.M0.4GL.LC39J Free receptacle with cable collet (IP 50) P 1P 4 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) J : Yellow collet nut PSU (Polysulfone), gray 2.7 3.9
6 PRA.M0.4GL.LC39N Free receptacle with cable collet (IP 50) P 1P 4 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) N : Black collet nut PSU (Polysulfone), gray 2.7 3.9
7 PRA.M0.4GL.LC39R Free receptacle with cable collet (IP 50) P 1P 4 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) R : Red collet nut PSU (Polysulfone), gray 2.7 3.9
8 PRA.M0.4GL.LC52A Free receptacle with cable collet (IP 50) P 1P 4 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) A : Blue collet nut PSU (Polysulfone), gray 4 5.2
9 PRA.M0.4GL.LC52G Free receptacle with cable collet (IP 50) P 1P 4 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut PSU (Polysulfone), gray 4 5.2
10 PRA.M0.4GL.LC52J Free receptacle with cable collet (IP 50) P 1P 4 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) J : Yellow collet nut PSU (Polysulfone), gray 4 5.2
11 PRA.M0.4GL.LC52N Free receptacle with cable collet (IP 50) P 1P 4 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) N : Black collet nut PSU (Polysulfone), gray 4 5.2
12 PRA.M0.4GL.LC52R Free receptacle with cable collet (IP 50) P 1P 4 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) R : Red collet nut PSU (Polysulfone), gray 4 5.2
13 PRA.M0.4GL.LC52V Free receptacle with cable collet (IP 50) P 1P 4 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) V : Green collet nut PSU (Polysulfone), gray 4 5.2
14 PRA.M0.4GL.LC65A Free receptacle with cable collet (IP 50) P 1P 4 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) A : Blue collet nut PSU (Polysulfone), gray 5.3 6.5
15 PRA.M0.4GL.LC65G Free receptacle with cable collet (IP 50) P 1P 4 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut PSU (Polysulfone), gray 5.3 6.5
16 PRA.M0.4GL.LC65N Free receptacle with cable collet (IP 50) P 1P 4 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) N : Black collet nut PSU (Polysulfone), gray 5.3 6.5
17 PRA.M0.4GL.LC65R Free receptacle with cable collet (IP 50) P 1P 4 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) R : Red collet nut PSU (Polysulfone), gray 5.3 6.5
18 PRA.M0.5GL.LC52J Free receptacle with cable collet (IP 50) P 1P 5 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) J : Yellow collet nut PSU (Polysulfone), gray 4 5.2
19 PRA.M0.5GL.MC52A Free receptacle with cable collet (IP 50) P 1P 5 Crimp 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) A : Blue collet nut PSU (Polysulfone), gray 4 5.2
20 PRA.M0.5NL.LC39A Free receptacle with cable collet (IP 50) P 1P 5 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) A : Blue collet nut PSU (Polysulfone), black 2.7 3.9
21 PRA.M0.5NL.LC52A Free receptacle with cable collet (IP 50) P 1P 5 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) A : Blue collet nut PSU (Polysulfone), black 4 5.2
22 PRA.M0.5NL.MC52A Free receptacle with cable collet (IP 50) P 1P 5 Crimp 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) A : Blue collet nut PSU (Polysulfone), black 4 5.2
23 PRA.M0.5TL.LC39N Free receptacle with cable collet (IP 50) P 1P 5 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) N : Black collet nut PEI (Polyetherimide), black 2.7 3.9
24 PRA.M0.6GL.LC39A Free receptacle with cable collet (IP 50) P 1P 6 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) A : Blue collet nut PSU (Polysulfone), gray 2.7 3.9
25 PRA.M0.6GL.LC39J Free receptacle with cable collet (IP 50) P 1P 6 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) J : Yellow collet nut PSU (Polysulfone), gray 2.7 3.9
26 PRA.M0.6GL.LC52G Free receptacle with cable collet (IP 50) P 1P 6 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut PSU (Polysulfone), gray 4 5.2
27 PRA.M0.6GL.LC52V Free receptacle with cable collet (IP 50) P 1P 6 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) V : Green collet nut PSU (Polysulfone), gray 4 5.2
28 PRA.M0.6GL.LC65A Free receptacle with cable collet (IP 50) P 1P 6 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) A : Blue collet nut PSU (Polysulfone), gray 5.3 6.5
29 PRA.M0.6GL.LC65R Free receptacle with cable collet (IP 50) P 1P 6 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) R : Red collet nut PSU (Polysulfone), gray 5.3 6.5
30 PRA.M0.7GL.LC39A Free receptacle with cable collet (IP 50) P 1P 7 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) A : Blue collet nut PSU (Polysulfone), gray 2.7 3.9
31 PRA.M0.7GL.LC52A Free receptacle with cable collet (IP 50) P 1P 7 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) A : Blue collet nut PSU (Polysulfone), gray 4 5.2
32 PRA.M0.7GL.LC52G Free receptacle with cable collet (IP 50) P 1P 7 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut PSU (Polysulfone), gray 4 5.2
33 PRA.M0.7GL.LC52N Free receptacle with cable collet (IP 50) P 1P 7 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) N : Black collet nut PSU (Polysulfone), gray 4 5.2
34 PRA.M0.7GL.MC52N Free receptacle with cable collet (IP 50) P 1P 7 Crimp 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) N : Black collet nut PSU (Polysulfone), gray 4 5.2
35 PRA.M0.7NL.LC52V Free receptacle with cable collet (IP 50) P 1P 7 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) V : Green collet nut PSU (Polysulfone), black 4 5.2
36 PRA.M0.7NL.MC52G Free receptacle with cable collet (IP 50) P 1P 7 Crimp 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut PSU (Polysulfone), black 4 5.2
37 PRA.M0.7TL.LC39N Free receptacle with cable collet (IP 50) P 1P 7 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) N : Black collet nut PEI (Polyetherimide), black 2.7 3.9
38 PRA.M0.8GL.LC39A Free receptacle with cable collet (IP 50) P 1P 8 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) A : Blue collet nut PSU (Polysulfone), gray 2.7 3.9
39 PRA.M0.8GL.LC39V Free receptacle with cable collet (IP 50) P 1P 8 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) V : Green collet nut PSU (Polysulfone), gray 2.7 3.9
40 PRA.M0.8GL.LC52A Free receptacle with cable collet (IP 50) P 1P 8 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) A : Blue collet nut PSU (Polysulfone), gray 4 5.2
41 PRA.M0.8GL.LC52G Free receptacle with cable collet (IP 50) P 1P 8 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut PSU (Polysulfone), gray 4 5.2
42 PRA.M0.8GL.LC52R Free receptacle with cable collet (IP 50) P 1P 8 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) R : Red collet nut PSU (Polysulfone), gray 4 5.2
43 PRA.M0.8GL.LC65G Free receptacle with cable collet (IP 50) P 1P 8 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut PSU (Polysulfone), gray 5.3 6.5
44 PRA.M0.8GL.LC65V Free receptacle with cable collet (IP 50) P 1P 8 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) V : Green collet nut PSU (Polysulfone), gray 5.3 6.5
45 PRA.M0.9NL.LC52V Free receptacle with cable collet (IP 50) P 1P 9 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) V : Green collet nut PSU (Polysulfone), black 4 5.2
46 PRA.M0.9NL.LC65N Free receptacle with cable collet (IP 50) P 1P 9 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) N : Black collet nut PSU (Polysulfone), black 5.3 6.5
47 PRA.M0.9TL.LC52N Free receptacle with cable collet (IP 50) P 1P 9 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) N : Black collet nut PEI (Polyetherimide), black 4 5.2
48 PRA.M1.0GL.LC39A Free receptacle with cable collet (IP 50) P 1P 10 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) A : Blue collet nut PSU (Polysulfone), gray 2.7 3.9
49 PRA.M1.0GL.LC39G Free receptacle with cable collet (IP 50) P 1P 10 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut PSU (Polysulfone), gray 2.7 3.9
50 PRA.M1.0GL.LC39J Free receptacle with cable collet (IP 50) P 1P 10 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) J : Yellow collet nut PSU (Polysulfone), gray 2.7 3.9
51 PRA.M1.0GL.LC39N Free receptacle with cable collet (IP 50) P 1P 10 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) N : Black collet nut PSU (Polysulfone), gray 2.7 3.9
52 PRA.M1.0GL.LC39V Free receptacle with cable collet (IP 50) P 1P 10 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) V : Green collet nut PSU (Polysulfone), gray 2.7 3.9
53 PRA.M1.0GL.LC52A Free receptacle with cable collet (IP 50) P 1P 10 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) A : Blue collet nut PSU (Polysulfone), gray 4 5.2
54 PRA.M1.0GL.LC52G Free receptacle with cable collet (IP 50) P 1P 10 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut PSU (Polysulfone), gray 4 5.2
55 PRA.M1.0GL.LC65G Free receptacle with cable collet (IP 50) P 1P 10 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut PSU (Polysulfone), gray 5.3 6.5
56 PRA.M1.0GL.LC65N Free receptacle with cable collet (IP 50) P 1P 10 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) N : Black collet nut PSU (Polysulfone), gray 5.3 6.5
57 PRA.M1.0GL.LC65R Free receptacle with cable collet (IP 50) P 1P 10 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) R : Red collet nut PSU (Polysulfone), gray 5.3 6.5
58 PRA.M1.0NL.LC39R Free receptacle with cable collet (IP 50) P 1P 10 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) R : Red collet nut PSU (Polysulfone), black 2.7 3.9
59 PRA.M1.4GL.LC39G Free receptacle with cable collet (IP 50) P 1P 14 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut PSU (Polysulfone), gray 2.7 3.9
60 PRA.M1.4GL.LC52A Free receptacle with cable collet (IP 50) P 1P 14 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) A : Blue collet nut PSU (Polysulfone), gray 4 5.2
61 PRA.M1.4GL.LC52G Free receptacle with cable collet (IP 50) P 1P 14 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut PSU (Polysulfone), gray 4 5.2
62 PRA.M1.4GL.LC65G Free receptacle with cable collet (IP 50) P 1P 14 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut PSU (Polysulfone), gray 5.3 6.5
63 PRA.M1.4GL.LC65J Free receptacle with cable collet (IP 50) P 1P 14 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) J : Yellow collet nut PSU (Polysulfone), gray 5.3 6.5
64 PRA.M1.4GL.LC65V Free receptacle with cable collet (IP 50) P 1P 14 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) V : Green collet nut PSU (Polysulfone), gray 5.3 6.5
65 PRA.M1.4NL.LC39R Free receptacle with cable collet (IP 50) P 1P 14 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) R : Red collet nut PSU (Polysulfone), black 2.7 3.9
66 PRB.M0.2GL.LC39R Free receptacle with cable collet (IP 50) P 1P 2 Solder 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) R : Red collet nut PSU (Polysulfone), gray 2.7 3.9
67 PRB.M0.2GL.LC39V Free receptacle with cable collet (IP 50) P 1P 2 Solder 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) V : Green collet nut PSU (Polysulfone), gray 2.7 3.9
68 PRB.M0.4GL.LC39G Free receptacle with cable collet (IP 50) P 1P 4 Solder 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut PSU (Polysulfone), gray 2.7 3.9
69 PRB.M0.4GL.LC39J Free receptacle with cable collet (IP 50) P 1P 4 Solder 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) J : Yellow collet nut PSU (Polysulfone), gray 2.7 3.9
70 PRB.M0.4GL.LC39Z Free receptacle with cable collet (IP 50) P 1P 4 Solder 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) PSU (Polysulfone), gray 2.7 3.9
71 PRB.M0.4GL.LC52N Free receptacle with cable collet (IP 50) P 1P 4 Solder 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) N : Black collet nut PSU (Polysulfone), gray 4 5.2
72 PRB.M0.4TL.LC39N Free receptacle with cable collet (IP 50) P 1P 4 Solder 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) N : Black collet nut PEI (Polyetherimide), black 2.7 3.9
73 PRB.M0.5GL.LC39J Free receptacle with cable collet (IP 50) P 1P 5 Solder 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) J : Yellow collet nut PSU (Polysulfone), gray 2.7 3.9
74 PRB.M0.5GL.LC52B Free receptacle with cable collet (IP 50) P 1P 5 Solder 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) B : White collet nut PSU (Polysulfone), gray 4 5.2
75 PRB.M0.5GL.LC52J Free receptacle with cable collet (IP 50) P 1P 5 Solder 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) J : Yellow collet nut PSU (Polysulfone), gray 4 5.2
76 PRB.M0.7GL.LC39J Free receptacle with cable collet (IP 50) P 1P 7 Solder 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) J : Yellow collet nut PSU (Polysulfone), gray 2.7 3.9
77 PRB.M0.7GL.LC39N Free receptacle with cable collet (IP 50) P 1P 7 Solder 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) N : Black collet nut PSU (Polysulfone), gray 2.7 3.9
78 PRB.M0.7GL.LC65J Free receptacle with cable collet (IP 50) P 1P 7 Solder 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) J : Yellow collet nut PSU (Polysulfone), gray 5.3 6.5
79 PRB.M0.7GL.MC52A Free receptacle with cable collet (IP 50) P 1P 7 Crimp 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) A : Blue collet nut PSU (Polysulfone), gray 4 5.2
80 PRB.M0.8GL.LC39J Free receptacle with cable collet (IP 50) P 1P 8 Solder 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) J : Yellow collet nut PSU (Polysulfone), gray 2.7 3.9
81 PRB.M0.9GL.LC39G Free receptacle with cable collet (IP 50) P 1P 9 Solder 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut PSU (Polysulfone), gray 2.7 3.9
82 PRB.M0.9GL.LC39N Free receptacle with cable collet (IP 50) P 1P 9 Solder 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) N : Black collet nut PSU (Polysulfone), gray 2.7 3.9
83 PRB.M1.0BL.LC65B Free receptacle with cable collet (IP 50) P 1P 10 Solder 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) B : White collet nut PSU (Polysulfone), white 5.3 6.5
84 PRB.M1.4GL.LC39J Free receptacle with cable collet (IP 50) P 1P 14 Solder 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) J : Yellow collet nut PSU (Polysulfone), gray 2.7 3.9
85 PRB.M1.4GL.LC39R Free receptacle with cable collet (IP 50) P 1P 14 Solder 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) R : Red collet nut PSU (Polysulfone), gray 2.7 3.9
86 PRB.M1.4GL.LC52G Free receptacle with cable collet (IP 50) P 1P 14 Solder 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut PSU (Polysulfone), gray 4 5.2
87 PRB.M1.4GL.LC52V Free receptacle with cable collet (IP 50) P 1P 14 Solder 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) V : Green collet nut PSU (Polysulfone), gray 4 5.2
88 PRC.M0.2GL.LC52R Free receptacle with cable collet (IP 50) P 1P 2 Solder 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) R : Red collet nut PSU (Polysulfone), gray 4 5.2
89 PRC.M0.4GL.LC39R Free receptacle with cable collet (IP 50) P 1P 4 Solder 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) R : Red collet nut PSU (Polysulfone), gray 2.7 3.9
90 PRC.M0.4GL.LC52G Free receptacle with cable collet (IP 50) P 1P 4 Solder 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut PSU (Polysulfone), gray 4 5.2
91 PRC.M0.4GL.LC65G Free receptacle with cable collet (IP 50) P 1P 4 Solder 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut PSU (Polysulfone), gray 5.3 6.5
92 PRC.M0.5GL.LC52V Free receptacle with cable collet (IP 50) P 1P 5 Solder 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) V : Green collet nut PSU (Polysulfone), gray 4 5.2
93 PRC.M0.6GL.LC52G Free receptacle with cable collet (IP 50) P 1P 6 Solder 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut PSU (Polysulfone), gray 4 5.2
94 PRC.M0.6GL.LC52N Free receptacle with cable collet (IP 50) P 1P 6 Solder 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) N : Black collet nut PSU (Polysulfone), gray 4 5.2
95 PRC.M0.6GL.LC65G Free receptacle with cable collet (IP 50) P 1P 6 Solder 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut PSU (Polysulfone), gray 5.3 6.5
96 PRC.M0.6GL.LC65R Free receptacle with cable collet (IP 50) P 1P 6 Solder 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) R : Red collet nut PSU (Polysulfone), gray 5.3 6.5
97 PRC.M0.7GL.LC52A Free receptacle with cable collet (IP 50) P 1P 7 Solder 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) A : Blue collet nut PSU (Polysulfone), gray 4 5.2
98 PRC.M0.7NL.MC52N Free receptacle with cable collet (IP 50) P 1P 7 Crimp 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) N : Black collet nut PSU (Polysulfone), black 4 5.2
99 PRC.M0.8GL.LC39G Free receptacle with cable collet (IP 50) P 1P 8 Solder 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut PSU (Polysulfone), gray 2.7 3.9
100 PRC.M0.8GL.LC52N Free receptacle with cable collet (IP 50) P 1P 8 Solder 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) N : Black collet nut PSU (Polysulfone), gray 4 5.2
101 PRC.M0.8GL.MC65A Free receptacle with cable collet (IP 50) P 1P 8 Crimp 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) A : Blue collet nut PSU (Polysulfone), gray 5.3 6.5
102 PRC.M0.8GL.MC65J Free receptacle with cable collet (IP 50) P 1P 8 Crimp 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) J : Yellow collet nut PSU (Polysulfone), gray 5.3 6.5
103 PRC.M0.8GL.MC65N Free receptacle with cable collet (IP 50) P 1P 8 Crimp 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) N : Black collet nut PSU (Polysulfone), gray 5.3 6.5
104 PRC.M0.8GL.MC65R Free receptacle with cable collet (IP 50) P 1P 8 Crimp 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) R : Red collet nut PSU (Polysulfone), gray 5.3 6.5
105 PRC.M0.9NL.LC52R Free receptacle with cable collet (IP 50) P 1P 9 Solder 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) R : Red collet nut PSU (Polysulfone), black 4 5.2
106 PRC.M1.0NL.LC39G Free receptacle with cable collet (IP 50) P 1P 10 Solder 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut PSU (Polysulfone), black 2.7 3.9
107 PRC.M1.0NL.LC39N Free receptacle with cable collet (IP 50) P 1P 10 Solder 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) N : Black collet nut PSU (Polysulfone), black 2.7 3.9
108 PRC.M1.0NL.LC52N Free receptacle with cable collet (IP 50) P 1P 10 Solder 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) N : Black collet nut PSU (Polysulfone), black 4 5.2
109 PRG.M0.2GL.LC39A Free receptacle with cable collet (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 2.7 3.9
110 PRG.M0.2GL.LC39G Free receptacle with cable collet (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 2.7 3.9
111 PRG.M0.2GL.LC39J Free receptacle with cable collet (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), gray 2.7 3.9
112 PRG.M0.2GL.LC39N Free receptacle with cable collet (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), gray 2.7 3.9
113 PRG.M0.2GL.LC39R Free receptacle with cable collet (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), gray 2.7 3.9
114 PRG.M0.2GL.LC52A Free receptacle with cable collet (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 4 5.2
115 PRG.M0.2GL.LC52G Free receptacle with cable collet (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 4 5.2
116 PRG.M0.2GL.LC52J Free receptacle with cable collet (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), gray 4 5.2
117 PRG.M0.2GL.LC52N Free receptacle with cable collet (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), gray 4 5.2
118 PRG.M0.2GL.LC52R Free receptacle with cable collet (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), gray 4 5.2
119 PRG.M0.2GL.LC52V Free receptacle with cable collet (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) V : Green collet nut PSU (Polysulfone), gray 4 5.2
120 PRG.M0.2GL.LC65A Free receptacle with cable collet (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 5.3 6.5
121 PRG.M0.2GL.LC65G Free receptacle with cable collet (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 5.3 6.5
122 PRG.M0.2GL.LC65N Free receptacle with cable collet (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), gray 5.3 6.5
123 PRG.M0.2GL.LC65R Free receptacle with cable collet (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), gray 5.3 6.5
124 PRG.M0.2GL.MC39G Free receptacle with cable collet (IP 50) P 1P 2 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 2.7 3.9
125 PRG.M0.2GL.MC65G Free receptacle with cable collet (IP 50) P 1P 2 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 5.3 6.5
126 PRG.M0.2NL.LC39R Free receptacle with cable collet (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), black 2.7 3.9
127 PRG.M0.2NL.LC52A Free receptacle with cable collet (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), black 4 5.2
128 PRG.M0.2NL.LC52G Free receptacle with cable collet (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), black 4 5.2
129 PRG.M0.2NL.LC52N Free receptacle with cable collet (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), black 4 5.2
130 PRG.M0.2NL.LC52R Free receptacle with cable collet (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), black 4 5.2
131 PRG.M0.2TL.LC39N Free receptacle with cable collet (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PEI (Polyetherimide), black 2.7 3.9
132 PRG.M0.2TL.LC52N Free receptacle with cable collet (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PEI (Polyetherimide), black 4 5.2
133 PRG.M0.2TL.LC65N Free receptacle with cable collet (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PEI (Polyetherimide), black 5.3 6.5
134 PRG.M0.4GL.LC39A Free receptacle with cable collet (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 2.7 3.9
135 PRG.M0.4GL.LC39G Free receptacle with cable collet (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 2.7 3.9
136 PRG.M0.4GL.LC39J Free receptacle with cable collet (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), gray 2.7 3.9
137 PRG.M0.4GL.LC39N Free receptacle with cable collet (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), gray 2.7 3.9
138 PRG.M0.4GL.LC39R Free receptacle with cable collet (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), gray 2.7 3.9
139 PRG.M0.4GL.LC39V Free receptacle with cable collet (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) V : Green collet nut PSU (Polysulfone), gray 2.7 3.9
140 PRG.M0.4GL.LC39Z Free receptacle with cable collet (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) Z : Nut for fitting a bend relief PSU (Polysulfone), gray 2.7 3.9
141 PRG.M0.4GL.LC52A Free receptacle with cable collet (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 4 5.2
142 PRG.M0.4GL.LC52G Free receptacle with cable collet (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 4 5.2
143 PRG.M0.4GL.LC52J Free receptacle with cable collet (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), gray 4 5.2
144 PRG.M0.4GL.LC52N Free receptacle with cable collet (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), gray 4 5.2
145 PRG.M0.4GL.LC52R Free receptacle with cable collet (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), gray 4 5.2
146 PRG.M0.4GL.LC52V Free receptacle with cable collet (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) V : Green collet nut PSU (Polysulfone), gray 4 5.2
147 PRG.M0.4GL.LC52Z Free receptacle with cable collet (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) Z : Nut for fitting a bend relief PSU (Polysulfone), gray 4 5.2
148 PRG.M0.4GL.LC65A Free receptacle with cable collet (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 5.3 6.5
149 PRG.M0.4GL.LC65G Free receptacle with cable collet (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 5.3 6.5
150 PRG.M0.4GL.LC65J Free receptacle with cable collet (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), gray 5.3 6.5
151 PRG.M0.4GL.LC65N Free receptacle with cable collet (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), gray 5.3 6.5
152 PRG.M0.4GL.LC65R Free receptacle with cable collet (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), gray 5.3 6.5
153 PRG.M0.4GL.MC39A Free receptacle with cable collet (IP 50) P 1P 4 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 2.7 3.9
154 PRG.M0.4GL.MC39N Free receptacle with cable collet (IP 50) P 1P 4 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), gray 2.7 3.9
155 PRG.M0.4GL.MC39Z Free receptacle with cable collet (IP 50) P 1P 4 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) Z : Nut for fitting a bend relief PSU (Polysulfone), gray 2.7 3.9
156 PRG.M0.4GL.MC65N Free receptacle with cable collet (IP 50) P 1P 4 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), gray 5.3 6.5
157 PRG.M0.4GL.ZC52G Free receptacle with cable collet (IP 50) P 1P 4 Special 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 4 5.2
158 PRG.M0.4NL.LC39N Free receptacle with cable collet (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), black 2.7 3.9
159 PRG.M0.4NL.LC52G Free receptacle with cable collet (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), black 4 5.2
160 PRG.M0.4NL.LC52J Free receptacle with cable collet (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), black 4 5.2
161 PRG.M0.4NL.LC52N Free receptacle with cable collet (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), black 4 5.2
162 PRG.M0.4TL.LC39N Free receptacle with cable collet (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PEI (Polyetherimide), black 2.7 3.9
163 PRG.M0.4TL.LC52N Free receptacle with cable collet (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PEI (Polyetherimide), black 4 5.2
164 PRG.M0.5GL.LC39A Free receptacle with cable collet (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 2.7 3.9
165 PRG.M0.5GL.LC39G Free receptacle with cable collet (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 2.7 3.9
166 PRG.M0.5GL.LC39J Free receptacle with cable collet (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), gray 2.7 3.9
167 PRG.M0.5GL.LC39N Free receptacle with cable collet (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), gray 2.7 3.9
168 PRG.M0.5GL.LC39R Free receptacle with cable collet (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), gray 2.7 3.9
169 PRG.M0.5GL.LC39V Free receptacle with cable collet (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) V : Green collet nut PSU (Polysulfone), gray 2.7 3.9
170 PRG.M0.5GL.LC39Z Free receptacle with cable collet (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) Z : Nut for fitting a bend relief PSU (Polysulfone), gray 2.7 3.9
171 PRG.M0.5GL.LC52A Free receptacle with cable collet (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 4 5.2
172 PRG.M0.5GL.LC52G Free receptacle with cable collet (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 4 5.2
173 PRG.M0.5GL.LC52J Free receptacle with cable collet (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), gray 4 5.2
174 PRG.M0.5GL.LC52N Free receptacle with cable collet (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), gray 4 5.2
175 PRG.M0.5GL.LC52R Free receptacle with cable collet (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), gray 4 5.2
176 PRG.M0.5GL.LC52V Free receptacle with cable collet (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) V : Green collet nut PSU (Polysulfone), gray 4 5.2
177 PRG.M0.5GL.LC52Z Free receptacle with cable collet (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) Z : Nut for fitting a bend relief PSU (Polysulfone), gray 4 5.2
178 PRG.M0.5GL.LC65A Free receptacle with cable collet (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 5.3 6.5
179 PRG.M0.5GL.LC65G Free receptacle with cable collet (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 5.3 6.5
180 PRG.M0.5GL.LC65J Free receptacle with cable collet (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), gray 5.3 6.5
181 PRG.M0.5GL.LC65N Free receptacle with cable collet (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), gray 5.3 6.5
182 PRG.M0.5GL.MC52G Free receptacle with cable collet (IP 50) P 1P 5 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 4 5.2
183 PRG.M0.5GL.MC52N Free receptacle with cable collet (IP 50) P 1P 5 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), gray 4 5.2
184 PRG.M0.5GL.MC65A Free receptacle with cable collet (IP 50) P 1P 5 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 5.3 6.5
185 PRG.M0.5GL.MC65G Free receptacle with cable collet (IP 50) P 1P 5 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 5.3 6.5
186 PRG.M0.5NL.LC39J Free receptacle with cable collet (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), black 2.7 3.9
187 PRG.M0.5NL.LC39N Free receptacle with cable collet (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), black 2.7 3.9
188 PRG.M0.5NL.LC52J Free receptacle with cable collet (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), black 4 5.2
189 PRG.M0.5NL.LC52N Free receptacle with cable collet (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), black 4 5.2
190 PRG.M0.5NL.LC65J Free receptacle with cable collet (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), black 5.3 6.5
191 PRG.M0.5NL.LC65N Free receptacle with cable collet (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), black 5.3 6.5
192 PRG.M0.5NL.LC65V Free receptacle with cable collet (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) V : Green collet nut PSU (Polysulfone), black 5.3 6.5
193 PRG.M0.5NL.MC39A Free receptacle with cable collet (IP 50) P 1P 5 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), black 2.7 3.9
194 PRG.M0.5NL.MC39G Free receptacle with cable collet (IP 50) P 1P 5 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), black 2.7 3.9
195 PRG.M0.5NL.MC39R Free receptacle with cable collet (IP 50) P 1P 5 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), black 2.7 3.9
196 PRG.M0.5NL.MC39V Free receptacle with cable collet (IP 50) P 1P 5 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) V : Green collet nut PSU (Polysulfone), black 2.7 3.9
197 PRG.M0.5NL.MC52G Free receptacle with cable collet (IP 50) P 1P 5 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), black 4 5.2
198 PRG.M0.5TL.LC52Z Free receptacle with cable collet (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) PEI (Polyetherimide), black 4 5.2
199 PRG.M0.6GL.LC39A Free receptacle with cable collet (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 2.7 3.9
200 PRG.M0.6GL.LC39G Free receptacle with cable collet (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 2.7 3.9
201 PRG.M0.6GL.LC39J Free receptacle with cable collet (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), gray 2.7 3.9
202 PRG.M0.6GL.LC39N Free receptacle with cable collet (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), gray 2.7 3.9
203 PRG.M0.6GL.LC39R Free receptacle with cable collet (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), gray 2.7 3.9
204 PRG.M0.6GL.LC39V Free receptacle with cable collet (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) V : Green collet nut PSU (Polysulfone), gray 2.7 3.9
205 PRG.M0.6GL.LC52A Free receptacle with cable collet (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 4 5.2
206 PRG.M0.6GL.LC52G Free receptacle with cable collet (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 4 5.2
207 PRG.M0.6GL.LC52J Free receptacle with cable collet (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), gray 4 5.2
208 PRG.M0.6GL.LC52N Free receptacle with cable collet (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), gray 4 5.2
209 PRG.M0.6GL.LC52R Free receptacle with cable collet (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), gray 4 5.2
210 PRG.M0.6GL.LC52V Free receptacle with cable collet (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) V : Green collet nut PSU (Polysulfone), gray 4 5.2
211 PRG.M0.6GL.LC52Z Free receptacle with cable collet (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) Z : Nut for fitting a bend relief PSU (Polysulfone), gray 4 5.2
212 PRG.M0.6GL.LC65A Free receptacle with cable collet (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 5.3 6.5
213 PRG.M0.6GL.LC65G Free receptacle with cable collet (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 5.3 6.5
214 PRG.M0.6GL.LC65R Free receptacle with cable collet (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), gray 5.3 6.5
215 PRG.M0.6GL.LC65V Free receptacle with cable collet (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) V : Green collet nut PSU (Polysulfone), gray 5.3 6.5
216 PRG.M0.6GL.MC39A Free receptacle with cable collet (IP 50) P 1P 6 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 2.7 3.9
217 PRG.M0.6GL.MC39J Free receptacle with cable collet (IP 50) P 1P 6 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), gray 2.7 3.9
218 PRG.M0.6GL.MC52A Free receptacle with cable collet (IP 50) P 1P 6 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 4 5.2
219 PRG.M0.6GL.MC52J Free receptacle with cable collet (IP 50) P 1P 6 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), gray 4 5.2
220 PRG.M0.6GL.MC65G Free receptacle with cable collet (IP 50) P 1P 6 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 5.3 6.5
221 PRG.M0.6NL.LC39A Free receptacle with cable collet (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), black 2.7 3.9
222 PRG.M0.6NL.LC52N Free receptacle with cable collet (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), black 4 5.2
223 PRG.M0.6NL.LC65N Free receptacle with cable collet (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), black 5.3 6.5
224 PRG.M0.6NL.MC52N Free receptacle with cable collet (IP 50) P 1P 6 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), black 4 5.2
225 PRG.M0.6NL.MC65N Free receptacle with cable collet (IP 50) P 1P 6 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), black 5.3 6.5
226 PRG.M0.6NY.YC65N Free receptacle with cable collet (IP 50) P 1P 6 Special 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), black 5.3 6.5
227 PRG.M0.6NY.YC65NYZ Free receptacle with cable collet (IP 50) P 1P 6 Special 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), black 5.3 6.5
228 PRG.M0.6TL.LC39N Free receptacle with cable collet (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PEI (Polyetherimide), black 2.7 3.9
229 PRG.M0.6TL.LC52N Free receptacle with cable collet (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PEI (Polyetherimide), black 4 5.2
230 PRG.M0.7GL.LC39A Free receptacle with cable collet (IP 50) P 1P 7 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 2.7 3.9
231 PRG.M0.7GL.LC39G Free receptacle with cable collet (IP 50) P 1P 7 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 2.7 3.9
232 PRG.M0.7GL.LC39J Free receptacle with cable collet (IP 50) P 1P 7 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), gray 2.7 3.9
233 PRG.M0.7GL.LC39R Free receptacle with cable collet (IP 50) P 1P 7 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), gray 2.7 3.9
234 PRG.M0.7GL.LC52A Free receptacle with cable collet (IP 50) P 1P 7 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 4 5.2
235 PRG.M0.7GL.LC52G Free receptacle with cable collet (IP 50) P 1P 7 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 4 5.2
236 PRG.M0.7GL.LC52J Free receptacle with cable collet (IP 50) P 1P 7 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), gray 4 5.2
237 PRG.M0.7GL.LC52N Free receptacle with cable collet (IP 50) P 1P 7 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), gray 4 5.2
238 PRG.M0.7GL.LC52R Free receptacle with cable collet (IP 50) P 1P 7 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), gray 4 5.2
239 PRG.M0.7GL.LC52V Free receptacle with cable collet (IP 50) P 1P 7 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) V : Green collet nut PSU (Polysulfone), gray 4 5.2
240 PRG.M0.7GL.LC65A Free receptacle with cable collet (IP 50) P 1P 7 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 5.3 6.5
241 PRG.M0.7GL.LC65J Free receptacle with cable collet (IP 50) P 1P 7 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), gray 5.3 6.5
242 PRG.M0.7GL.LC65N Free receptacle with cable collet (IP 50) P 1P 7 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), gray 5.3 6.5
243 PRG.M0.7GL.LC65R Free receptacle with cable collet (IP 50) P 1P 7 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), gray 5.3 6.5
244 PRG.M0.7GL.MC52G Free receptacle with cable collet (IP 50) P 1P 7 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 4 5.2
245 PRG.M0.7GL.MC65G Free receptacle with cable collet (IP 50) P 1P 7 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 5.3 6.5
246 PRG.M0.7NL.LC52N Free receptacle with cable collet (IP 50) P 1P 7 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), black 4 5.2
247 PRG.M0.7NL.LC65G Free receptacle with cable collet (IP 50) P 1P 7 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), black 5.3 6.5
248 PRG.M0.8GL.LC39G Free receptacle with cable collet (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 2.7 3.9
249 PRG.M0.8GL.LC39J Free receptacle with cable collet (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), gray 2.7 3.9
250 PRG.M0.8GL.LC39N Free receptacle with cable collet (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), gray 2.7 3.9
251 PRG.M0.8GL.LC39R Free receptacle with cable collet (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), gray 2.7 3.9
252 PRG.M0.8GL.LC39Z Free receptacle with cable collet (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) Z : Nut for fitting a bend relief PSU (Polysulfone), gray 2.7 3.9
253 PRG.M0.8GL.LC52A Free receptacle with cable collet (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 4 5.2
254 PRG.M0.8GL.LC52G Free receptacle with cable collet (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 4 5.2
255 PRG.M0.8GL.LC52J Free receptacle with cable collet (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), gray 4 5.2
256 PRG.M0.8GL.LC52R Free receptacle with cable collet (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), gray 4 5.2
257 PRG.M0.8GL.LC52V Free receptacle with cable collet (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) V : Green collet nut PSU (Polysulfone), gray 4 5.2
258 PRG.M0.8GL.LC65A Free receptacle with cable collet (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 5.3 6.5
259 PRG.M0.8GL.LC65G Free receptacle with cable collet (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 5.3 6.5
260 PRG.M0.8GL.LC65J Free receptacle with cable collet (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), gray 5.3 6.5
261 PRG.M0.8GL.LC65N Free receptacle with cable collet (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), gray 5.3 6.5
262 PRG.M0.8GL.LC65R Free receptacle with cable collet (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), gray 5.3 6.5
263 PRG.M0.8GL.MC65G Free receptacle with cable collet (IP 50) P 1P 8 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 5.3 6.5
264 PRG.M0.8NL.LC39N Free receptacle with cable collet (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), black 2.7 3.9
265 PRG.M0.8NL.LC52N Free receptacle with cable collet (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), black 4 5.2
266 PRG.M0.8NL.MC65N Free receptacle with cable collet (IP 50) P 1P 8 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), black 5.3 6.5
267 PRG.M0.8TL.MC39N Free receptacle with cable collet (IP 50) P 1P 8 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PEI (Polyetherimide), black 2.7 3.9
268 PRG.M0.8TL.PC39N Free receptacle with cable collet (IP 50) P 1P 8 Special 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PEI (Polyetherimide), black 2.7 3.9
269 PRG.M0.9GL.LC39A Free receptacle with cable collet (IP 50) P 1P 9 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 2.7 3.9
270 PRG.M0.9GL.LC39G Free receptacle with cable collet (IP 50) P 1P 9 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 2.7 3.9
271 PRG.M0.9GL.LC39J Free receptacle with cable collet (IP 50) P 1P 9 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), gray 2.7 3.9
272 PRG.M0.9GL.LC39R Free receptacle with cable collet (IP 50) P 1P 9 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), gray 2.7 3.9
273 PRG.M0.9GL.LC39V Free receptacle with cable collet (IP 50) P 1P 9 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) V : Green collet nut PSU (Polysulfone), gray 2.7 3.9
274 PRG.M0.9GL.LC52A Free receptacle with cable collet (IP 50) P 1P 9 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 4 5.2
275 PRG.M0.9GL.LC52G Free receptacle with cable collet (IP 50) P 1P 9 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 4 5.2
276 PRG.M0.9GL.LC52R Free receptacle with cable collet (IP 50) P 1P 9 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), gray 4 5.2
277 PRG.M0.9GL.LC65G Free receptacle with cable collet (IP 50) P 1P 9 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 5.3 6.5
278 PRG.M0.9GL.LC65J Free receptacle with cable collet (IP 50) P 1P 9 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), gray 5.3 6.5
279 PRG.M0.9GL.LC65N Free receptacle with cable collet (IP 50) P 1P 9 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), gray 5.3 6.5
280 PRG.M0.9GL.LC65R Free receptacle with cable collet (IP 50) P 1P 9 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), gray 5.3 6.5
281 PRG.M0.9GL.LC65V Free receptacle with cable collet (IP 50) P 1P 9 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) V : Green collet nut PSU (Polysulfone), gray 5.3 6.5
282 PRG.M0.9NL.LC39J Free receptacle with cable collet (IP 50) P 1P 9 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), black 2.7 3.9
283 PRG.M0.9NL.LC39N Free receptacle with cable collet (IP 50) P 1P 9 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), black 2.7 3.9
284 PRG.M1.0GL.LC39A Free receptacle with cable collet (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 2.7 3.9
285 PRG.M1.0GL.LC39G Free receptacle with cable collet (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 2.7 3.9
286 PRG.M1.0GL.LC39J Free receptacle with cable collet (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), gray 2.7 3.9
287 PRG.M1.0GL.LC39N Free receptacle with cable collet (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), gray 2.7 3.9
288 PRG.M1.0GL.LC39R Free receptacle with cable collet (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), gray 2.7 3.9
289 PRG.M1.0GL.LC39V Free receptacle with cable collet (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) V : Green collet nut PSU (Polysulfone), gray 2.7 3.9
290 PRG.M1.0GL.LC52A Free receptacle with cable collet (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 4 5.2
291 PRG.M1.0GL.LC52G Free receptacle with cable collet (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 4 5.2
292 PRG.M1.0GL.LC52J Free receptacle with cable collet (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), gray 4 5.2
293 PRG.M1.0GL.LC52N Free receptacle with cable collet (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), gray 4 5.2
294 PRG.M1.0GL.LC52R Free receptacle with cable collet (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), gray 4 5.2
295 PRG.M1.0GL.LC52V Free receptacle with cable collet (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) V : Green collet nut PSU (Polysulfone), gray 4 5.2
296 PRG.M1.0GL.LC65A Free receptacle with cable collet (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 5.3 6.5
297 PRG.M1.0GL.LC65G Free receptacle with cable collet (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 5.3 6.5
298 PRG.M1.0GL.LC65N Free receptacle with cable collet (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), gray 5.3 6.5
299 PRG.M1.0GL.LC65R Free receptacle with cable collet (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), gray 5.3 6.5
300 PRG.M1.0NL.LC39N Free receptacle with cable collet (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), black 2.7 3.9
301 PRG.M1.0NL.LC52N Free receptacle with cable collet (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), black 4 5.2
302 PRG.M1.0NL.LC52Z Free receptacle with cable collet (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) Z : Nut for fitting a bend relief PSU (Polysulfone), black 4 5.2
303 PRG.M1.0NL.LC65N Free receptacle with cable collet (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), black 5.3 6.5
304 PRG.M1.0TL.LC52N Free receptacle with cable collet (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PEI (Polyetherimide), black 4 5.2
305 PRG.M1.0TL.LC52Z Free receptacle with cable collet (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) Z : Nut for fitting a bend relief PEI (Polyetherimide), black 4 5.2
306 PRG.M1.4GL.LC39A Free receptacle with cable collet (IP 50) P 1P 14 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 2.7 3.9
307 PRG.M1.4GL.LC39G Free receptacle with cable collet (IP 50) P 1P 14 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 2.7 3.9
308 PRG.M1.4GL.LC39J Free receptacle with cable collet (IP 50) P 1P 14 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), gray 2.7 3.9
309 PRG.M1.4GL.LC39N Free receptacle with cable collet (IP 50) P 1P 14 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), gray 2.7 3.9
310 PRG.M1.4GL.LC39V Free receptacle with cable collet (IP 50) P 1P 14 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) V : Green collet nut PSU (Polysulfone), gray 2.7 3.9
311 PRG.M1.4GL.LC52A Free receptacle with cable collet (IP 50) P 1P 14 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 4 5.2
312 PRG.M1.4GL.LC52G Free receptacle with cable collet (IP 50) P 1P 14 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 4 5.2
313 PRG.M1.4GL.LC52J Free receptacle with cable collet (IP 50) P 1P 14 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), gray 4 5.2
314 PRG.M1.4GL.LC52N Free receptacle with cable collet (IP 50) P 1P 14 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), gray 4 5.2
315 PRG.M1.4GL.LC52R Free receptacle with cable collet (IP 50) P 1P 14 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), gray 4 5.2
316 PRG.M1.4GL.LC52V Free receptacle with cable collet (IP 50) P 1P 14 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) V : Green collet nut PSU (Polysulfone), gray 4 5.2
317 PRG.M1.4GL.LC52Z Free receptacle with cable collet (IP 50) P 1P 14 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) Z : Nut for fitting a bend relief PSU (Polysulfone), gray 4 5.2
318 PRG.M1.4GL.LC65A Free receptacle with cable collet (IP 50) P 1P 14 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 5.3 6.5
319 PRG.M1.4GL.LC65G Free receptacle with cable collet (IP 50) P 1P 14 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 5.3 6.5
320 PRG.M1.4GL.LC65N Free receptacle with cable collet (IP 50) P 1P 14 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), gray 5.3 6.5
321 PRG.M1.4GL.LC65R Free receptacle with cable collet (IP 50) P 1P 14 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), gray 5.3 6.5
322 PRG.M1.4NL.LC39A Free receptacle with cable collet (IP 50) P 1P 14 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), black 2.7 3.9
323 PRG.M1.4NL.LC39V Free receptacle with cable collet (IP 50) P 1P 14 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) V : Green collet nut PSU (Polysulfone), black 2.7 3.9
324 PRG.M1.4NL.LC52R Free receptacle with cable collet (IP 50) P 1P 14 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), black 4 5.2
325 PRG.M1.4NL.LC65A Free receptacle with cable collet (IP 50) P 1P 14 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), black 5.3 6.5
326 PRG.M1.4TL.LC39N Free receptacle with cable collet (IP 50) P 1P 14 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PEI (Polyetherimide), black 2.7 3.9
327 PRG.M1.4TL.LC52N Free receptacle with cable collet (IP 50) P 1P 14 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PEI (Polyetherimide), black 4 5.2
328 PRG.M1.4TL.LC65A Free receptacle with cable collet (IP 50) P 1P 14 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PEI (Polyetherimide), black 5.3 6.5
329 PRH.M0.8GL.AC39G Free receptacle with cable collet (IP 50) P 1P 8 Solder 2 keys (beta=170; plug: female contacts, receptacle: male contacts) G : Gray collet nut PSU (Polysulfone), gray 2.7 3.9
330 PRH.M0.8GL.AC39Z Free receptacle with cable collet (IP 50) P 1P 8 Solder 2 keys (beta=170; plug: female contacts, receptacle: male contacts) PSU (Polysulfone), gray 2.7 3.9
331 PRH.M0.8GL.AC52G Free receptacle with cable collet (IP 50) P 1P 8 Solder 2 keys (beta=170; plug: female contacts, receptacle: male contacts) G : Gray collet nut PSU (Polysulfone), gray 4 5.2
332 PRH.M0.8NL.AC39N Free receptacle with cable collet (IP 50) P 1P 8 Solder 2 keys (beta=170; plug: female contacts, receptacle: male contacts) N : Black collet nut PSU (Polysulfone), black 2.7 3.9
333 PRH.M1.0GL.AC52G Free receptacle with cable collet (IP 50) P 1P 10 Solder 2 keys (beta=170; plug: female contacts, receptacle: male contacts) G : Gray collet nut PSU (Polysulfone), gray 4 5.2
334 PRH.M1.0GL.AC65G Free receptacle with cable collet (IP 50) P 1P 10 Solder 2 keys (beta=170; plug: female contacts, receptacle: male contacts) G : Gray collet nut PSU (Polysulfone), gray 5.3 6.5
335 PRH.M1.4GL.AC52A Free receptacle with cable collet (IP 50) P 1P 14 Solder 2 keys (beta=170; plug: female contacts, receptacle: male contacts) A : Blue collet nut PSU (Polysulfone), gray 4 5.2
336 PRH.M1.4GL.AC52G Free receptacle with cable collet (IP 50) P 1P 14 Solder 2 keys (beta=170; plug: female contacts, receptacle: male contacts) G : Gray collet nut PSU (Polysulfone), gray 4 5.2
337 PRH.M1.4GL.AC52N Free receptacle with cable collet (IP 50) P 1P 14 Solder 2 keys (beta=170; plug: female contacts, receptacle: male contacts) N : Black collet nut PSU (Polysulfone), gray 4 5.2
338 PRH.M1.4GL.AC65N Free receptacle with cable collet (IP 50) P 1P 14 Solder 2 keys (beta=170; plug: female contacts, receptacle: male contacts) N : Black collet nut PSU (Polysulfone), gray 5.3 6.5
339 PRJ.M1.0GL.AC39V Free receptacle with cable collet (IP 50) P 1P 10 Solder 2 keys (beta=205; Plug: male contacts; Receptacle: female contacts) V : Green collet nut PSU (Polysulfone), gray 2.7 3.9
340 PRJ.M1.0GL.AC65G Free receptacle with cable collet (IP 50) P 1P 10 Solder 2 keys (beta=205; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut PSU (Polysulfone), gray 5.3 6.5
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.