Free receptacle with cable collet and nut for fitting a bend relief (IP 50)

Manufacturer LEMO
Description Free receptacle with cable collet and nut for fitting a bend relief (IP 50)
Part number PRA.M0.2GL.LC39GZ
Request Free PCB CAD Models
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 PRA.M0.2GL.LC39GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 2 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut for bend relief PSU (Polysulfone), gray 2.7 3.9
2 PRA.M0.4GL.LC65GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 4 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut for bend relief PSU (Polysulfone), gray 5.3 6.5
3 PRA.M0.4GL.LC65NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 4 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) N : Black collet nut for bend relief PSU (Polysulfone), gray 5.3 6.5
4 PRA.M0.5GL.LC39GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 5 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut for bend relief PSU (Polysulfone), gray 2.7 3.9
5 PRA.M0.5GL.LC52GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 5 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut for bend relief PSU (Polysulfone), gray 4 5.2
6 PRA.M0.5GL.LC65GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 5 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut for bend relief PSU (Polysulfone), gray 5.3 6.5
7 PRA.M0.5GL.LC65NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 5 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) N : Black collet nut for bend relief PSU (Polysulfone), gray 5.3 6.5
8 PRA.M0.5NL.LC52NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 5 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) N : Black collet nut for bend relief PSU (Polysulfone), black 4 5.2
9 PRA.M0.6GL.LC52GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 6 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut for bend relief PSU (Polysulfone), gray 4 5.2
10 PRA.M0.7GL.LC52AZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 7 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) A : Blue collet nut for bend relief PSU (Polysulfone), gray 4 5.2
11 PRA.M0.7GL.LC52GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 7 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut for bend relief PSU (Polysulfone), gray 4 5.2
12 PRA.M0.7GL.MC52GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 7 Crimp 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut for bend relief PSU (Polysulfone), gray 4 5.2
13 PRA.M0.8GL.LC52GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 8 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut for bend relief PSU (Polysulfone), gray 4 5.2
14 PRA.M0.8GL.LC52NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 8 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) N : Black collet nut for bend relief PSU (Polysulfone), gray 4 5.2
15 PRA.M0.8GL.LC65GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 8 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut for bend relief PSU (Polysulfone), gray 5.3 6.5
16 PRA.M0.8GL.MC52AZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 8 Crimp 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) A : Blue collet nut for bend relief PSU (Polysulfone), gray 4 5.2
17 PRA.M0.8GL.ZC52AZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 8 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) A : Blue collet nut for bend relief PSU (Polysulfone), gray 4 5.2
18 PRA.M0.9TL.LC52NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 9 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) N : Black collet nut for bend relief PEI (Polyetherimide), black 4 5.2
19 PRA.M1.0GL.LC52GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 10 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut for bend relief PSU (Polysulfone), gray 4 5.2
20 PRA.M1.0GL.LC65GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 10 Solder 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut for bend relief PSU (Polysulfone), gray 5.3 6.5
21 PRB.M0.4GL.LC52RZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 4 Solder 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) R : Red collet nut for bend relief PSU (Polysulfone), gray 4 5.2
22 PRB.M0.5GL.LC39GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 5 Solder 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut for bend relief PSU (Polysulfone), gray 2.7 3.9
23 PRB.M0.7GL.LC52NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 7 Solder 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) N : Black collet nut for bend relief PSU (Polysulfone), gray 4 5.2
24 PRB.M0.8GL.LC39NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 8 Solder 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) N : Black collet nut for bend relief PSU (Polysulfone), gray 2.7 3.9
25 PRB.M0.8GL.LC52GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 8 Solder 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut for bend relief PSU (Polysulfone), gray 4 5.2
26 PRB.M0.8GL.LC52JZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 8 Solder 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) J : Yellow collet nut for bend relief PSU (Polysulfone), gray 4 5.2
27 PRB.M0.8GL.LC52NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 8 Solder 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) N : Black collet nut for bend relief PSU (Polysulfone), gray 4 5.2
28 PRB.M0.9GL.LC52AZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 9 Solder 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) A : Blue collet nut for bend relief PSU (Polysulfone), gray 4 5.2
29 PRC.M0.4GL.LC52AZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 4 Solder 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) A : Blue collet nut for bend relief PSU (Polysulfone), gray 4 5.2
30 PRC.M0.5GL.LC39GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 5 Solder 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut for bend relief PSU (Polysulfone), gray 2.7 3.9
31 PRC.M0.6BL.MC65BZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 6 Crimp 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) B : White collet nut for bend relief PSU (Polysulfone), white 5.3 6.5
32 PRC.M0.7GL.LC65AZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 7 Solder 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) A : Blue collet nut for bend relief PSU (Polysulfone), gray 5.3 6.5
33 PRC.M0.8GL.LC39GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 8 Solder 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut for bend relief PSU (Polysulfone), gray 2.7 3.9
34 PRC.M1.0GL.LC39JZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 10 Solder 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) J : Yellow collet nut for bend relief PSU (Polysulfone), gray 2.7 3.9
35 PRC.M1.0GL.LC65GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 10 Solder 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) G : Gray collet nut for bend relief PSU (Polysulfone), gray 5.3 6.5
36 PRG.M0.2GL.LC39GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut for bend relief PSU (Polysulfone), gray 2.7 3.9
37 PRG.M0.2GL.LC39NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut for bend relief PSU (Polysulfone), gray 2.7 3.9
38 PRG.M0.2GL.LC52NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut for bend relief PSU (Polysulfone), gray 4 5.2
39 PRG.M0.2GL.LC65AZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut for bend relief PSU (Polysulfone), gray 5.3 6.5
40 PRG.M0.2GL.LC65GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut for bend relief PSU (Polysulfone), gray 5.3 6.5
41 PRG.M0.2GL.MC52GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 2 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut for bend relief PSU (Polysulfone), gray 4 5.2
42 PRG.M0.2NL.LC39NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut for bend relief PSU (Polysulfone), black 2.7 3.9
43 PRG.M0.2NL.LC52NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut for bend relief PSU (Polysulfone), black 4 5.2
44 PRG.M0.2NL.LC65NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut for bend relief PSU (Polysulfone), black 5.3 6.5
45 PRG.M0.2NL.MC39NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 2 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut for bend relief PSU (Polysulfone), black 2.7 3.9
46 PRG.M0.2TL.LC39NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut for bend relief PEI (Polyetherimide), black 2.7 3.9
47 PRG.M0.2TL.LC52NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut for bend relief PEI (Polyetherimide), black 4 5.2
48 PRG.M0.4GL.LC39AZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut for bend relief PSU (Polysulfone), gray 2.7 3.9
49 PRG.M0.4GL.LC39GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut for bend relief PSU (Polysulfone), gray 2.7 3.9
50 PRG.M0.4GL.LC52AZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut for bend relief PSU (Polysulfone), gray 4 5.2
51 PRG.M0.4GL.LC52GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut for bend relief PSU (Polysulfone), gray 4 5.2
52 PRG.M0.4GL.LC52JZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut for bend relief PSU (Polysulfone), gray 4 5.2
53 PRG.M0.4GL.LC52NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut for bend relief PSU (Polysulfone), gray 4 5.2
54 PRG.M0.4GL.LC52RZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut for bend relief PSU (Polysulfone), gray 4 5.2
55 PRG.M0.4GL.LC52VZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) V : Green collet nut for bend relief PSU (Polysulfone), gray 4 5.2
56 PRG.M0.4GL.LC65GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut for bend relief PSU (Polysulfone), gray 5.3 6.5
57 PRG.M0.4GL.MC52GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 4 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut for bend relief PSU (Polysulfone), gray 4 5.2
58 PRG.M0.4GL.MC65GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 4 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut for bend relief PSU (Polysulfone), gray 5.3 6.5
59 PRG.M0.4NL.LC39NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut for bend relief PSU (Polysulfone), black 2.7 3.9
60 PRG.M0.4NL.LC65NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut for bend relief PSU (Polysulfone), black 5.3 6.5
61 PRG.M0.5GL.LC39GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut for bend relief PSU (Polysulfone), gray 2.7 3.9
62 PRG.M0.5GL.LC39JZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut for bend relief PSU (Polysulfone), gray 2.7 3.9
63 PRG.M0.5GL.LC52NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut for bend relief PSU (Polysulfone), gray 4 5.2
64 PRG.M0.5GL.LC65GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut for bend relief PSU (Polysulfone), gray 5.3 6.5
65 PRG.M0.5GL.MC52NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 5 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut for bend relief PSU (Polysulfone), gray 4 5.2
66 PRG.M0.5TL.LC39JZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut for bend relief PEI (Polyetherimide), black 2.7 3.9
67 PRG.M0.5TL.LC39NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut for bend relief PEI (Polyetherimide), black 2.7 3.9
68 PRG.M0.5TL.LC52NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut for bend relief PEI (Polyetherimide), black 4 5.2
69 PRG.M0.6GL.LC39GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut for bend relief PSU (Polysulfone), gray 2.7 3.9
70 PRG.M0.6GL.LC52GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut for bend relief PSU (Polysulfone), gray 4 5.2
71 PRG.M0.6GL.LC65AZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut for bend relief PSU (Polysulfone), gray 5.3 6.5
72 PRG.M0.6GL.LC65GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut for bend relief PSU (Polysulfone), gray 5.3 6.5
73 PRG.M0.6GL.LC65NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut for bend relief PSU (Polysulfone), gray 5.3 6.5
74 PRG.M0.6GL.MC39GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 6 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut for bend relief PSU (Polysulfone), gray 2.7 3.9
75 PRG.M0.6GL.MC52GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 6 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut for bend relief PSU (Polysulfone), gray 4 5.2
76 PRG.M0.6NL.LC39NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut for bend relief PSU (Polysulfone), black 2.7 3.9
77 PRG.M0.6NL.LC52NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut for bend relief PSU (Polysulfone), black 4 5.2
78 PRG.M0.6NL.LC65NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut for bend relief PSU (Polysulfone), black 5.3 6.5
79 PRG.M0.6NL.MC52NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 6 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut for bend relief PSU (Polysulfone), black 4 5.2
80 PRG.M0.6TL.LC39NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut for bend relief PEI (Polyetherimide), black 2.7 3.9
81 PRG.M0.7GL.LC39AZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 7 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut for bend relief PSU (Polysulfone), gray 2.7 3.9
82 PRG.M0.7GL.LC39GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 7 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut for bend relief PSU (Polysulfone), gray 2.7 3.9
83 PRG.M0.7GL.LC52GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 7 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut for bend relief PSU (Polysulfone), gray 4 5.2
84 PRG.M0.7GL.LC52NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 7 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut for bend relief PSU (Polysulfone), gray 4 5.2
85 PRG.M0.7GL.LC65AZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 7 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut for bend relief PSU (Polysulfone), gray 5.3 6.5
86 PRG.M0.7GL.LC65GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 7 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut for bend relief PSU (Polysulfone), gray 5.3 6.5
87 PRG.M0.7GL.MC52GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 7 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut for bend relief PSU (Polysulfone), gray 4 5.2
88 PRG.M0.7GL.MC65GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 7 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut for bend relief PSU (Polysulfone), gray 5.3 6.5
89 PRG.M0.7NL.LC39NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 7 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut for bend relief PSU (Polysulfone), black 2.7 3.9
90 PRG.M0.8GL.LC39AZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut for bend relief PSU (Polysulfone), gray 2.7 3.9
91 PRG.M0.8GL.LC39JZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut for bend relief PSU (Polysulfone), gray 2.7 3.9
92 PRG.M0.8GL.LC52AZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut for bend relief PSU (Polysulfone), gray 4 5.2
93 PRG.M0.8GL.LC52GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut for bend relief PSU (Polysulfone), gray 4 5.2
94 PRG.M0.8GL.LC52JZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut for bend relief PSU (Polysulfone), gray 4 5.2
95 PRG.M0.8GL.LC65AZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut for bend relief PSU (Polysulfone), gray 5.3 6.5
96 PRG.M0.8GL.LC65GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut for bend relief PSU (Polysulfone), gray 5.3 6.5
97 PRG.M0.8GL.MC39GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 8 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut for bend relief PSU (Polysulfone), gray 2.7 3.9
98 PRG.M0.8NL.LC52AZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut for bend relief PSU (Polysulfone), black 4 5.2
99 PRG.M0.8NL.LC52GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut for bend relief PSU (Polysulfone), black 4 5.2
100 PRG.M0.8TL.LC39NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut for bend relief PEI (Polyetherimide), black 2.7 3.9
101 PRG.M0.8TL.LC52NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut for bend relief PEI (Polyetherimide), black 4 5.2
102 PRG.M0.9GL.LC39AZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 9 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut for bend relief PSU (Polysulfone), gray 2.7 3.9
103 PRG.M0.9GL.LC39GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 9 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut for bend relief PSU (Polysulfone), gray 2.7 3.9
104 PRG.M0.9GL.LC52GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 9 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut for bend relief PSU (Polysulfone), gray 4 5.2
105 PRG.M0.9GL.LC52RZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 9 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut for bend relief PSU (Polysulfone), gray 4 5.2
106 PRG.M0.9GL.LC65GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 9 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut for bend relief PSU (Polysulfone), gray 5.3 6.5
107 PRG.M0.9TL.LC39NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 9 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut for bend relief PEI (Polyetherimide), black 2.7 3.9
108 PRG.M0.9TL.LC52NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 9 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut for bend relief PEI (Polyetherimide), black 4 5.2
109 PRG.M1.0GL.LC39GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut for bend relief PSU (Polysulfone), gray 2.7 3.9
110 PRG.M1.0GL.LC52AZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut for bend relief PSU (Polysulfone), gray 4 5.2
111 PRG.M1.0GL.LC52GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut for bend relief PSU (Polysulfone), gray 4 5.2
112 PRG.M1.0GL.LC52RZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut for bend relief PSU (Polysulfone), gray 4 5.2
113 PRG.M1.0GL.LC65AZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut for bend relief PSU (Polysulfone), gray 5.3 6.5
114 PRG.M1.0GL.LC65GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut for bend relief PSU (Polysulfone), gray 5.3 6.5
115 PRG.M1.0NL.LC52NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut for bend relief PSU (Polysulfone), black 4 5.2
116 PRG.M1.4GL.LC39GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 14 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut for bend relief PSU (Polysulfone), gray 2.7 3.9
117 PRG.M1.4GL.LC52GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 14 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut for bend relief PSU (Polysulfone), gray 4 5.2
118 PRG.M1.4GL.LC52NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 14 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut for bend relief PSU (Polysulfone), gray 4 5.2
119 PRG.M1.4GL.LC52VZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 14 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) V : Green collet nut for bend relief PSU (Polysulfone), gray 4 5.2
120 PRG.M1.4NL.LC39NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 14 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut for bend relief PSU (Polysulfone), black 2.7 3.9
121 PRG.M1.4NL.LC52NZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 14 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut for bend relief PSU (Polysulfone), black 4 5.2
122 PRG.M1.4NL.LC65VZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 14 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) V : Green collet nut for bend relief PSU (Polysulfone), black 5.3 6.5
123 PRH.M0.8GL.AC39GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 8 Solder 2 keys (beta=170; plug: female contacts, receptacle: male contacts) G : Gray collet nut for bend relief PSU (Polysulfone), gray 2.7 3.9
124 PRH.M0.8GL.AC52GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 8 Solder 2 keys (beta=170; plug: female contacts, receptacle: male contacts) G : Gray collet nut for bend relief PSU (Polysulfone), gray 4 5.2
125 PRH.M1.0GL.AC65GZ Free receptacle with cable collet and nut for fitting a bend relief (IP 50) P 1P 10 Solder 2 keys (beta=170; plug: female contacts, receptacle: male contacts) G : Gray collet nut for bend relief PSU (Polysulfone), gray 5.3 6.5
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.